SA Series - 500W Axial Leaded Transient Voltage Suppression (TVS) Diode

Series: SA
Questions? Contact Littelfuse Support
Littelfuse_TVS_Diode_SA
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SA Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

 

Features:

  • Typical maximum temperature coefficient ΔVBR = 0.1% × VBR@25°C × ΔT
  • Glass passivated chip junction in DO-15 Package
  • 500W peak pulse capability at 10×1000μs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Typical failure mode is short from over-specified voltage or current 
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 15kV(Air), 8kV (Contact).
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • EFT protection of data lines in accordance with IEC 61000-4-4 (IEC801-4)
  • Low incremental surge resistance
  • Typical IR less than 1μA above 13V
  • High temperature soldering guaranteed: 260°C/40 seconds / 0.375”,(9.5mm) lead 
  • length, 5 lbs., (2.3kg) tension
  • Plastic package has underwriters laboratory flammability classification 94V-O
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant

Applications:

TVS devices are ideal for the protection of I/O interfaces, VCC bus and other vulnerable circuits used in telecom, computer, industrial and consumer electronic applications.

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Max
Temp
(deg C)
Partner ECAD ModelsStockSamplesCompare
SA100A1005003.1111.000123.00016211175SA100ACheckOrder
SA100CA1005003.1111.000123.00016211175SA100CACheckOrder
SA10A105003011.10012.3001713175SA10ACheckOrder
SA10CA105003011.10012.3001713175SA10CACheckOrder
SA110A1105002.9122.000135.00017711175SA110ACheckOrder
SA110CA1105002.9122.000135.00017711175SA110CACheckOrder
SA11A115002812.20013.50018.211175SA11ACheckOrder
SA11CA115002812.20013.50018.211175SA11CACheckOrder
SA120A1205002.6133.000147.00019311175SA120ACheckOrder
SA120CA1205002.6133.000147.00019311175SA120CACheckOrder
SA12A1250025.613.30014.70019.911175SA12ACheckOrder
SA12CA1250025.613.30014.70019.911175SA12CACheckOrder
SA130A1305002.4144.000159.00020911175SA130ACheckOrder
SA130CA1305002.4144.000159.00020911175SA130CACheckOrder
SA13A1350023.714.40015.90021.511175SA13ACheckOrder
SA13CA1350023.714.40015.90021.511175SA13CACheckOrder
SA14A145002215.60017.20023.211175SA14ACheckOrder
SA14CA145002215.60017.20023.211175SA14CACheckOrder
SA150A1505002.1167.000185.00024311175SA150ACheckOrder
SA150CA1505002.1167.000185.00024311175SA150CACheckOrder
SA15A1550020.916.70018.50024.411175SA15ACheckOrder
SA15CA1550020.916.70018.50024.411175SA15CACheckOrder
SA160A1605002178.000197.00025911175SA160ACheckOrder
SA160CA1605002178.000197.00025911175SA160CACheckOrder
SA16A1650019.617.80019.7002611175SA16ACheckOrder
SA16CA1650019.617.80019.7002611175SA16CACheckOrder
SA170A1705001.9189.000209.00027511175SA170ACheckOrder
SA170CA1705001.9189.000209.00027511175SA170CACheckOrder
SA17A1750018.518.90020.90027.611175SA17ACheckOrder
SA17CA1750018.518.90020.90027.611175SA17CACheckOrder
SA180A1805001.7200.000233.00028911175SA180ACheckOrder
SA180CA1805001.7200.000233.00028911175SA180CACheckOrder
SA18A1850017.520.00022.10029.211175SA18ACheckOrder
SA18CA1850017.520.00022.10029.211175SA18CACheckOrder
SA20A2050015.722.20024.50032.411175SA20ACheckOrder
SA20CA2050015.722.20024.50032.411175SA20CACheckOrder
SA22A2250014.424.40026.90035.511175SA22ACheckOrder
SA22CA2250014.424.40026.90035.511175SA22CACheckOrder
SA24A2450013.126.70029.50038.911175SA24ACheckOrder
SA24CA2450013.126.70029.50038.911175SA24CACheckOrder
SA26A2650012.128.90031.90042.111175SA26ACheckOrder
SA26CA2650012.128.90031.90042.111175SA26CACheckOrder
SA28A2850011.231.10034.40045.411175SA28ACheckOrder
SA28CA2850011.231.10034.40045.411175SA28CACheckOrder
SA30A3050010.533.30036.80048.411175SA30ACheckOrder
SA30CA3050010.533.30036.80048.411175SA30CACheckOrder
SA33A335009.636.70040.60053.311175SA33ACheckOrder
SA33CA335009.636.70040.60053.311175SA33CACheckOrder
SA36A365008.840.00044.20058.111175SA36ACheckOrder
SA36CA365008.840.00044.20058.111175SA36CACheckOrder
SA40A405007.944.40049.10064.511175SA40ACheckOrder
SA40CA405007.944.40049.10064.511175SA40CACheckOrder
SA43A435007.347.80052.80069.411175SA43ACheckOrder
SA43CA435007.347.80052.80069.411175SA43CACheckOrder
SA45A45500750.00055.30072.711175SA45ACheckOrder
SA45CA45500750.00055.30072.711175SA45CACheckOrder
SA48A485006.653.30058.90077.411175SA48ACheckOrder
SA48CA485006.653.30058.90077.411175SA48CACheckOrder
SA5.0A550055.46.4007.0009.210600175SA5_0ACheckOrder
SA5.0CA550055.46.4007.0009.210600175SA5_0CACheckOrder
SA51A515006.256.70062.70082.411175SA51ACheckOrder
SA51CA515006.256.70062.70082.411175SA51CACheckOrder
SA54A545005.960.00066.30087.111175SA54ACheckOrder
SA54CA545005.960.00066.30087.111175SA54CACheckOrder
SA58A585005.464.40071.20093.611175SA58ACheckOrder
SA58CA585005.464.40071.20093.611175SA58CACheckOrder
SA6.0A650049.56.6707.37010.310600175SA6_0ACheckOrder
SA6.0CA650049.56.6707.37010.310600175SA6_0CACheckOrder
SA6.5A6.550045.57.2207.98011.210400175SA6_5ACheckOrder
SA6.5CA6.550045.57.2207.98011.210400175SA6_5CACheckOrder
SA60A605005.366.70073.70096.811175SA60ACheckOrder
SA60CA605005.366.70073.70096.811175SA60CACheckOrder
SA64A64500571.10078.60010311175SA64ACheckOrder
SA64CA64500571.10078.60010311175SA64CACheckOrder
SA7.0A750042.57.7808.6001210150175SA7_0ACheckOrder
SA7.0CA750042.57.7808.6001210150175SA7_0CACheckOrder
SA7.5A7.550039.58.3309.21012.9150175SA7_5ACheckOrder
SA7.5CA7.550039.58.3309.21012.9150175SA7_5CACheckOrder
SA70A705004.577.80086.00011311175SA70ACheckOrder
SA70CA705004.577.80086.00011311175SA70CACheckOrder
SA75A755004.283.30092.10012111175SA75ACheckOrder
SA75CA755004.283.30092.10012111175SA75CACheckOrder
SA78A78500486.70095.80012611175SA78ACheckOrder
SA78CA78500486.70095.80012611175SA78CACheckOrder
SA8.0A850037.58.8909.83013.6125175SA8_0ACheckOrder
SA8.0CA850037.58.8909.83013.6125175SA8_0CACheckOrder
SA8.5A8.550035.49.44010.40014.4110175SA8_5ACheckOrder
SA8.5CA8.550035.49.44010.40014.4110175SA8_5CACheckOrder
SA85A855003.794.400104.00013711175SA85ACheckOrder
SA85CA855003.794.400104.00013711175SA85CACheckOrder
SA9.0A950033.110.00011.10015.415175SA9_0ACheckOrder
SA9.0CA950033.110.00011.10015.415175SA9_0CACheckOrder
SA90A905003.5100.000111.00014611175SA90ACheckOrder
SA90CA905003.5100.000111.00014611175SA90CACheckOrder
SA10
Obsolete: 2020 -12-16
Replaced By: SA10A
105003011.16013.64018.813175SA10
SA100
Obsolete: 2020 -12-16
Replaced By: SA100A
1005003.1111.150135.85017911175SA100
SA100C
Obsolete: 2020 -12-16
Replaced By: SA100CA
1005003.1111.150135.85017911175SA100C
SA10C
Obsolete: 2020 -12-16
Replaced By: SA10CA
105003011.16013.64018.813175SA10C
SA11
Obsolete: 2020 -12-16
Replaced By: SA11A
115002812.20014.90520.111175SA11
SA110
Obsolete: 2020 -12-16
Replaced By: SA110A
1105002.9121.950149.05019611175SA110
SA110C
Obsolete: 2020 -12-16
Replaced By: SA110CA
1105002.9121.950149.05019611175SA110C
SA11C
Obsolete: 2020 -12-16
Replaced By: SA11CA
115002812.20014.90520.111175SA11C
SA12
Obsolete: 2020 -12-16
Replaced By: SA12A
1250025.613.32016.2802211175SA12
SA120
Obsolete: 2020 -12-16
Replaced By: SA120A
1205002.6133.200162.80021411175SA120
SA120C
Obsolete: 2020 -12-16
Replaced By: SA120CA
1205002.6133.200162.80021411175SA120C
SA12C
Obsolete: 2020 -12-16
Replaced By: SA12CA
1250025.613.32016.2802211175SA12C
SA13
Obsolete: 2020 -12-16
Replaced By: SA13A
1350023.714.40017.60023.811175SA13
SA130
Obsolete: 2020 -12-16
Replaced By: SA130A
1305002.4144.000176.00023111175SA130
SA130C
Obsolete: 2020 -12-16
Replaced By: SA130CA
1305002.4144.000176.00023111175SA130C
SA13C
Obsolete: 2020 -12-16
Replaced By: SA13CA
1350023.714.40017.60023.811175SA13C
SA14
Obsolete: 2020 -12-16
Replaced By: SA14A
145002215.61519.08525.811175SA14
SA14C
Obsolete: 2020 -12-16
Replaced By: SA14CA
145002215.61519.08525.811175SA14C
SA15
Obsolete: 2020 -12-16
Replaced By: SA15A
1550020.916.69520.40026.911175SA15
SA150
Obsolete: 2020 -12-16
Replaced By: SA150A
1505002.1166.950204.05026811175SA150
SA150C
Obsolete: 2020 -12-16
Replaced By: SA150CA
1505002.1166.950204.05026811175SA150C
SA15C
Obsolete: 2020 -12-16
Replaced By: SA15CA
1550020.916.69520.40026.911175SA15C
SA16
Obsolete: 2020 -12-16
Replaced By: SA16A
1650019.617.82021.78028.811175SA16
SA160
Obsolete: 2020 -12-16
Replaced By: SA160A
1605002178.200217.80028711175SA160
SA160C
Obsolete: 2020 -12-16
Replaced By: SA160CA
1605002178.200217.80028711175SA160C
SA16C
Obsolete: 2020 -12-16
Replaced By: SA16CA
1650019.617.82021.78028.811175SA16C
SA17
Obsolete: 2020 -12-16
Replaced By: SA17A
1750018.518.90023.10030.511175SA17
SA170
Obsolete: 2020 -12-16
Replaced By: SA170A
1705001.9189.000231.00030111175SA170
SA170C
Obsolete: 2020 -12-16
Replaced By: SA170CA
1705001.9189.000231.00030111175SA170C
SA17C
Obsolete: 2020 -12-16
Replaced By: SA17CA
1750018.518.90023.10030.511175SA17C
SA18
Obsolete: 2020 -12-16
Replaced By: SA18A
1850017.519.98024.42032.211175SA18
SA180
Obsolete: 2020 -12-16
Replaced By: SA180A
1805001.7194.850238.15028911175SA180
SA180C
Obsolete: 2020 -12-16
Replaced By: SA180CA
1805001.7194.850238.15028911175SA180C
SA18C
Obsolete: 2020 -12-16
Replaced By: SA18CA
1850017.519.98024.42032.211175SA18C
SA20
Obsolete: 2020 -12-16
Replaced By: SA20A
2050015.722.18527.11535.811175SA20
SA20C
Obsolete: 2020 -12-16
Replaced By: SA20CA
2050015.722.18527.11535.811175SA20C
SA22
Obsolete: 2020 -12-16
Replaced By: SA22A
2250014.424.39029.81039.411175SA22
SA22C
Obsolete: 2020 -12-16
Replaced By: SA22CA
2250014.424.39029.81039.411175SA22C
SA24
Obsolete: 2020 -12-16
Replaced By: SA24A
2450013.126.68532.6154311175SA24
SA24C
Obsolete: 2020 -12-16
Replaced By: SA24CA
2450013.126.68532.6154311175SA24C
SA26
Obsolete: 2020 -12-16
Replaced By: SA26A
2650012.128.89035.31046.611175SA26
SA26C
Obsolete: 2020 -12-16
Replaced By: SA26CA
2650012.128.89035.31046.611175SA26C
SA28
Obsolete: 2020 -12-16
Replaced By: SA28A
2850011.231.09538.0055011175SA28
SA28C
Obsolete: 2020 -12-16
Replaced By: SA28CA
2850011.231.09538.0055011150SA28C
SA30
Obsolete: 2020 -12-16
Replaced By: SA30A
3050010.533.30040.70053.511175SA30
SA30C
Obsolete: 2020 -12-16
Replaced By: SA30CA
3050010.533.30040.70053.511175SA30C
SA33
Obsolete: 2020 -12-16
Replaced By: SA33A
335009.636.72044.8805911175SA33
SA33C
Obsolete: 2020 -12-16
Replaced By: SA33CA
335009.636.72044.8805911175SA33C
SA36
Obsolete: 2020 -12-16
Replaced By: SA36A
365008.840.00548.90064.311175SA36
SA36C
Obsolete: 2020 -12-16
Replaced By: SA36CA
365008.840.00548.90064.311175SA36C
SA40
Obsolete: 2020 -12-16
Replaced By: SA40A
405007.944.41554.28571.411175SA40
SA40C
Obsolete: 2020 -12-16
Replaced By: SA40CA
405007.944.41554.28571.411175SA40C
SA43
Obsolete: 2020 -12-16
Replaced By: SA43A
435007.347.79058.41076.711175SA43
SA43C
Obsolete: 2020 -12-16
Replaced By: SA43CA
435007.347.79058.41076.711175SA43C
SA45
Obsolete: 2020 -12-16
Replaced By: SA45A
45500749.99561.10580.311175SA45
SA45C
Obsolete: 2020 -12-16
Replaced By: SA45CA
45500749.99561.10580.311175SA45C
SA48
Obsolete: 2020 -12-16
Replaced By: SA48A
485006.653.28065.12085.511175SA48
SA48C
Obsolete: 2020 -12-16
Replaced By: SA48CA
485006.653.28065.12085.511175SA48C
SA5.0
Obsolete: 2020 -12-16
Replaced By: SA5.0A
550055.46.1657.5359.610600175SA5_0
SA5.0C
Obsolete: 2020 -12-16
Replaced By: SA5.0CA
550055.46.1657.5359.610600175SA5_0C
SA51
Obsolete: 2020 -12-16
Replaced By: SA51A
515006.256.70069.30091.111175SA51
SA51C
Obsolete: 2020 -12-16
Replaced By: SA51CA
515006.256.70069.30091.111175SA51C
SA54
Obsolete: 2020 -12-16
Replaced By: SA54A
545005.959.98573.31596.311175SA54
SA54C
Obsolete: 2020 -12-16
Replaced By: SA54CA
545005.959.98573.31596.311175SA54C
SA58
Obsolete: 2020 -12-16
Replaced By: SA58A
585005.464.40078.70510311175SA58
SA58C
Obsolete: 2020 -12-16
Replaced By: SA58CA
585005.464.40078.70510311175SA58C
SA6.0
Obsolete: 2020 -12-16
Replaced By: SA6.0A
650049.56.6708.15011.410600175SA6_0
SA6.0C
Obsolete: 2020 -12-16
Replaced By: SA6.0CA
650049.56.6708.15011.410600175SA6_0C
SA6.5
Obsolete: 2020 -12-16
Replaced By: SA6.5A
6.550045.57.2208.82012.310400175SA6_5
SA6.5C
Obsolete: 2020 -12-16
Replaced By: SA6.5CA
6.550045.57.2208.82012.310400175SA6_5C
SA60
Obsolete: 2020 -12-16
Replaced By: SA60A
605005.366.69081.51010711175SA60
SA60C
Obsolete: 2020 -12-16
Replaced By: SA60CA
605005.366.69081.51010711175SA60C
SA64
Obsolete: 2020 -12-16
Replaced By: SA64A
64500571.05586.84511411175SA64
SA64C
Obsolete: 2020 -12-16
Replaced By: SA64CA
64500571.05586.84511411175SA64C
SA7.0
Obsolete: 2020 -12-16
Replaced By: SA7.0A
750042.57.7809.51013.310150175SA7_0
SA7.0C
Obsolete: 2020 -12-16
Replaced By: SA7.0CA
750042.57.7809.51013.310150175SA7_0C
SA7.5
Obsolete: 2020 -12-16
Replaced By: SA7.5A
7.550039.58.33910.19214.3150175SA7_5
SA7.5C
Obsolete: 2020 -12-16
Replaced By: SA7.5CA
7.550039.58.33910.19214.3150175SA7_5C
SA70
Obsolete: 2020 -12-16
Replaced By: SA70A
705004.577.80095.10012511175SA70
SA70C
Obsolete: 2020 -12-16
Replaced By: SA70CA
705004.577.80095.10012511175SA70C
SA75
Obsolete: 2020 -12-16
Replaced By: SA75A
755004.283.250101.75013411175SA75
SA75C
Obsolete: 2020 -12-16
Replaced By: SA75CA
755004.283.250101.75013411175SA75C
SA78
Obsolete: 2020 -12-16
Replaced By: SA78A
78500486.400105.60013911175SA78
SA78C
Obsolete: 2020 -12-16
Replaced By: SA78CA
78500486.400105.60013911175SA78C
SA8.0
Obsolete: 2020 -12-16
Replaced By: SA8.0A
850037.58.90610.88515125175SA8_0
SA8.0C
Obsolete: 2020 -12-16
Replaced By: SA8.0CA
850037.58.90610.88515125175SA8_0C
SA8.5
Obsolete: 2020 -12-16
Replaced By: SA8.5A
8.550035.49.42311.51715.9110175SA8_5
SA8.5C
Obsolete: 2020 -12-16
Replaced By: SA8.5CA
8.550035.49.42311.51715.9110175SA8_5C
SA85
Obsolete: 2020 -12-16
Replaced By: SA85A
855003.794.050114.95015111175SA85
SA85C
Obsolete: 2020 -12-16
Replaced By: SA85CA
855003.794.050114.95015111175SA85C
SA9.0
Obsolete: 2020 -12-16
Replaced By: SA9.0A
950033.19.99012.21016.915175SA9_0
SA9.0C
Obsolete: 2020 -12-16
Replaced By: SA9.0CA
950033.19.99012.21016.915175SA9_0C
SA90
Obsolete: 2020 -12-16
Replaced By: SA90A
905003.599.900122.10016011175SA90
SA90C
Obsolete: 2020 -12-16
Replaced By: SA90CA
905003.599.900122.10016011175SA90C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
SA10CA TVS DIODE AXIAL LEAD - SA10CA T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_SA10CA_09-18-2020 REACH211_Declaration_-Contain-_SA10CA_3-29-2021 No
Contains
SA10CA-B TVS DIODE AXIAL LEAD - SA10CA BULK RoHS No 01/01/2004 PbFree No No
SA11CA TVS DIODE AXIAL LEAD - SA11CA CR T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_SA11CA_12-05-2018 REACH191_Declaration_with_Pb_SA11CA_12-05-2018 No
Contains
SA11CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No No
SA120A TVS DIODE AXIAL LEAD - SA120A CR T&R RoHS No 01/01/2004 PbFree No REACH201_Declaration_with_Pb_SA120A_8-14-2019 Yes
Contains
SA120A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
SA12A TVS DIODE AXIAL LEAD - SA12A CR T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_SA12A_06-08-2020 REACH205_Declaration_-Contain-_SA12A_06-08-2020 No
Contains
SA12A-B TVS DIODE AXIAL LEAD - SA12A CR BULK RoHS No 01/01/2004 PbFree No No
SA12CA TVS DIODE AXIAL LEAD - SA12CA CR T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_SA12CA_10-02-2020 REACH209_Declaration_-Contain-_SA12CA_10-02-2020 No
Contains
SA12CA-B TVS DIODE AXIAL LEAD - SA12CA CR BULK RoHS No 01/01/2004 PbFree No No
SA150A TVS DIODE AXIAL LEAD - SA150A CR T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_SA150A_02-22-2019 REACH197_Declaration_with_Pb_SA150A_02-22-2019 Yes
Contains
SA150A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No CoC_RoHS9_SA150A-B_4-28-2020 Yes
SA15A TVS DIODE AXIAL LEAD - SA15A CR T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_SA15A_06-22-2017 No
SA15A-B TVS DIODE AXIAL LEAD - SA15A CR BULK RoHS No 01/01/2004 PbFree No No
SA15CA TVS DIODE AXIAL LEAD - SA15CA CR T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_SA15CA_07-05-2019 REACH211_Declaration_(Contain)_SA15CA_5-27-2021 No
Contains
SA15CA-B TVS DIODE AXIAL LEAD - SA15CA CR BULK RoHS No 01/01/2004 PbFree No CoC_RoHS9_SA15CA-B_08-23-2019 REACH201_Declaration_with_Pb_SA15CA-B_08-23-2019 No
Contains
SA16A TVS DIODE AXIAL LEAD - SA16A CR T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_SA16A_10-9-2019 REACH201_Declaration_with_Pb_SA16A_10-9-2019 No
Contains
SA16A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No No
SA170CA TVS DIODE AXIAL LEAD - SA170CA CR T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_SA170CA_12-18-2018 REACH191_Declaration_with_Pb_SA170CA_12-18-2018 No
Contains
SA170CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No No
SA17A TVS DIODE AXIAL LEAD - SA17A CR T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_SA17A_10-01-2019 REACH201_Declaration_with_Pb_SA17A_10-01-2019 No
Contains
SA17A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No No
SA180CA TVS Diode Axial Lead T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_SA180CA_02-26-2019 REACH197_Declaration_with_Pb_SA180CA_02-26-2019 Yes
Contains
SA180CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No Yes
SA18A TVS DIODE AXIAL LEAD - SA18A CR T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_SA18A_11-18-2019 REACH201_Declaration_with_Pb_SA18A_11-18-2019 No
Contains
SA18A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No No
SA18CA TVS DIODE AXIAL LEAD - SA18CA CR T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_SA18CA_04-13-2021 REACH211_Declaration_(Contain)_SA18CA_04-13-2021 No
Contains
SA18CA-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No No
SA20A TVS DIODE AXIAL LEAD - SA20A CR T&R RoHS No 01/01/2004 PbFree No CoC_RoHS9_SA20A_10-01-2019 REACH201_Declaration_with_Pb_SA20A_10-01-2019 No
Contains
SA20A-B TVS DIODE AXIAL LEAD - BULK RoHS No 01/01/2004 PbFree No No
SA20CA TVS DIODE AXIAL LEAD - SA20CA CR T&R RoHS