SLD Series - High Power Automotive TVS Diode For Protection Against Load Dump Conditions

Littelfuse_Load_dump_TVS_Diode_SLD
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Designed to provide precision overvoltage protection for sensitive electronics, the SLD Series is packaged in a highly reliable industry standard P600 axial leaded package. Primary applications for the SLD series include protection against damage due to inductive load switching and alternator load dump.

Features:

  • Halogen-Free and RoHS compliant
  • Typical maximum temperature coefficient ΔVBR = 0.1% x VBR@25°C x ΔT
  • Glass passivated chip junction in P600 package
  • ISO 7637-2 Level 4 Impulse 5a; 2200W peak pulse capability at 100μs x 150ms waveform, repetition rate (duty cycles): 0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • High temperature soldering guaranteed: 260°C/40 seconds / 0.375" (9.5mm) lead length, 5 lbs., (2.3kg) tension
  • Plastic package has Underwriters Laboratory Flammability classification 94V-O

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Max
Temp
(deg C)
Partner ECAD ModelsStockSamplesCompare
SLD10-018105000300.011.81317.0510175SLD10_018CheckOrder
SLD10U-017105000300.011.81317.0510175SLD10U_017CheckOrder
SLD11-018115000280.212.213.518.2510175SLD11-018CheckOrder
SLD11U-017115000280.212.213.518.2510175SLD11U-017CheckOrder
SLD12-018125000256.313.314.719.9510175SLD12-018CheckOrder
SLD12U-017125000256.313.314.719.9510175SLD12U-017CheckOrder
SLD13-018135000237.214.415.921.5510175SLD13-018CheckOrder
SLD13U-017135000237.214.415.921.5510175SLD13U-017CheckOrder
SLD14-018145000219.815.617.223.2510175SLD14-018CheckOrder
SLD14U-017145000219.815.617.223.2510175SLD14U-017CheckOrder
SLD15-018155000209.016.718.524.4510175SLD15-018CheckOrder
SLD15U-017155000209.016.718.524.4510175SLD15U-017CheckOrder
SLD16-018165000196.21819.326.0510175SLD16_018Check
SLD16U-017165000196.21819.326.0510175SLD16U_017CheckOrder
SLD17-018175000184.818.920.927.6510175SLD17-018CheckOrder
SLD17U-017175000184.818.920.927.6510175SLD17U-017CheckOrder
SLD18-018185000174.72022.129.2510175SLD18-018CheckOrder
SLD18U-017185000174.72022.129.2510175SLD18U-017CheckOrder
SLD20-018205000157.422.224.532.4510175SLD20-018CheckOrder
SLD20U-017205000157.422.224.532.4510175SLD20U-017CheckOrder
SLD22-018225000143.724.426.935.5510175SLD22-018CheckOrder
SLD22U-017225000143.724.426.935.5510175SLD22U-017CheckOrder
SLD24-018245000131.126.729.538.9510175SLD24_018CheckOrder
SLD24U-017245000131.126.729.538.9510175SLD24U_017CheckOrder
SLD26-018265000121.128.931.942.1510175SLD26-018CheckOrder
SLD26U-017265000121.128.931.942.1510175SLD26U-017CheckOrder
SLD28-018285000112.331.134.445.4510175SLD28-018CheckOrder
SLD28U-017285000112.331.134.445.4510175SLD28U-017CheckOrder
SLD30-018305000105.433.336.848.4510175SLD30-018CheckOrder
SLD30U-017305000105.433.336.848.4510175SLD30U-017CheckOrder
SLD33-01833500095.736.740.653.3510175SLD33-018CheckOrder
SLD33U-01733500095.736.740.653.3510175SLD33U-017CheckOrder
SLD36-01836500087.84044.258.1510175SLD36-018CheckOrder
SLD36U-01736500087.84044.258.1510175SLD36U-017CheckOrder
SLD40-01840500079.144.449.164.5510175SLD40-018CheckOrder
SLD40U-01740500079.144.449.164.5510175SLD40U-017CheckOrder
SLD43-01843500073.54954.269.4510175SLD43-018CheckOrder
SLD43U-01743500073.54954.269.4510175SLD43U-017CheckOrder
SLD45-01845500070.25055.372.7510175SLD45-018CheckOrder
SLD45U-01745500070.25055.372.7510175SLD45U-017CheckOrder
SLD48-01848500065.953.358.977.4510175SLD48-018CheckOrder
SLD48U-01748500065.953.358.977.4510175SLD48U-017CheckOrder
SLD51-01851500061.956.762.782.4510175SLD51-018CheckOrder
SLD51U-01751500061.956.762.782.4510175SLD51U-017CheckOrder
SLD54-01854500058.66066.387.1510175SLD54-018CheckOrder
SLD54U-01754500058.66066.387.1510175SLD54U-017CheckOrder
SLD58-01858500054.564.471.293.6510175SLD58-018CheckOrder
SLD58U-01758500054.564.471.293.6510175SLD58U-017CheckOrder
SLD60-01860500052.768.475.696.8510175SLD60-018CheckOrder
SLD60U-01760500052.768.475.696.8510175SLD60U-017CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
SLD10-018 TVS AXIAL HI-POWER - SLD10 LD DIODE RoHS No 01/01/2004 PbFree No CoC_RoHS9_SLD10-018_02-22-2019 REACH209_Declaration_-Contain-_SLD10-018_01-15-2021 Yes
Contains
SLD10-018-B TVS AXIAL HI-POWER -BULK RoHS No 01/01/2004 PbFree No Yes
SLD13-018 TVS AXIAL HI-POWER - SLD13 BI LDDIODE RoHS No 01/01/2004 PbFree No 06/16/2015 CoC_RoHS9_SLD13-018_02-22-2019 REACH197_Declaration_with_Pb_SLD13-018_02-22-2019 Yes
05/31/2013
Contains
SLD15U-017 TVS AXIAL HI-POWER - SLD15 UNI LDDIODE RoHS No 01/01/2004 PbFree No 06/16/2015 CoC_RoHS9_SLD15U-017_11-19-2020 REACH209_Declaration_-Contain-_SLD15U-017_11-19-2020 Yes
05/19/2013
Contains
SLD16-018 TVS AXIAL HI-POWER - SLD16 LD DIODE RoHS No 01/01/2004 PbFree No CoC_RoHS9_SLD16-018_05-22-2019 REACH197_Declaration_with_Pb_SLD16-018_05-22-2019 Yes
Contains
SLD16-18-B TVS AXIAL HI-POWER -BULK RoHS No 01/01/2004 PbFree No Yes
SLD16-018-B TVS AXIAL HI-POWER -SLD16 BI LDDIODE RoHS No 01/01/2004 PbFree No Yes
SLD16U-017 TVS AXIAL HI-POWER - SLD16 UNI LDDIODE RoHS No 01/01/2004 PbFree No CoC_RoHS9_SLD16U-017_5-28-2019 REACH197_Declaration_with_Pb_SLD16U-017_5-28-2019 Yes
Contains
SLD16U-017-B TVS AXIAL HI-POWER -BULK RoHS No 01/01/2004 PbFree No Yes
SLD18-018 TVS AXIAL HI-POWER - SLD18 BI LDDIODE RoHS No 01/01/2004 PbFree No 06/16/2015 CoC_RoHS9_SLD18-018_01-09-2020 REACH201_Declaration_with_Pb_SLD18-018_01-09-2020 Yes
05/31/2013
Contains
SLD22U-017 TVS AXIAL HI-POWER - SLD22 UNI LDDIODE RoHS No 01/01/2004 PbFree No 06/16/2015 CoC_RoHS9_SLD22U-017_9-9-2020 REACH209_Declaration_-Contain-_SLD22U-017_9-9-2020 Yes
05/19/2013
Contains
SLD24-018 TVS AXIAL HI-POWER - SLD24 LD DIODE RoHS No 01/01/2004 PbFree No CoC_RoHS9_SLD24-018_03-12-2019 REACH205_Declaration_with_Pb_SLD24-018_02-19-2020 Yes
Contains
SLD24U-017 TVS AXIAL HI-POWER - SLD24 UNI LDDIODE RoHS No 01/01/2004 PbFree No Yes
SLD24U-017-B TVS AXIAL HI-POWER -BULK RoHS No 01/01/2004 PbFree No CoC_RoHS9_SLD24U-017-B_08-29-2018 REACH191_Declaration_with_Pb_SLD24U-017-B_08-29-2018 Yes
Contains
SLD28-018 TVS AXIAL HI-POWER - SLD28 BI LDDIODE RoHS No 01/01/2004 PbFree No 06/16/2015 CoC_RoHS9_SLD28-018_07-06-2019 REACH197_Declaration_with_Pb_SLD28-018_07-06-2019 Yes
10/17/2012
Contains
SLD30-018 TVS AXIAL HI-POWER - SLD30 BI LDDIODE RoHS No 01/01/2004 PbFree No 10/10/2014 CoC_RoHS9_SLD30-018_10-15-2018 REACH191_Declaration_with_Pb_SLD30-018_10-15-2018 Yes
10/10/2014
Contains
SLD30U-017 TVS AXIAL HI-POWER - SLD30 UNI LDDIODE RoHS No 01/01/2004 PbFree No 06/16/2015 CoC_RoHS9_SLD30U-017_11-19-2020 REACH209_Declaration_-Contain-_SLD30U-017_11-19-2020 Yes
10/17/2012
Contains
SLD33U-017 TVS AXIAL HI-POWER - SLD33 UNI LDDIODE RoHS No 01/01/2004 PbFree No 06/16/2015 CoC_RoHS9_SLD33U-017_6-1-2021 REACH211_Declaration_(Contain)_SLD33U-017_6-1-2021 Yes
10/17/2012
Contains
SLD48U-017 TVS AXIAL HI-POWER -SLD48 UNI LDDIODE RoHS No 01/01/2004 PbFree No 06/16/2015 CoC_RoHS9_SLD48U-017_07-31-2019 REACH201_Declaration_with_Pb_SLD48U-017_07-31-2019 Yes
02/12/2015
Contains
SLD58-018 TVS AXIAL HI-POWER -SLD58 BI LDDIODE RoHS No 01/01/2004 PbFree No 06/16/2015 CoC_RoHS9_SLD58-018_1-27-2021 REACH211_Declaration_-Contain-_SLD58-018_1-27-2021 Yes
02/12/2015
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdf icon TVS Diode SAD Silicon Avalanche Diode Application Note

The Transient Voltage Suppressor diode (T.V.S.) is specifically designed to protect electronic circuits against transients and over voltages...

pdf icon TVS Diode SLD Datasheet

The SLD Series is packaged in a highly reliable industry standard P600 axial leaded package and is designed to provide percision overvoltage protection for sensitive electronics...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon TVS Diode Catalog

Littelfuse offers the widest range of TVS Diodes and other circuit protection products. Littelfuse TVS Diodes are ideal for protecting semiconductor components from high-voltage transients...

SLD ECAD Models