AHRF Series - 16V PolySwitch Automotive High-Temperature Lead-Free Radial Leaded Resettable PPTC

AHRF
Roll Over to Zoom
Disclaimer Notice

Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Helping to reduce weight of wire harnesses, PPTC devices distributed in a circuit can allow the use of smaller wire sizes with the resulting harnesses. Forego looping back and forth around a fuse box and place your protection wherever you see fit. The solid state composition of PPTC devices helps provide reliability.

Features:

  • ROHS compliant
  • Products meet applicable automotive industry standards
  • Compatible with high-volume electronics assembly

Benefits:
High Performance

  • Expertise from the world’s leading resettable overcurrent protection manufacturer
  • Wide range of dedicated automotive surface-mount and radial-leaded resettable overcurrent devices
  • High performance transient voltage protection devices

Applications:
Automotive and Industrial Transportation

  • Actuators and medium motors
  • Trace protection
  • Harness/junction box protection
  • Powered outputs
  • Electronic control modules
  • Telematics/Infotainment

Access specifications, certifications, check availability and order parts below

Catalog #IHold (A)ITRIP
(A)
IMAX
(A)
RMIN
(Ω)
R1max
(Ω)
RaMAX (Ω)Max
Time
to
Trip Time
(Sec)
Pd Typical (watts)Max Operating Temp (°C)Product
Specification
Partner ECAD ModelsStockSamplesCompare
AHRF0500.51400.351.11.130.9125Product SpecificationAHRF050CheckOrder
AHRF0700.71.4400.230.80.83.21.4125Product SpecificationAHRF070CheckOrder
AHRF10011.9400.150.430.436.21.4125Product SpecificationAHRF100CheckOrder
AHRF10001020.51000.00510.0150.01510.55.3125Product SpecificationAHRF1000CheckOrder
AHRF1000-21020.51000.00510.0150.01510.55.3125Product SpecificationAHRF1000-2CheckOrder
AHRF11001121.21000.00480.0130.013115.5125Product SpecificationAHRF1100CheckOrder
AHRF130013271000.00340.010.01156.9125Product SpecificationAHRF1300CheckOrder
AHRF1300-213271000.00340.010.01156.9125Product SpecificationAHRF1300-2CheckOrder
AHRF14001428.31000.00290.0090.00915.56.9125Product SpecificationAHRF1400CheckOrder
AHRF150015331000.00270.00920.0092207125Product SpecificationAHRF1500CheckOrder
AHRF20023.81000.0390.110.114.81.4125Product SpecificationAHRF200CheckOrder
AHRF200-223.81000.0390.110.114.81.4125Product SpecificationAHRF200-2CheckOrder
AHRF30036.51000.0290.0790.07953125Product SpecificationAHRF300CheckOrder
AHRF40047.41000.0210.060.0653.3125Product SpecificationAHRF400CheckOrder
AHRF4504.58.71000.0170.0540.05443.6125Product SpecificationAHRF450CheckOrder
AHRF450-24.58.71000.0170.0540.05443.6125Product SpecificationAHRF450-2CheckOrder
AHRF450S-14.58.71000.0170.0540.05443.6125Product SpecificationAHRF450S-1CheckOrder
AHRF5505.5101000.0130.0370.03763.5125Product SpecificationAHRF550CheckOrder
AHRF6006121000.010.0320.0326.54.1125Product SpecificationAHRF600CheckOrder
AHRF600-26121000.010.0320.0326.54.1125Product SpecificationAHRF600-2CheckOrder
AHRF6506.513.71000.0090.0260.02674.3125Product SpecificationAHRF650CheckOrder
AHRF650-26.513.71000.0090.0260.02674.3125Product SpecificationAHRF650-2CheckOrder
AHRF700713.11000.00870.0250.02574125Product SpecificationAHRF700CheckOrder
AHRF7507.514.81000.00740.0220.02284.5125Product SpecificationAHRF750CheckOrder
AHRF750-27.514.81000.00740.0220.02284.5125Product SpecificationAHRF750-2CheckOrder
AHRF8008151000.00720.020.0284.2125Product SpecificationAHRF800CheckOrder
AHRF800-28151000.00720.01350.0284.2125Product SpecificationAHRF800-2CheckOrder
AHRF900918.51000.00610.0170.01711.55125Product SpecificationAHRF900CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.