345903 - 345 HV Series

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Designed to eliminate electrical shock as defined by IEC standards 60065 and 60127, these panel-mount fuses holders offer a wide variety of options. This allows for inventory reduction and versatility.

Features/Benefits

  • Anti-tease feature eliminates circuit interruption when knob is accidentally depressed
  • Five fuse holder types for maximum flexibility
  • Two knob styles— screwdriver slot and fingergrip
  • Drip proof option available on screwdriver slot knob style
  • Two terminal choices depending on application
Property (Mouseover for details) Value
Indicating No
VAC (V) 600
VDC (V) 600
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
03450903H ACS SHOCK-SAFE FUSEHLDR RoHS No 06/29/2006 PbFree No 06/29/2006 CoC_RoHS10_03450903H_08-13-2019 REACH201_Declaration_03450903H_08-13-2019 No
07/16/2012
Does not Contain
03450903X ACS SHOCK-SAFE FUSEHLDR RoHS No 06/29/2006 PbFree No 06/29/2006 No
07/16/2012
03450903ZX010 ACS SHOCK-SAFE FUSEHLDR BODY ASSY RoHS No 06/29/2006 PbFree No 06/29/2006 No
07/16/2012
03450903HXQC040 ACS SHOCK-SAFE FUSEHLDR BODY ASSY RoHS No 06/29/2006 PbFree No 06/29/2006 No
07/16/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.