ZCASE - BMZF Series - BMZF Battery Mount ZCASE Forged Fuse Holder

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The BMZF Series Battery Mount ZCASE Fuse Holder’s forged brass design is more rugged and better suited for heavy duty applications than other solutions in the market place. The BMZF’s integrated battery clamp allows for high current fusing to be mounted directly to a post style battery terminal without additional mounting hardware. The compact design of the BMZF optimizes system cost by eliminating additional cables, separate high current fuse holders and the required labor to assemble and install traditional fuse holders into crowded spaces.

The BMZF Series accepts Littelfuse proprietary M10 ZCASE fuses that are available in ratings from 80-600A and that have characteristics similar to those of the MEGA fuse. For fuses rated 80-250A, circuits are protected from damage due to prolonged overload current conditions. At ratings from 300-600A, the ZCASE acts as a short circuit protector, allowing high inrush currents but protecting from system faults.

The special insulated bolt has a metal bolt head which allows for proper torque application to make a reliable high current connection. Unlike with plastic insulators, the mineral isolating washer prevents long term torque reduction due to creep. The integrated isolation shell prevents current from bypassing the fuse element.

FHZ00855 - Fuse Holder Battery Mount ZCASE 1 Position + M10 Insulated Bolt

FHZ00856 - Fuse Holder Battery Mount ZCASE 3 Position + M10 Insulated Bolt

FHZ00857 - Fuse Holder Battery Mount ZCASE 2 Position + Post + M10 Insulated Bolt

Features and Benefits

  • Mounts directly to post style battery terminal
  • Consolidates multiple fuse holders and reduces wiring
  • Rugged forged brass design stands up to heavy cables and harsh battery box or underhood conditions
  • Special insulated bolt for higher quality, longer lasting electrical connection
  • 2 position configuration features one unfused battery post to allow extra fused circuits to be added without modifying original battery cable (as modifying the battery cable can void the factory warranty)

Applications

  • High current starter circuit protection
  • Pre-fuse short circuit protection
  • Battery box / engine compartment fusing
  • High current accessory circuit protection
  • Work Truck Body Modifications to OEM Chassis

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Current Rating (Continuous) in AmpsVoltage Rating MaxTemperature Maximum FahrenheitTemperature Minimum FahrenheitTemperature Maximum CelsiusTemperature Minimum CelsiusRecommended TorqueAgency Approval - ShockAgency Approval - VibrationIgnition protectionInput TerminalsOutput TerminalsCompare
FHZ00855Battery Post ClampZCASE25018732221-40105-40M10 Bolt: 16 ± 2 NmISO16750-4, 5.3.2ISO16750-4, 5.3.2V-2M8 Stud Mount HoleM10 Bolt
FHZ00855-BPBattery Post ClampZCASE25018732221-40105-40M10 Bolt: 16 ± 2 NmISO16750-4, 5.3.2ISO16750-4, 5.3.2V-2M8 Stud Mount HoleM10 Bolt
FHZ00855-BXBattery Post ClampZCASE25018732221-40105-40M10 Bolt: 16 ± 2 NmISO16750-4, 5.3.2ISO16750-4, 5.3.2V-2M8 Stud Mount HoleM10 Bolt
FHZ00856Battery Post ClampZCASE32524332221-40105-40M10 Bolt: 16 ± 2 NmISO16750-4, 5.3.2ISO16750-4, 5.3.2V-2M8 Stud Mount HoleM10 Bolt
FHZ00856-BXBattery Post ClampZCASE32524332221-40105-40M10 Bolt: 16 ± 2 NmISO16750-4, 5.3.2ISO16750-4, 5.3.2V-2M8 Stud Mount HoleM10 Bolt
FHZ00857Battery Post ClampZCASE32524332221-40105-40M10 Bolt: 16 ± 2 NmISO16750-4, 5.3.2ISO16750-4, 5.3.2V-2M8 Stud Mount HoleM10 Bolt
FHZ00857-BXBattery Post ClampZCASE32524332221-40105-40M10 Bolt: 16 ± 2 NmISO16750-4, 5.3.2ISO16750-4, 5.3.2V-2M8 Stud Mount HoleM10 Bolt

pdf icon BMZF Series 2D Print

Part Numbers: FHZ00855, FHZ00855-BX, FHZ00855-BP, FHZ00856, FHZ00856-BX, FHZ00857, and FHZ00857-BX

BMZF Spotlight

BMZF Series Battery Mount ZCASE Fuse Holder Part Numbers: FHZ00855, FHZ00855-BX, FHZ00856, FHZ00856-BX, FHZ00857, and FHZ00857-BX

pdf icon BMZF Series Battery Mount ZCASE Fuse Holder Instructions Sheet

BMZF Series Battery Mount ZCASE Fuse Holder Part Numbers: FHZ00855, FHZ00855-BX, FHZ00856, FHZ00856-BX, FHZ00857, and FHZ00857-BX

pdficon BMZF Series datasheet

BMZF Series datasheet

pdficon BMZF Datasheet


  • Showing 3 items
To request product environmental information, please complete the Product Environmental Information Request Form.