.SUBCKT PGB102ST23 1 2 3 * TERMINALS: T1 T2 T3 * Littelfuse * T. Chenoski 03/15/2004 * XpgbA 1 3 PGBdev XpgbB 2 3 PGBdev .SUBCKT PGBdev 1 2 L1 1 3 0.001u C1 3 2 0.050p ic=0V D1 4 3 DZ D2 3 5 DZ S1 4 2 1 2 ESDmod OFF S2 2 5 2 1 ESDmod OFF .MODEL ESDmod SW (RON=1 ROFF=2G VT=265 VH=235) .MODEL DZ D (IS=321F RS=0.1 N=1.5 IBV=10N BV=150 CJO=0.001p TT=1p) .ENDS .ENDS pulseguard-pgb102-st23-spice-model-txt.txt - Littelfuse - 8.1U3