ࡱ> %` ZbjbjNN 4T,,>VVVVVVV*-*-*-8b-4-> TGV.f.f.f.f.A/A/A/FFFFFFF$@HhJxFVA/A/A/A/A/FVVf.f.G111A/dVf.Vf. E1A/ E11rm<*VVBf.J. w*-/BDL$G0TGB2 K/ KB KVBA/A/1A/A/A/A/A/FFW1^A/A/A/TGA/A/A/A/> > $ b !D > > b!j$VVVVVV ENGINEERING SPECIFICATION SYMCOM MODELS 201-100-SLD, 201-200-SLD SEAL LEAK DETECTOR GENERAL REFERENCES UL 508 Industrial Control Equipment Underwriters Laboratories IEC 60947 Low Voltage Switchgear and Controlgear International Electrotechnical Commission ANSI/IEEE C62.41 American National Standards Institute/Institute of Electrical & Electronics Engineers CSA C22.2 No. 14 Industrial Control Equipment Canadian Standards Association WARRANTY Manufacturer Warranty: The manufacturer shall guarantee the equipment to be free from material and workmanship defects for a period of five years from the date of manufacture when installed and operated according to the manufacturers requirements. PRODUCTS MANUFACTURERS For the 201-100-SLD The equipment specified shall be the 201-100-SLD, manufactured by SymCom, Inc. For the 201-200-SLD The equipment specified shall be the 201-200-SLD, manufactured by SymCom, Inc. DESCRIPTION Regulatory Requirements: The equipment shall be UL Listed as type NKCRIndustrial Control Equipment-Motor Controllers-Auxiliary Devices. The equipment shall be ULC Listed as type NKCR7Industrial Control Equipment-Motor Controllers-Auxiliary Devices Certified for Canada. The equipment shall be CE marked for use in the European Union and evaluated against IEC 60947 Low Voltage Switchgear and Controlgear. Performance/Design Criteria: SEAL LEAK DETECTOR Protective Leak Detection Functions: The equipment shall provide notification of the following conditions: Reduced resistance of the probe indicating a possible seal leak Capabilities and Features Inputs: The equipment shall provide one control input. For the 201-100-SLD The equipment shall accept single-phase input voltage rated 95-120VAC. For the 201-200-SLD The equipment shall accept single-phase input voltage rated 190-240VAC. Outputs: The equipment shall include one Form C output relay contact pilot duty rated 480VA @ 240VAC. The equipment shall include one Form C output relay contact general purpose rated 10A @ 240VAC. Functional Specifications The equipment shall include a dial adjustment to set the input sensitivity from 4.7k to 100k ohms. The equipment shall have one indicator LED capable of indicating the status of the output relay. Electromagnetic Compatibility The equipment shall be immune to electrostatic discharge per IEC 61000-4-2, Level 3, 6kV contact discharge and 8kV air discharge. The equipment shall be immune to electrical fast transient bursts exceeding IEC 61000-4-4, Level 4. Specified limits shall be 4kV. The equipment shall be immune to electrical surges per IEC 61000-4-5, Level 4. Specified limits shall be Level 4, 4kV line-to-line, and Level 4, 4kV line-to-ground. The equipment shall be immune to electrical surges per ANSI/IEEE C62.41 Surge and Ring Wave. Specified limits shall be 6kV line-to-line. The equipment shall be immune to radiated radio frequency emissions. Specified limits shall be 10V/m at 150 MHz. Dielectric Isolation: Equipment withstands an alternating current potential of 1000V plus twice the rated voltage of the equipment for 1 minute without breakdown between uninsulated live parts and the enclosure with the contacts open and closed; between terminals of opposite polarity with the contacts closed; and between uninsulated live parts of different circuits. Environmental Requirements The equipment shall operate continuously without derating in surrounding air temperatures of -40 to 70C (-40 to 158F). The equipment shall operate continuously without derating in relative humidity of 10% up to 95% non-condensing per IEC 68-2-3. The equipment shall operate properly after storage in ambient temperatures of -40 to 80C (-40 to 176F). Dimensions: The equipment dimensions shall not exceed 1.750 H x 2.375 W x 4.125 D (with socket). Mounting: The equipment shall be mounted using the SymCom OT08-PC 8-pin octal socket. a. The socket shall be 600V rated. b. The socket shall be 10A rated. c. The socket shall provide a means for mounting on the surface or on a DIN rail. En SEQ CHAPTER \h \r 1d of Section        ES-201-SLD_A1 03/11/2010 @ATUjp  q t   # D ǶwwhZIwIZIZ h^_hNBCJOJQJ^JaJhNBCJOJQJ^JaJhNB5CJOJQJ^JaJhjCJOJQJ^JaJ h^_hjCJOJQJ^JaJ#h]hoe~5CJOJQJ^JaJhoe~CJOJQJ^JaJ h^_hoe~CJOJQJ^JaJ#h^_hNB5CJOJQJ^JaJhNBCJOJQJ^Jhj5CJOJQJ^JhNB5CJOJQJ^JBU]^G?$ \`0@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB<$ & F \`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB;$ \0b@ P !$`'0*-/2p5@8;=@CPF Idh1$a$gdNBY^ij JJ9$ & F V`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gdoe~?$ \`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB<$ & F \`0@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB q L:$ & F Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB;$ b `0v*8@ P !$`'0*-/2p5@8;=@CPF I1$a$gdj<$ & F \`0*8@ P !$`'0*-/2p5@8;=@CPF I1$a$gdoe~ C NN8$ \`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB:$ & F Y`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB<$ \`08@ P !$`'0*-/2p5@8;=@CPF I1$^a$gdNB  & D E F Z  B P Q V μ~~pbpP<&h'hNB5;CJOJQJ^JaJ#hxhj5CJOJQJ^JaJhCJOJQJ^JaJhoe~CJOJQJ^JaJ h^_hjCJOJQJ^JaJhNBCJOJQJ^JaJhjCJOJQJ^JaJ h^_hNBCJOJQJ^JaJ#hjhj6CJOJQJ^JaJ#h^_hNB5CJOJQJ^JaJhNB5CJOJQJ^JaJ h@zhNBCJOJQJ^JaJ H:$ & F Y`0P !$`'0*-/2p5@8;=@CPF I1$a$gdNB?$ \`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB<$ & F \`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB E F Z ;$ Y`0P !$`'0*-/2p5@8;=@CPF Ih1$^ha$gdj>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB L9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdoe~?$ Y`0P !$`'0*-/2p5@8;=@CPF I1$^`a$gdNB:$ & F Y`0P !$`'0*-/2p5@8;=@CPF I1$a$gdNB B P9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd2I7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gd{>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd P Q M:$ & F Y`0P !$`'0*-/2p5@8;=@CPF I1$a$gdNB?$ Y`0P !$`'0*-/2p5@8;=@CPF I01$^`0a$gdNB7$ & F S`0P !$`'0*-/2p5@8;=@CPF I1$a$gdjV W l o JKQRSorsʹzl[lzlJ9 hHtqhjCJOJQJ^JaJ hHtqhNBCJOJQJ^JaJ h^_hdCJOJQJ^JaJhNBCJOJQJ^JaJh%wCJOJQJ^JaJhjCJOJQJ^JaJ h^_hNBCJOJQJ^JaJ#h^_hNB5CJOJQJ^JaJ h5z5;CJOJQJ^JaJ h@5;CJOJQJ^JaJ&h'hNB5;CJOJQJ^JaJ hNB5;CJOJQJ^JaJ N:$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gdNB9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdNB>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB /0V7$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd@9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdj9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdNB0JKSO9$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdNB>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd@9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdjs{ekRg~ӆxj\x\\Nxh}F|CJOJQJ^JaJh%^CJOJQJ^JaJh0CJOJQJ^JaJheCJOJQJ^JaJh@CJOJQJ^JaJ hjhjCJOJQJ^JaJhqCJOJQJ^JaJhjCJOJQJ^JaJ#hjhj6CJOJQJ^JaJhNBCJOJQJ^JaJ hHtqhNBCJOJQJ^JaJh+CJOJQJ^JaJS9:K>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd@;$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$^a$gdj:$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdNB:EP:$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd2I:$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdj9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdjOO9$ & F V`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd@9$ & F V`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gde>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd@V8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gdj9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd@7$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/f/9:Hw234 Ӵӣӣӣţӕӣӣӣӣӣ|x|jh/fCJOJQJ^JaJh/fjh/fU hCh/fCJOJQJ^JaJhWfCJOJQJ^JaJ h^_hjCJOJQJ^JaJ hxZhjCJOJQJ^JaJh2ICJOJQJ^JaJhjCJOJQJ^JaJ hchjCJOJQJ^JaJh/fCJOJQJ^JaJ)7SS=$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gdj4 & F S`0*P !$`'0*-/2p5@8;=@CPF I1$gdj9$ & F V`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd@9:R8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gdj: V`0*P !$`'0*-/2p5@8;=@CPF I1$^`gdj9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd@:4U9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd@8$ S`0P !$`'0*-/2p5@8;=@CPF I1$^a$gdj9$ & F V`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd@S8$ V`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gdj9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd@9$ V`0*P !$`'0*-/2p5@8;=@CPF I1$^a$gdj^M@$ \0b@ P !$`'0*-/2p5@8;=@CPF Ib1$^b`a$gd/f8$ S`0*P !$`'0*-/2p5@8;=@CPF I1$^a$gdj9$ & F V`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd@ !#$&'<=WXYZgdNB5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdE$a$gd!.5$ V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/f!"$%'(/0:;=LMNOQXYZh&hEj:hWfUj$hKhWfUhWfjhWfUhB.jhB.Uhm21h:pNB/ =!"#$% $DdRT  D  C Acusb<$d&<TX$Dn$d&<TXPNG  IHDRbڃsRGBgAMA a cHRMz&u0`:pQ<PLTEٟ pHYs\F\FCA#VIDATxK8P;35tL4n"{1i.p25t#qN\Q4n"ul׀;x4 kziȄkQ(sL8yHlN>p4䩰i1ƆjYkNHDNz5N"(5pk( gspy4Ӝtw8iHRvJSu5#k3kkA(su5v"wj8=qm'5IC<ݖԞ\US3q 3GcZA|G]yG|.0Gs7uŞjNZ! `hyp_bnI{,V%mF5vlG)ZT5Efh솤c]QcurNѢJ,-1' fot+:Y+ES3K?Ccj&aj' /xcJ?Lw n' uY(]')18yΥ<{!fJm &kxq[vm>Riǥ&YGZ(.y̓5VعRј4tɚB o3jX;DkOcڀLXGi_EcM O3ðSͅjwQkXcL՘yt<Y__cV)iD>5L |؋jʢf2&%DFƜ>I?QcMqP5Κo,WИ۷wX4VQ5SIMo.kFB|x /4߯(^9(EyM_RI4F}.p14黡4^~Ŧ҈J {i4_$iԀ^ EcfKkR> E,;ih)f<~LHw'f[zYR352aa!M~mjj/85bdQRc4hcF_h.4.}ypjNk5؋L=5e [4KEͣ˧&M=ؒY\3Z{uxM_Z3Z859AVf sj+]ضd\fOPS3ԨSՈkҚjOOMu[)RZsש ,_A}I?qjКՠ$YYjSӈ8f(O!4@,&UOMFWY3Zm|j`59&1M||jv YNͩo>ԈSӔQVӟSS[}zjR59NM9Ԥk.U~jNͩi@oc:558&v~jNA5é9` (Ssjx4oN_Oͩ95.FSsjNͩ95E3TMSsjNͩ95ԜSsjN_Nͩ95ԜZC43`4w97`5yҨhMoiXÚ5NziڄӶƜn~4J %u5&O}if;&O}S;pjmi앇Av2iF^{v2p@АF%y Mo8+7M,ChhƉ[8+F@Tw+@*kpqN:q5NfQi${8/j!4#IS5Rָ5@Z_x6)'C#L轃F7J]}ע4wgJMhP]inKԸo\փՌ?VMh֕BWͧ{.{n#Mi`4DSG.HfѼwka4J+,YkfjA`QNSxn;BaQs[YWtjX#S5zr?gky;4u4RKϦZ4(6^KaMм7X5f"X֬ Gek3p>ͷڣhuT +ɾ}c^$iaonnր{O3U뒃hT٢Fi/M4-xf*ыոrh:FBmh05ibu4"_3jwiO3b h:&pI hk/ D#4z7Q4wO3fiT$ݠF#5Zoi4?V47F/,Y}!K͹v׫4γ>g9@0Xx,FK ՝L>Mhfh${jSODd@Vlljf$)ɀinJۦ&-%4pmQ͖"6^F"4?Ú!fv˥k ܁s4w;Ă֌F4\|#x^pi7j<Y+k<BhÜYkX6jhT|Lfmf*hFHWtCcL[\f HtoQw[f֫;Lj ۰fk7hFp[Foi>^V4*[ F Ni5 lJH4@?i-I!|Q6Fx(1F?qlgldicZ}Q8ƨjڣ/9B]bݩ1&i#hEH8RܼaX]My>8kcT }5fW3+1j4nDh#k ޷R׌ΨqhjGLHlD4KƜ35ElTRcޘTuP5ۮ4A)D4sƜ>3?/E58fУ4]G4i}=LmiFmS-L*OL2i|˟jMCpߨfԌ4}HjYc鳊f`laNɚ^(£Mdqn$ŋ4Zb4%S|9LT 5}h̓Yp%+?Un W#JP4t͠o5e_na5[c3y5bfG ~ͨof"GxkXyWo{}>4qty5z\=c&O {hOXAjg' ix5U+ i{E?جsͫ1g:4hC/UcfMo@ͿMոJYVzr5KP#cS\v|g|hF'ܚ@MTU51K|fhh ghfhOChzhD{U#i[RDjOTLPEvM@3hri512ˆ4jK\Mqܐπ(fdbUF<|j0]his665n`jf@3G4RD< hg6hV2g1=)נ:S4J Ыhz}Ռ֔i9Fia[h? hV}iVsH# z% m{FoFh҄25Z] iFx6j5=m?5+Q S9sbjĦ?Մ[+Y#AMgn'}5 ' OS?sZ"2Yͷq1?I,Pퟰ߽;QF㐦 =A̞`/yV]|~V=M#õӝ(_2{~~GDej"\_Om/LO35i4;]TQTM-ZzKGʃN~a= ּ IAM6&۳4xAzk~?c^ҸP[c5j_z ?-E2{[cT\Om5S֘^k{x/*ZQO~֮ݪI=qͧ;!ahԷ:lkmc[ ZX} yˢ 4KnX I(x)'}htԀtds5\WO~̪Q%׋.)-lc"Y+}Ky-cp3(&bY43P\YWuՠlKbɋgȇTNzGI 泱?XDͻ)xuX4Q0"Li{,Q0O-혤+i8X3!5|'kN֘o\vXTqiE#4gɚ KR&.2հM8f$fd>=u1%fd̓Bb5\!O* pLXUh4V*x4t#v-F&z8ӄsiC3y_OhB5 o3it)$5JԒӏX 345C-TQ+^{n Γ]=ȟ-i& kw䂮"laHVĒ)=EaoIhW)+KHjv55vꨕhFd?9ceO=hIytM8? #]Qhus<3$n;O.r4eԽΨĤ\\1}?JKCNRjaKKje]Z65;Zܓg,AXn7fiXXXq:לʉIICf8Iq&Ըbcpk>'hol l,Lȗ\B$v)ۻ$%(! PZLKi] /gćnySہE|OStBPpFc|1+J7qy:KsQ}5#U(OGc|u6JIjF5Wkp6 NKwM4O&zN54;q5!88wk =4QڒG=7yG0&hs]3a5?:p5?:$2sښ@ؚ3a5P|j h!-gJCktT s-Lَ, cQ=V) I3iaMihM%.mhFlCOIjC%$4fth&lEÒx1 ǹ sJ#h8shkG35 C`P44( w iFْ1$ 5 'z6hL4lKC7ihiYCK5HtiHjMC8s'UC9;ɚaCLM 0P5S`kGA٢=pJ`)2lmjGA"7p  jV5#[`Nk faҌ] jWsP~fU-k\lYKgMn.4ck[ax4y]X~ mt4&MVW+atKպ5] KJv46BGc$İiR/ ʝj4<& &mG$M9e1)l`$yM<=`#ibpzfT}yͲՄNw4cCì 5y<\SB=[SGч˿}[>ч4M=Ƨ&?n^˧n?/C>-_yO9Ѽ&;'n՟wq(e08(?0.eY~ѓw9d|Zoi&;|ȶ]'{w3a67y| '|zze) us:.|c."g5v;J~wi[fs?Vj0~o҃O6;rsQo7۶q7J oۗq7o/oۦp|mm|K˟ہ\:v 6|w>c7mSfn|ڣZO|V|a/|VAAi ?Ț,-6?8_kY 1?Oc3ﻞל|R|oNM-9;U(ӐؐJ fX?_\~5L'YLC>_F*5<%8YR{iVBrO Z,ߜ]yVS,ǷaqۙJ|||._.òZπ!de+u+ȳeXB]!&~9.`/m_$eoՉ?!7K̇,|\wWGxl1?,z_|{R|Ώ0.oZ3J㗑b)-?,}5vxe#d'=% MǏ.5v7?ϥeuC<6[-ò6?N֛S6;a<(kjodafYa#q>>9߄׏P?v7EX|{A|ϟHȷj}x@.re<%#:5}l _aoˏ$䇕V?dɛm_?>7++_4υ%f {zl3oh{26>F䱫Ӝ1~`V_T?b45EeY}}m O!FY{ƅ/\^1>ÿo Ǯǃw& [@G%|YKߤft|R@~{Y=?ДwY=?0= y^_p?U|Ae$lf{W>+oXY- "w'K |^??r:oE{tm0Q͇luEm|b9בF;@aQM䲗zJPam䲗'\E]䲹5?a 6kn?'EņݯOݖ/6 6K8i?v,#4G8b؎|umI4?:B'\:v'\3߲.~a;>~VҢp~R̗+CLa/P>?eVg͇t[J OՙuE!ikW9pG?Mx襆'D.ԀORj{@ \6Ln|UfL:vȂ?S^y* Hտ?~iЬE|uOSBTYoN󣳺p§|{A)[§,N:?#duR&_GYjOEM,5|Y]YoGgu ΛJ ^˂OZjϖ9!ġ:+%|R·# duR&6]4!"a0g7_w_z|b! |li3eu`n#w?C!,w!z|ȾwbY}7#PeuRC*GV|{ TDV|wf@tm&!?a?^w |O+ ~7[Z%26K,5CX@Gl)O1x~n4]ܲo+?[j|W>6 Ia:_ 烶ʗc~~*_6 cm?/|| u7̰[TqY}w_<3oJ )S,_eˏRC |y7>_^VOW-c{וo*u)[~\Vm6?fˏ[c7ǕK /Ԑ?|<_\! wyJI-_J ߤ;1|RCY|UjH+5Ïo|WGe7R0ʖUjxK+5ŗVjHb]|i4|ot|+VjȈՅl1weᣕ*Sjx;>Z0?X*{V ꕟ_XV/>V4acՅǢ+?+^_c,/{Յ۲t8~S6߰zq|[ )w,|GMEsh~Y]8秼Cun2 @ǶlfsQ@Ϸp.îp*{VJ S>+*>d ")!co}| +ZgʉRjHG)5~h9nE>qk| r%wG|#o!!q1J &~J·|='eωQjש#>hsL0*%,hxgv 6?Rqܝb!c's>~`#X:3|YXߐX~ӯ=^Fӯ=ow>7X|I?Baw䅿uj~B(5G(5ݷ!_JIJ>B*%a|G(5PA>ɳJ :y(%|!G"*%2/E(5$e~5L*rTD]oK rY?/ M|t*Yğ*w`R9ćlA:y*YHPoCv <|-%%9؞A'B(SA(Ҭ|,嵎Iz{۲:Y=oO|ڬ^#9_?M )5G?j{k*~=7Dv+?%#瓆]~1In[e5e̷_7.l|Gs؆[Ұ+*Ov'F|瓆Oa??Eo ! ⇟|Kɟ*_ ?ЕPK _w}iW' ߇Iîp~Gׂ}|zUH~él';JTBᆿHXEK 1_~Թ!(*OvSsC+?!;8?J'[B~[H>_|>iZΟ0]|' cI.*g`N>iح)oGMW(B~_6d [B~W|WZǞ I.&ʗ{n94V}Z }ku3ی.o*?!V>˘0|yW]<~1|-4Vԇa;k ?WN xO7Oǟn_%/?Ԗ|> ' hS#S[aෟ{oʧw !) ;9ϘoC]9wm."_ey7㓅]|Ͻ.)哅]|ydO]裵2C+|CÇ>ԉS熮di0ʧhH;>N,:7DLJY>Q؅G4;Hv?X,&O|{AZTp>`?揌|{oe{8!dGN>~Zw*?쎲Wg\?{r.J|_β`S(p~qIENDB`Dd0*<DDL  C (ACE_logob*tzNm*:n*tzNm*PNG  IHDRPLTE79de%&e2}bKGDHgIFg :Hf cmPPJCmp0712OmIDATxrֵդ)JES)J,8YO8Ydpw9nӦM <^֩33yyNx좝t{|Ex9?hNM]5s㫚ii?ί9Z岠ϔoEX9}{! rv.}|)Gc.vGY{f`.l \4\l ͥ@k2|U@2 Rchkޫ22>(+??$Vo7A(+ ŕz ڀVnuAȸ[9̙ X]yA 6C˺xsfp恦pN ™9#hg`j$$OVЍ02ht/TlyIs0!$ITǞ 4oP@S= 43&Nh'M\80hi,4N NNI^8Aa ~&A[4-:bIڤqA7$mQHڦqA8Ҁ6jZYىm8?Mڪq(A mrӃ6cѠm`jv},ham84MDl жv"AmTU%W 5R :@['4 z\+hӝmQ@km܃@;6|m"%h ( G`h ( K`hs˹G6~&A{%01hA}: O# mf ɏ7h(A;uD1]ʜA[%s`󗯇@>7h{x5G ;8hW>wN{hfB 5Q4&ǿK#[̄n]4?dI}.̻BLH' .OkCJcuCJBoE##^` ?S'v&WDHwPD=w>GǛL~2N''47V?J9^V聍ԸK=6?y96OS';OmϹOM ΑsOj-0ha$PƓ}YpnkYc|Fzu`v~F[.?&}(m@QI20UǦ]Z6V(L>jUJ?hҢ fGaTR:wd 41W֢t:#]b?D+]B_s`j;\*[U\U'֢{C ⧋'Ԣ*jхhE;T*Ԣhzra-z7ԯs@-c#Vs@1d~X*uB?4!9VV趂BJEB*O%dH.RVVi*ur2?4r CZrTr a ВK<.k*] rҵZ'C@+sP>װ^nH ejբeZYlM +էEf(*oeHmO|["S# ,C4;H8.-Z4P>-Z>3jhR'CQE]bH +թ%$THzQ;(]E =όZ:?1E$Z|ft +ibP^NOv,+u14&;xÖdϒRa~Ġhrǐx aJ E$5 :˂tݥݯb89Ir=uН%{#54D3RGR,? IAW[wp @g3E3GlhFjIVbS49PR^-'V[}~KANbГQ'ŠzP\S4:Lb^=Ql!~qyDbkhIvqyD!Q\^=Vb$Ҹzti(kHp$5|Ġ]忋>Jp$vufI@^gf#yy QjokN$qy]Ŧ8a==.(;<.&-߃j5i >."95i9!Q\N=vq9D~W"˩'Zxߒ\ q4|=.& j򸜚trjӤM)t?.R]\NԘ٧l'ϥϥ6i:Q.!Q\> Z|J*qŀ7R˥TOWZ\JϕzWwGK6CqP@\.g3KB_0GBSPr)%\Jf5BjfJO. q}ţT{P@ QP.;(U؇X sG`" K 铯8~1rr;Dj$0K5_q&AkJJ dj#+)HB<7:)I{dВGpg;1[JȆ'uJȆ'yJ+M:|'uaGC4DNi|>Hi)@T'G= dԫ Y>4K@V]QJ?ɨ8'UW\I!.dM(9!^nI !-h/w'A\ #"M(3qߧ[%%ݘ@'>]4ӯ1wDCZB?dstGvQ\GM6Oⶏ|8 qq'P>G1Bľq4Ԍz71}Y8)u>Ycia9:]wxG>5|Lּ~B!|*F̰r[S?3w>_4Kޞ;#nJ==\A?4x|?? rO$üMR #o^*TdޠmO hr>)+}RWJ]RSJ]RSJ#=R:OJ#w?@;}hv8=m!=Rm~1z*A;x(hy~̣>}Jà*Alah1a Ц#qP6qmЖg ڴy@ D6m:Ul:лm<͖XІC A5-h'hfC  ڬyA<ㅃjz6;^72]O?12ն̠6j#ꖖ>@k[ZrJZҲ>UYVyZ9MAp.@Nm <=>wjV;sSO kt@POźPwGqHd8i/՝ۋYjfj!̠qV=J2svu8^@DEױ>R!~:Cz i}YRv=+A?ɮ|q}:|F8B_n XIENDB`<@< NBNormalCJ_HmH sH tH DAD Default Paragraph FontRiR  Table Normal4 l4a (k(No List>O>NBEngineering Spec F4@4 NBHeader  !4 @4 NBFooter  !H"H d Balloon TextCJOJQJ^JaJB'1B jComment ReferenceCJaJ8B8 j Comment TextCJ@jAB@ jComment Subject5\ZT z z ZrBU]^ijqCEFZBPQ/0JKS9:E   7   9 : 4^'=[&W&W&W&^&)&^&)&^&^&^&^&^&^&^&^&^&^&^&)&^&)&^&^&^&^&^&)&)&^&^&^&Ԕ&^&^&^&^&^&)&^&Ԕ&^&^&^&^&Ԕ&^&^&^&^&^&^&Ԕ&^&^&^&Ԕ&^&^&^&^&^&Ԕ&^&^&^&^&^&^&^&^&^&^&Ԕ&^&^&^&^&^&^&^&Ԕ&^&^&^&^&^&j&c9&BU]^ijqCEFZBPQ/0JKS9:E   7   9 : 4^[000 00 0U0 0^ 0^ 0^ 0^0 0U0 000 00 000000000 00 0 0 0 00 00 0P0 0p 00 0P0 0 090 090 090 0 0A 0(0 0 0( 0(0 00 0 0 0 0 00 00 00 0  0  0 0 00 00 00BU]^ijqCEFZBPQ/0JKS9:E   7   9 : 4^ !#$&'<=WX[000 00 0U0 0^ 0^ 0^ 0^0 0U0 000 00 000000000 00 00 0 0 00 00 0Q0 0 00 0Q0 00 0K0 0K0 0K0 00 0: 0:0 00 0 00 0Q0 0 0 0 0 000 0Q0 0Q0 0  0  0 0 0Q0 0Q0 00000X00@0X00@0X00@0X00@0X00@0@0@0@0BU]^ijqCEFZBPQ/0JKS9:E   7   9 : 4^<W[000 00 0U0 0^ 0^ 0^ 0^0 0U0 000 00 000000000 00 00 0 0 00 00 0Q0 0 00 0Q0 00 0K0 0K0 0K0 00 0: 0:0 01 0 00 0R0 0 0 0 0 000 0R0 0R0 0/ C$ 0C$ 0@0B$ 0@0B$ 0@0C$ 0Z0d0Z0d000 00A@0@0 ""===@ V sZ ")^ 0S::Z !#$%&'(Y Z 8@0(  B S  ?CNV a k s [HN[:OOl//JJoo778899::E !#$&VWWX[ek [F`"G~5 />2E0xR8U0xR^`o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH.^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.P^`P56o(hH.pPp^p`P56o(hH)  P ^ `Po(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()2E~5 /4 F~5 /8  ^`;o(hHPART  !hh^h`;o(hH.P "^`56o(hH. #^`56o(hH.( $^`56o(hH. %00^0`56o(hH) & PP^P`o(hH)h ' ^`o(hH() ( ^`o(hH() ^`;o(hHPART  !hh^h`;o(hH.T "^`56o(hH. #^`56o(hH., $^`56o(hH. %00^0`56o(hH) & PP^P`o(hH)l ' ^`o(hH() ( ^`o(hH()         ts`C]9ti M b(m{*Aj G!Lz&<'a'B.!./!0c1 )6T8U9i%=C2IkaPX6T`XvYE.\G]0^,e/fWf}k>qnSopHtq+Tu%w*Qwz}F|oe~fQU eNB$D$6;nxX<i@dU+X!R_0P_[T[ H5ufI +T}{c",&;U:S+n9H(E;QplT2&p [H%^h5zqBI?IF #&[a@0#Routing: ENGINEERING SPECIFICATION(IPM.Note.Microsoft Word.Status TrackingES_PC-102CICI-DL.doc` ܧ@B+//o=SYMCOMINC/ou=first administrative group/cn=Recipients/cn=JJRussoJosh Russo] ܧ@B+//o=SYMCOMINC/ou=first administrative group/cn=Recipients/cn=JimCJim Cronine ܧ@B+//o=SYMCOMINC/ou=first administrative group/cn=Recipients/cn=James.BarmanJim Barman@ Z@@UnknownGz Times New Roman5Symbol3& z Arial5& zaTahoma"qh\G\ g g 24d2QHX ?NB2ENGINEERING SPECIFICATIONjjrussoLarissa Oh+'0   @ L Xdlt|ENGINEERING SPECIFICATIONjjrusso Normal.dotLarissa9Microsoft Office Word@G@z,Yr@jwg ՜.+,0 hp   Symcom Inc.' ENGINEERING SPECIFICATION Title  !"#$%&'()*,-./0123456789:;<=>?@ABCDEFGHIJKLMNOPQRSUVWXYZ[\]^_`abcdefghijklmnopqrstuvwxy{|}~Root Entry FwData +5P1TableT ii-201a-au-b - Littelfuse - 8.1U3