ࡱ> %` xbjbj 4̟̟)N---86.Dz.@820B0X0X0X0X0X0X0@ @ @ @ @ @ @$BhwDxD@0X0X000D@X0X0Y@B4440X0X0V>40V>44V~<@<X0&0 (~=}-1p< V>@<@<0D 2 D<D<\X0l04z0 0SX0X0X0D@D@-4XX0X0X0@0000 d ENGINEERING SPECIFICATION SYMCOM MODEL ISS-102ACI-MC Intrinsically Safe Pump Control GENERAL REFERENCES UL 913 Intrinsically Safe Apparatus and Associated Apparatus for Use in Class I, II, and III, Division I, Hazardous (Classified) locations, Sixth Edition Underwriters Laboratories ANSI/IEEE C62.41 American National Standards Institute/Institute of Electrical & Electronics Engineers Equipment shall be installed according to the latest version of the National Electrical code. WARRANTY Manufacturer Warranty: The manufacturer shall guarantee the pump control to be free from material and workmanship defects for a period of five years from the date of manufacture when installed and operated according to the manufacturers requirements. PRODUCTS MANUFACTURERS The equipment specified shall be the Model ISS-102ACI-MC, manufactured by SymCom, Inc. DESCRIPTION Regulatory Requirements: The equipment shall be UL Listed as type QUZWProcess Control Equipment for Use in Hazardous Locations, Sixth Edition. Performance/Design Criteria General I/O Capability: Outputs: The equipment shall include one SPST and one SPDT output relay contact pilot duty rated at 180VA @ 120VAC, 5 amps @ 120VAC general purpose. Inputs: The equipment shall provide two control inputs to the hazardous area. The equipment shall accept single-phase input voltage rated 120 VAC. Functions: The equipment shall provide single-channel switch mode. The equipment shall energize both output relays upon activation of input channel #1. The equipment shall illuminate two LEDs upon activation of the output relays. The equipment shall provide dual-channel switch mode. The equipment shall energize an output relay upon activation of its associated input channel. The equipment shall illuminate an LED upon activation of its associated output relay. The equipment shall provide dual-channel differential/latching mode. The equipment shall energize both output relays upon activation of input channel #2. The equipment shall de-energize the output relays upon deactivation of both input channels. The equipment shall illuminate both LEDs upon activation of the output relays. Human Interface Features: The equipment shall provide the following functions controlled from a DIP switch: Mode selection: single-channel switch, dual-channel switch, dual-channel differential/latching. Input logic selection: direct, inverted. Debounce delay selection: , 2 seconds. The equipment shall include a dial adjustment to set the input sensitivity from 4.7k to 100k ohms. The equipment shall have two indicator LEDs capable of indicating the status of the output relays. Intrinsically Safe Requirements: The equipment shall have the following entity parameters: Voc=16.8V Isc=1.2mA La=100mH Ca=0.39F Po= Voc * Isc 4 The equipment shall provide intrinsically safe circuit into the following locations: Class I, Divisions I & II, Groups A, B, C, & D Class II, Divisions I & II, Groups E, F & G Class III The equipment shall provide two inputs to the hazardous area. Electromagnetic Compatibility: The equipment shall be immune to electrostatic discharge per IEC 61000-4-2, Level 3, 6 kV contact discharge and 8 kV air discharge. The equipment shall be immune to electrical fast transient bursts per IEC 61000-4-4, Level 4, 4 kV power supply port, 2 kV input/output ports. The equipments power supply port shall be immune to electrical surges per IEC 61000-4-5, Level 4. Specified limits shall be 4kV line-to-line and line-to-ground. The equipment shall be immune to radiated radio frequency emissions. Specified limits shall be 10V/m at 150 MHz. Dielectric Isolation: The equipment shall provide 2000VAC dielectric withstand between the AC mains and the relay contacts and between the AC mains and enclosure for one minute. Enclosure Class of Protection: The equipment shall provide IEC IP20 (finger safe) protection. Environmental Requirements: The equipment shall operate continuously without derating in ambient temperatures of -20 to 55C (-4 to 131F). The equipment shall operate continuously without derating in relative humidity of up to 95% non-condensing per IEC 68-2-3. The equipment shall operate properly after storage in ambient temperatures of -40 to 80C (-40 to 176F). Dimensions: The equipment dimensions shall not exceed 2.1 in width x 3.5 in length x 2.5 in height. Mounting: The equipment shall be mountable on standard 35 mm DIN rail. The equipment shall be surface mountable on a backplane using two screws, bolts or similar mounting hardware. En SEQ CHAPTER \h \r 1d of Section       FILENAME \* MERGEFORMAT ES_ISS-102ACI-MC_A1 06/09/2008 ./1234TUjm !  4 = > @ R s  < D E 򿭜q`qRh&CJOJQJ^JaJ h@zhNBCJOJQJ^JaJhNB5CJOJQJ^JaJhOCJOJQJ^JaJhNBCJOJQJ^JaJ h^_hNBCJOJQJ^JaJ#h^_hNB5CJOJQJ^JaJhNBCJOJQJ^Jh5CJOJQJ^Jh&5CJOJQJ^Jh65CJOJQJ^JhNB5CJOJQJ^J U]E}$ & F \`0@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ[ĦPART a$gdNB;$ \0b@ P !$`'0*-/2p5@8;=@CPF Idh1$a$gdNB)w]^iA}$ & F \`0@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB?$ \`0@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNBijA}$ & F \`0*8@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB?$ \`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB" FB$ b `0*8@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB<$ & F \`0*8@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB:$ _`0*8@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB ?$ \`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB;$ b `0v*8@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB F<$ \`08@ P !$`'0*-/2p5@8;=@CPF I1$^a$gdNB|$ & F Y`08@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB r JJ8$ \`08@ P !$`'0*-/2p5@8;=@CPF I1$a$gdNB|$ & F Y`08@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB   A?$ \`08@ P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB}$ & F \`08@ P !$`'0*-/2p5@8;=@CPF I1$Eƀ[ĦPART a$gdNB   E>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB|$ & F Y`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNBE F G I h j w    # $ % . / ; < > ? G U c d ųn`RDhCJOJQJ^JaJhxeCJOJQJ^JaJhRCJOJQJ^JaJ hNB5;CJOJQJ^JaJ&h'hNB5;CJOJQJ^JaJ heQ_hNBCJOJQJ^JaJhNB5CJOJQJ^JaJ#h^_hNB5CJOJQJ^JaJ h^_hNBCJOJQJ^JaJh&CJOJQJ^JaJhNBCJOJQJ^JaJhEXCJOJQJ^JaJ h i j >$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB7$ Y`0P !$`'0*-/2p5@8;=@CPF I1$a$gdNBj v w D?$ Y`0P !$`'0*-/2p5@8;=@CPF I1$^`a$gdNB|$ & F Y`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNBw  K9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd(z$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB  $ D|$ & F Y`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB?$ Y`0P !$`'0*-/2p5@8;=@CPF I01$^`0a$gdNB$ % = Fz$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB= > ? :$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gdNB>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB? H I:$ & F Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdS+z$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNBd g k m q t z  # h r s u v ||n`hCJOJQJ^JaJh{CJOJQJ^JaJhTSCJOJQJ^JaJhxeCJOJQJ^JaJ h^_hdCJOJQJ^JaJhS+CJOJQJ^JaJhdCJOJQJ^JaJhUCJOJQJ^JaJ h^_hNBCJOJQJ^JaJhNBCJOJQJ^JaJh;$CJOJQJ^JaJ Mz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB7$ Y`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gdd # h H:$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdTS|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNBh i t Mz$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdNB7$ Y`0P !$`'0*-/2p5@8;=@CPF I1$a$gdNBt u v N9$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdNB:$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gdNB>$ Y`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gdNB "%&)*+>BNOQQWZ[ȺȬȺֺtctUhxeCJOJQJ^JaJ h^_heCJOJQJ^JaJheCJOJQJ^JaJh/fCJOJQJ^JaJh[CJOJQJ^JaJhCJOJQJ^JaJhNBCJOJQJ^JaJhX!CJOJQJ^JaJhpCJOJQJ^JaJhRCJOJQJ^JaJh{CJOJQJ^JaJh`CJOJQJ^JaJ! QR5$ V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdX!9$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdNBR<KK9$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdX!<=3WWW9$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd9$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd5$ V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdMz$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gde7$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdpJz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gde:$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$a$gdeOP[exy"ghjkӷũӛᩛqq` hSR+h/fCJOJQJ^JaJhxeCJOJQJ^JaJh/fCJOJQJ^JaJh;$CJOJQJ^JaJh%^CJOJQJ^JaJh}F|CJOJQJ^JaJh]CJOJQJ^JaJhi%=CJOJQJ^JaJh0CJOJQJ^JaJheCJOJQJ^JaJ h^_heCJOJQJ^JaJ Pz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdePyK9$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd0z$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gdeZ5$ V`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd}F|9$ & F V`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gde5$ V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdeijT:$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gdp7$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gde9$ & F V`0*FP !$`'0*-/2p5@8;=@CPF I1$a$gd%^Fz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f>$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f-.0Xjk !JNuv˽ttttfttttttttthCJOJQJ^JaJ h^_h/fCJOJQJ^JaJh{CJOJQJ^JaJhPCJOJQJ^JaJhxeCJOJQJ^JaJh2.CJOJQJ^JaJh/fCJOJQJ^JaJ hSR+h/fCJOJQJ^JaJ hnW9h/fCJOJQJ^JaJ#hSR+h/f>*CJOJQJ^JaJ(L7$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/fkFz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f>$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/fk|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/fE>$ Y`0*P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/f|$ & F Y`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/fM7$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/fz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.a$gd/f/0<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/f9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd/f0w & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gdPCw & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gdPCw & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gdPXYH?$ Y`0*P !$`'0*-/2p5@8;=@CPF I1$^`a$gd/fw & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gdPY  lmP< Y`0*P !$`'0*-/2p5@8;=@CPF I1$^`gd/f9$ V`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd/f9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd/fJw & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gd/f<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/fww & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gd/f)*+.:;<?LM()*,-/0235򔌈zvnjnjnjnjh }+jh }+Uhmh/fCJOJQJ^JaJh/fjh/fU hCh/fCJOJQJ^JaJ#h^_h/f5CJOJQJ^JaJh;$CJOJQJ^JaJhi CJOJQJ^JaJhpCJOJQJ^JaJ h^_h/fCJOJQJ^JaJh/fCJOJQJ^JaJ&wM9$ V`0P !$`'0*-/2p5@8;=@CPF I1$^a$gd/fw & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ.gd/fLMWXS<$ V`0P !$`'0*-/2p5@8;=@CPF Id1$^a$gd/f5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdi 9$ & F V`0P !$`'0*-/2p5@8;=@CPF I1$a$gd/fXKz$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$Eƀ[Ħ .a$gd/f9$ & F V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/f)+,./124578~$a$gdAQ5$ V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/f@$ \0b@ P !$`'0*-/2p5@8;=@CPF Ib1$^b`a$gd/f 5689TUhiklmovwxhmh }+h ZrhmHnHuhjhUh\,jh@~h%~B*Uph8uvwx5$ V`0*P !$`'0*-/2p5@8;=@CPF I1$a$gd/fgdNB5$ V`0P !$`'0*-/2p5@8;=@CPF I1$a$gdNB21h:pNB/ =!"#$% Dd>  C Ab=Y"? MHDJn=Y"? MHPNG  IHDR+ gAMA|Q pHYs.>\IDAThM&`^|ZYrss$c&R<y>܆jvt~TxS<`X=  & $dl ܂Յb h ;&4LTDb- r8;#ø3r rYX*f*v*84j9 N&aA,j~IBXؘ$}C< I9@cD!0hX+8ϑ @HF #¡l3-,e-v4Ss- 4ʱ =]nyƈ,dєИ-)klJmSab^X+Yec˼0ec΂670 MX8dh|6;p2!$j9Xo1_'ιQΧ"zP>RH߀$DE,OX)OSK#]B= $6/n)\W>ח}[U(\K,IPQؖ8B{ a "b n RnXGqb}9@6_o T)Qq<HF m#bl_DV,_"~_[[snGE`__!{8j"? ?%SWUVX=+;F4DH"BVLB@ IytԄ"˽X~j- ọӰ\H& }N|O>o(BqU{^yolU4 { (t!^_Ek0PAp-WI[U([ s` k-?z7$uJ\Bbjm׷APOu:Ďq◶8{?{O>NBEngineering Spec F4@4 NBHeader  !4 @4 NBFooter  !H"H d Balloon TextCJOJQJ^JaJFV`1F FollowedHyperlink >*B* phx U]^ij"rhijvw$%=>?HhituvQ<P j   k   / 0 C XY  lmwMXy@0@0@/ 0@0A/ 0<@0B/ 0E@0B/ 0E@0@0@0A/ 0<@0B/ 0=@0@0@/ 0@0A/ 0H@0@0@0@0A/ 0H@0B/ 0C/ 0@0A/ 0H@0B/ 0@0@0C/ 0(@0C/ 0(D/ 0@0B/ 0@0@0C/ 0D/ 0C/ 0(D/ 0C/ 0(D/ 0B/ 0@0C/ 0bD/ 0|D/ 0|@0B/ 0@0C/ 0xD/ 0D/ 0D/ 0D/ 0D/ 0@0@0C/ 0xD/ 0!D/ 0!D/ 0!@0C/ 0x@0B/ 0@0C/ 0C/ 0C/ 0C/ 0@0B/ 0@0B/ 0@0B/ 0@0C/ 0t!C/ 0t!C/ 0t!@0@0@$ 0A$ 0#A$ 0#U]^ij"rhijvw$%=>?H#hituvQR<=3P y   i j   k   / 0 C XY  lmwLMWX)+,./124578uvy00 00 0U0 0^0 0^000 0U0 000 00 00000 00 0j 0w0 00 000 0% 0?0 0% 0 00 000 0i 0v 0v0 0i 0R 0R0 0i 0= 0= 0=0 00 0 0 0 00 00 00 00 0j  0  0  0  0  0 00 0j  0  0  0 0 0j 0 00 0  0  0  0 0 00 00 00 0m 0m 0m0 00 0 0 0M 0M00@0X00@0X00@0X00@0X00@0@0@0@0X00U]^ij"rhijvw$%=>?H#hituvQR<=3P y   i j   k   / 0 C XY  lmwMWX)7uy00 00 0U0 0^0 0^000 0U0 0Y00 00 0d0000 0d0 0 00 0d0 0t00 0 00 0 0? 0?0 0t00 0 0 00 0 0 00 0 0 0 00 0t0 0 0  0  0 0 00 00 0t0 0  0  0  0  0  0 00 0  0{  0{  0{ 0 0 0 0t0 0s  0s  0s  0s @0B 0@0B 0@0B 0@0C 0!C 0!C 0!@0B 0B 0 @0C 0l#C 0l#008/b1*@0@0 00J MMMPE d 5x!&,6EJ]i   j w  $ = ? h t R<Pk0CYwX8x "#$%'()*+-./012345789:;<=>?@ABCDFGHIKwx +?PNZ4/ y y9*urn:schemas-microsoft-com:office:smarttagsplace  [a&*W[y - 1 -5))++,,./1245vysv))++,,./1245vy33""EF;<GGdgqt"grsQQ<<QWZ[O P     h j k - . 0 X())++,,./124ijtuuy))++,,./1245vyF`"G2E0xR8U0xR^`o(. ^`hH. pLp^p`LhH. @ @ ^@ `hH. ^`hH. L^`LhH. ^`hH. ^`hH. PLP^P`LhH.^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()^`;o(hHPART hh^h`;o(hH.^`56o(hH.^`56o(hH.^`56o(hH.00^0`56o(hH) PP^P`o(hH) ^`o(hH() ^`o(hH()2E8UF         QP`mi @mVo[({9#;$& }+\,2.L3?4}!;i%=pJLSTS`Xxe/fi}kJlp Zr}F|,{Pe8NB4-6u~dAQUX!Rhsv0G_ZQuf]%~c5O[c"&; }M6S+H(c;Qp :%^EX!#Routing: ENGINEERING SPECIFICATION(IPM.Note.Microsoft Word.Status TrackingES_ISS-102ACI-MC.doc` ܧ@B+//o=SYMCOMINC/ou=first administrative group/cn=Recipients/cn=JJRussoJosh Russo] ܧ@B+//o=SYMCOMINC/ou=first administrative group/cn=Recipients/cn=JimCJim Cronine ܧ@B+//o=SYMCOMINC/ou=first administrative group/cn=Recipients/cn=James.BarmanJim Barman@ d  x@UnknownRichard James Grismergz Times New RomanTimes New RomanUSymbolTimes New Roman?& z ArialArial5& zaTahoma"1hĦL&#=]Qs]Qs4d2QHX ?NB2ENGINEERING SPECIFICATIONjjrussojjrusso Oh+'0  < H T`hpxENGINEERING SPECIFICATIONjjrussoNormaljjrusso35Microsoft Office Word@@o@#}]՜.+,0 hp   Symcom Inc.sQ' ENGINEERING SPECIFICATION Title  !"#$%&'()*+,-./0123456789:;<=>?@ABCDEFGHIJKLNOPQRSTVWXYZ[\]^_`abcdefghijklmnopqrstuvwyz{|}~Root Entry Fpʎ=}Data M1TableUEWordDocument4SummaryInformation(xDocumentSummaryInformation8CompObjq  FMicrosoft Office Word Document MSWordDocWord.Document.89q resourcetype=product-manuals - Littelfuse - 8.1U3