Littelfuse Announces eFuse Protection ICs Series

Designed for heavy-use consumer electronics, data communications, and industrial applications.

CHICAGO, October 4, 2022Littelfuse, Inc. (NASDAQ: LFUS), an industrial technology manufacturing company empowering a sustainable, connected, and safer world, announced the new eFuse Protection ICs product line, a series of four versatile circuit protection devices.

The eFuse Protection ICs utilize an innovative design that provides a wide range of power input (3.3V to 28V) and integrated protection. In addition to overvoltage protection, these electronic fuses protect against overcurrent, short circuit, inrush current, reverse current, and overtemperature events with real-time diagnostics—all in one chip.

The eFuse Protection ICs are ideal for use in a wide range of consumer electronics and data communications interfaces, including:

  • Bluetooth headsets
  • Wearable devices
  • Tablet PCs
  • Charging cables
  • Battery devices
  • Adapter-powered devices
  • Networking
  • PCs/notebooks
  • Datacom power systems
  • Fan power controls
  • HDD and SSD storage drives
  • Industry 12V/24 power input/output

“The eFuse Protection ICs provide today’s electronics designers with significant flexibility by integrating robust circuit protection, sensing, and control in a single chip,” said Bernie Hsieh, Assistant Product Manager of the Protection Semiconductor Business team at Littelfuse. “Providing a low power consumption, high accuracy current limiting circuit with quick response time makes them a win-win-win for many portable electronics and datacom applications.”

The eFuse Protection ICs offer these key benefits:

  • Provides a highly accurate current limiter, with faster response time, and more integrated protection features than traditional fuses and PTCs
  • Incorporates more flexibility such as adjustable overvoltage threshold, current limiting, and inrush current, along with true reverse current blocking compared to conventional power switches
  • Reduces the design-in phase, PC board space requirements, BOM cost, and time-to-market when versus typical discrete solutions (e.g., hot-swap controller + MOSFET)
  • Improved product reliability, increased battery life, lower repair costs, and lengthened overall product lifetime

The eFuse Protection ICs are available in the following series:

  • LS0504EVT233 – 5V, 4A, overvoltage, overcurrent protection, SOT23-3 package
  • LS0505EVD22 – 5V, 5A, overvoltage, overcurrent protection, DFN2x2 package
  • LS1205ExD33 – 18V, 5A, programmable current limit, output voltage clamp, DFN3x3 package
  • LS2406ERQ23 – 28V, 6A, true reverse blocking, fast role swap, QFN2.5x3.2 package

Availability

The eFuse Protection ICs are available in tape and reel format in quantities of 3,000 (LS0504EVT23, LS0505EVD22) or 5,000 (LS1205ExD33, LS2406ERQ23). Place ample requests through authorized Littelfuse distributors worldwide. For a listing of Littelfuse distributors, please visit Littelfuse.com.

For More Information

Additional information is available on the eFuse Protection ICs product page. For technical questions, please contact Bernie Hsieh, Assistant Product Manager, Protection Semiconductor Business, bhsieh@littelfuse.com.

About Littelfuse

Littelfuse (NASDAQ: LFUS) is an industrial technology manufacturing company empowering a sustainable, connected, and safer world. Across more than 15 countries, and with 17,000 global associates, we partner with customers to design and deliver innovative, reliable solutions. Serving over 100,000 end customers, our products are found in a variety of industrial, transportation and electronics end markets — everywhere, every day. Learn more at Littelfuse.com.

LFUS-P 

# # #