LCD Projector

LCD Projector


Circuits shown here can experience overload, short circuit conditions, or voltage transients (lightning, ESD, etc.) and may require protection components to meet Regulatory standards or to ensure reliable operation. Click on the green links to find Littelfuse circuit protection solutions.

Solutions By Circuit

AC Mains

  • Leaded

  • LA

    Line Voltage Operation Radial Leaded Varistor

Audio in/out

  • SP1001-02XTG

    8pF, 15kV, Unidirectional TVS Array for ESD Protection - Qualified to AEC-Q101

Component video

  • V9MLA0402

    Multilayer Transient Voltage Suppressor

  • SP0503BAHT

    Surface Mount TVS Avalanche Diode Arrays

  • SP0503BAHTG

    30pF, 30kV, Unidirectional TVS Array for ESD Protection

DC input

DVI port

  • PGB10402

    Lead-Free 0402 Surface Mount Polymeric ESD Suppressors

  • PGB10603

    Lead-Free 0603 Surface Mount Polymeric ESD Suppressors

  • PGB20402

    Lead-Free 0402 Surface Mount Polymeric ESD Suppressors

  • SP3003

    0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection - Qualified to AEC-Q101

HDMI port

  • SP3010

    Ultra-Low Capacitance Diode Array for ESD Protection

  • SP3012

    Low Capacitance ESD Protection, 0.5pF Rail Clamp Array - Qualified to AEC-Q101

  • PGB1010402

    Lead-Free 0402 Surface Mount Polymeric ESD Suppressors

  • PGB1010603

    Lead-Free 0603 Surface Mount Polymeric ESD Suppressors

  • PGB2010402

    Lead-Free 0402 Surface Mount Polymeric ESD Suppressors

IEEE 1394

  • 1812L110/33

    PolySwitch® Lead-Free Surface Mount Resettable PPTC

  • PGB1040805

    PGB1 Series - PulseGuard® Lead-Free 0805 Surface Mount Polymeric ESD Suppressors - OBSOLETE

  • PGB1010603

    Lead-Free 0603 Surface Mount Polymeric ESD Suppressors

S-Video / Composite video

  • V9MLA0402

    Multilayer Transient Voltage Suppressor

Serial port

  • SP723ABT

    SCR/Diode Array for ESD and Overvoltage Protection

  • SP723ABTG

    5pF, 8kV, SCR & Diode Rail Clamp Array

USB 2.0

  • V5.5MLA0603

    Multilayer Transient Voltage Suppressor

  • PGB1010603

    Lead-Free 0603 Surface Mount Polymeric ESD Suppressors

  • PGB102ST23

    Lead-Free SOT23 Surface Mount Polymeric ESD Suppressors

  • SP3003

    0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection - Qualified to AEC-Q101

  • PGB1010402

    Lead-Free 0402 Surface Mount Polymeric ESD Suppressors

USB 3.0

  • SP3003

    0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection - Qualified to AEC-Q101

  • SP3010

    Ultra-Low Capacitance Diode Array for ESD Protection

  • SP3012

    Low Capacitance ESD Protection, 0.5pF Rail Clamp Array - Qualified to AEC-Q101

  • SP3011

    Littelfuse SP3011 SPA™ TVS Diode Array

VGA port

  • SP724AHT

    SCR/Diode Array for ESD and Overvoltage Protection

  • SP724AHTP

    SCR/Diode Array for ESD and Overvoltage Protection