Multi-Pulse SIDAC

SIDAC- Multi-Pulse



Design Notes:

Protection Application:
SIDAC devices are used in the relaxation oscillator circuits to provide sharp current pulses which are often run through transformers to provide high voltage discharges. The Multi-Pulse SIDAC devices are used in the HID lamp ignition circuit to generate high-voltage pulses (3 minimum per 50/60Hz half-cycle) required to start a metal halide lamp.
Solution Description:
The axial DO-15X package K2401GSUB is most often used in 220/240VAC circuits.
Companion Solutions:
Multi-Pulse SIDAC devices are also available in through-hole TO-202 packages
Regulatory Issues:
Does not apply.
Unique Features:
Littelfuse has the unique capability to custom tailor device selection and lead form options to customer needs.
Application Warnings:
Generally not suitable for circuit protection. SIDACtor devices are better suited for protection applications.

Solutions

Solutions