Circuit Protection of eSATA Port

Circuit Protection of eSATA Port



Design Notes:

Protection Application:
The data signals used in external SATA Interface ports have a data rate of 1,500 Mbps (Gen I) and up to 3,000 Mbps (Gen II). The signal lines to be protected from ESD include Rx+, Rx-, Tx+ and Tx-.
Solution Description:
Due to the extremely high rate of data transfer, the capacitance of the ESD suppressor must be minimized. As shown at the left, low-capacitance (0.45pF) silicon protection arrays can be used.
Companion Solutions:
Other form factors such as MSOP-10 (SP3003-04ATG - pictured below) are available, depending on the design preference of the design engineer.
Regulatory Issues:
The IEC 61000-4-2 will be the most appropriate standard that applies for this port. It supplies a test method for verifying that the end product is not susceptible to ESD events.
Unique Features:
Application Warnings:

Solutions

Solutions

  • SP3010

    Ultra-Low Capacitance Diode Array for ESD Protection

  • SP3003

    0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection - Qualified to AEC-Q101