USP2446 Data Serial 5 Thermistor Reliability Testing

Initial Testing (1.1) Tolerance Final Testing (1.6) Change °C
Tolerance
+/-1°C
Temperature Ohms High Limit Low Limit Ohms °C
-40 99662 173701 28199 99935 -0.04
-35 71938 72117
-30 52488 252620
-25 38696 38801
-20 28814 45381 12861.0 28899 -0.05
-15 21663 21732
-10 16437 16493
-5 12583 12627
0 9714.0 13348 6152 9748.7 -0.07
5 7564.5 7586.5
10 5935.4 5949.6
15 4690.9 4700.5
20 3733.1 3739.8
25 2990.6 3661 2339 2995.5 -0.04
30 2411.1 2414.8
35 1955.8 1958.7
40 1595.8 1889 1307 1598.1 -0.04
45 1309.45 1311.32
50 1080.27 1081.83
55 895.85 897.15
60 746.63 747.72
65 625.27 626.18
70 526.06 526.82
75 444.56 445.20
80 377.31 426 328 377.83 -0.04
85 321.55 321.98
90 275.13 275.48
95 236.32 236.60
100 203.732 225 183 203.950 -0.04
105 175.956 176.411
110 152.475 153.115
115 132.564 133.338
120 115.632 116.490