USP2446 Data Serial 3 Thermistor Reliability Testing

Initial Testing (1.1) Tolerance Final Testing (1.6) Change °C
Tolerance
+/-1°C
Temperature Ohms High Limit Low Limit Ohms °C
-40 99045 173701 28199 99101 -0.01
-35 71466 71529
-30 52150 52203
-25 38463 38503
-20 28657 45381 12861.0 28685 -0.02
-15 21557 21577
-10 16365 16379
-5 12533 12542
0 9678.0 13348 6152 9684.9 -0.01
5 7531.7 7538.3
10 5906.6 5912.4
15 4666.2 4671.2
20 3712.3 3716.5
25 2973.3 3661 2339 2976.8 -0.03
30 2396.8 2399.6
35 1944.0 1946.3
40 1586.1 1889 1307 1587.9 -0.03
45 1301.50 1302.91
50 1073.79 1074.89
55 890.56 891.42
60 742.33 742.98
65 621.77 622.26
70 523.22 523.58
75 442.26 442.52
80 375.45 426 328 375.63 -0.01
85 320.05 320.17
90 273.92 273.99
95 235.35 235.38
100 202.962 225 183 202.960 0.00
105 175.310 175.567
110 151.925 152.385
115 132.091 132.699
120 115.219 115.924