**********************************
**********************************
**
** Littelfuse, LP
** SCR SPICE Models
** Sxx10xSx-Sxx10x
**
** T. Chenoski
** Irving Technical Center
**
** A 06/14/08
**
**********************************
**********************************
.SUBCKT S4010RS2   1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  1MEG
Rlat    2          6  9.09
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=3.2E-16   IBV=100U  BV=400)
.MODEL  Zgate      D  (IS=1E-16     IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=5E-15     BF=1.10   CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=1E-12     ISE=1E-9  BF=10.0    RC=0.45    CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S4010LS2   1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  1MEG
Rlat    2          6  9.09
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=3.2E-16   IBV=100U  BV=400)
.MODEL  Zgate      D  (IS=1E-16     IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=5E-15     BF=1.10   CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=1E-12     ISE=1E-9  BF=10.0    RC=0.45    CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S4010VS2   1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  1MEG
Rlat    2          6  9.09
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=3.2E-16   IBV=100U  BV=400)
.MODEL  Zgate      D  (IS=1E-16     IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=5E-15     BF=1.10   CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=1E-12     ISE=1E-9  BF=10.0    RC=0.45    CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S4010DS2   1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  1MEG
Rlat    2          6  9.09
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=3.2E-16   IBV=100U  BV=400)
.MODEL  Zgate      D  (IS=1E-16     IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=5E-15     BF=1.10   CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=1E-12     ISE=1E-9  BF=10.0    RC=0.45    CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S4010RS3   1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  1MEG
Rlat    2          6  9.09
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=3.2E-16   IBV=100U  BV=400)
.MODEL  Zgate      D  (IS=1E-16     IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=5E-15     BF=1.10   CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=1E-12     ISE=1E-9  BF=10.0    RC=0.45    CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S4010LS3   1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  1MEG
Rlat    2          6  9.09
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=3.2E-16   IBV=100U  BV=400)
.MODEL  Zgate      D  (IS=1E-16     IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=5E-15     BF=1.10   CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=1E-12     ISE=1E-9  BF=10.0    RC=0.45    CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S4010VS3   1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  1MEG
Rlat    2          6  9.09
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=3.2E-16   IBV=100U  BV=400)
.MODEL  Zgate      D  (IS=1E-16     IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=5E-15     BF=1.10   CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=1E-12     ISE=1E-9  BF=10.0    RC=0.45    CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S4010DS3   1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  1MEG
Rlat    2          6  9.09
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=3.2E-16   IBV=100U  BV=400)
.MODEL  Zgate      D  (IS=1E-16     IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=5E-15     BF=1.10   CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=1E-12     ISE=1E-9  BF=10.0    RC=0.45    CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S6010RS2   1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  1MEG
Rlat    2          6  9.09
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=3.2E-16   IBV=100U  BV=600)
.MODEL  Zgate      D  (IS=1E-16     IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=5E-15     BF=1.10   CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=1E-12     ISE=1E-9  BF=10.0    RC=0.45    CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S6010LS2   1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  1MEG
Rlat    2          6  9.09
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=3.2E-16   IBV=100U  BV=600)
.MODEL  Zgate      D  (IS=1E-16     IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=5E-15     BF=1.10   CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=1E-12     ISE=1E-9  BF=10.0    RC=0.45    CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S6010VS2   1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  1MEG
Rlat    2          6  9.09
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=3.2E-16   IBV=100U  BV=600)
.MODEL  Zgate      D  (IS=1E-16     IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=5E-15     BF=1.10   CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=1E-12     ISE=1E-9  BF=10.0    RC=0.45    CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S6010DS2   1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  1MEG
Rlat    2          6  9.09
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=3.2E-16   IBV=100U  BV=600)
.MODEL  Zgate      D  (IS=1E-16     IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=5E-15     BF=1.10   CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=1E-12     ISE=1E-9  BF=10.0    RC=0.45    CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S6010RS3   1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  1MEG
Rlat    2          6  9.09
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=3.2E-16   IBV=100U  BV=600)
.MODEL  Zgate      D  (IS=1E-16     IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=5E-15     BF=1.10   CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=1E-12     ISE=1E-9  BF=10.0    RC=0.45    CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S6010LS3   1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  1MEG
Rlat    2          6  9.09
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=3.2E-16   IBV=100U  BV=600)
.MODEL  Zgate      D  (IS=1E-16     IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=5E-15     BF=1.10   CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=1E-12     ISE=1E-9  BF=10.0    RC=0.45    CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S6010VS3   1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  1MEG
Rlat    2          6  9.09
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=3.2E-16   IBV=100U  BV=600)
.MODEL  Zgate      D  (IS=1E-16     IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=5E-15     BF=1.10   CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=1E-12     ISE=1E-9  BF=10.0    RC=0.45    CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S6010DS3   1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  1MEG
Rlat    2          6  9.09
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=3.2E-16   IBV=100U  BV=600)
.MODEL  Zgate      D  (IS=1E-16     IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=5E-15     BF=1.10   CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=1E-12     ISE=1E-9  BF=10.0    RC=0.45    CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S4010R     1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  35
Rlat    2          6  2.64
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=10F       IBV=1U    BV=400)
.MODEL  Zgate      D  (IS=10F       IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=10P       BF=1.5    CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=10P       ISE=1E-9  BF=100.0   RC=13.6M   CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S4010L     1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  35
Rlat    2          6  2.64
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=10F       IBV=1U    BV=400)
.MODEL  Zgate      D  (IS=10F       IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=10P       BF=1.5    CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=10P       ISE=1E-9  BF=100.0   RC=13.6M   CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S4010V     1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  35
Rlat    2          6  2.64
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=10F       IBV=1U    BV=400)
.MODEL  Zgate      D  (IS=10F       IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=10P       BF=1.5    CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=10P       ISE=1E-9  BF=100.0   RC=13.6M   CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S4010D     1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  35
Rlat    2          6  2.64
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=10F       IBV=1U    BV=400)
.MODEL  Zgate      D  (IS=10F       IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=10P       BF=1.5    CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=10P       ISE=1E-9  BF=100.0   RC=13.6M   CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S6010R     1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  35
Rlat    2          6  2.64
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=10F       IBV=1U    BV=600)
.MODEL  Zgate      D  (IS=10F       IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=10P       BF=1.5    CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=10P       ISE=1E-9  BF=100.0   RC=13.6M   CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S6010L     1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  35
Rlat    2          6  2.64
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=10F       IBV=1U    BV=600)
.MODEL  Zgate      D  (IS=10F       IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=10P       BF=1.5    CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=10P       ISE=1E-9  BF=100.0   RC=13.6M   CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S6010V     1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  35
Rlat    2          6  2.64
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=10F       IBV=1U    BV=600)
.MODEL  Zgate      D  (IS=10F       IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=10P       BF=1.5    CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=10P       ISE=1E-9  BF=100.0   RC=13.6M   CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S6010D     1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  35
Rlat    2          6  2.64
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=10F       IBV=1U    BV=600)
.MODEL  Zgate      D  (IS=10F       IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=10P       BF=1.5    CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=10P       ISE=1E-9  BF=100.0   RC=13.6M   CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S8010R     1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  35
Rlat    2          6  2.64
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=10F       IBV=1U    BV=800)
.MODEL  Zgate      D  (IS=10F       IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=10P       BF=1.5    CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=10P       ISE=1E-9  BF=100.0   RC=13.6M   CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S8010L     1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  35
Rlat    2          6  2.64
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=10F       IBV=1U    BV=800)
.MODEL  Zgate      D  (IS=10F       IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=10P       BF=1.5    CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=10P       ISE=1E-9  BF=100.0   RC=13.6M   CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S8010V     1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  35
Rlat    2          6  2.64
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=10F       IBV=1U    BV=800)
.MODEL  Zgate      D  (IS=10F       IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=10P       BF=1.5    CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=10P       ISE=1E-9  BF=100.0   RC=13.6M   CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT S8010D     1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  35
Rlat    2          6  2.64
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=10F       IBV=1U    BV=800)
.MODEL  Zgate      D  (IS=10F       IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=10P       BF=1.5    CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=10P       ISE=1E-9  BF=100.0   RC=13.6M   CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT SK010R     1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  35
Rlat    2          6  2.64
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=10F       IBV=1U    BV=1000)
.MODEL  Zgate      D  (IS=10F       IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=10P       BF=1.5    CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=10P       ISE=1E-9  BF=100.0   RC=13.6M   CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT SK010L     1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  35
Rlat    2          6  2.64
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=10F       IBV=1U    BV=1000)
.MODEL  Zgate      D  (IS=10F       IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=10P       BF=1.5    CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=10P       ISE=1E-9  BF=100.0   RC=13.6M   CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT SK010V     1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  35
Rlat    2          6  2.64
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=10F       IBV=1U    BV=1000)
.MODEL  Zgate      D  (IS=10F       IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=10P       BF=1.5    CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=10P       ISE=1E-9  BF=100.0   RC=13.6M   CJE=300p    CJC=16p     TF=0.3U)
.ENDS

.SUBCKT SK010D     1  2             3
*       TERMINALS: A  G             K
Qpnp    6          4  1             Pfor      OFF
Qnpn    4          6  5             Nfor      OFF
Rfor    6          4  2G
Rrev    1          4  2G
Rshort  6          5  35
Rlat    2          6  2.64
Ron     3          5  31.6m
Dfor    6          4  Zbrk
Drev    1          4  Zbrk
Dgate   6          5  Zgate
.MODEL  Zbrk       D  (IS=10F       IBV=1U    BV=1000)
.MODEL  Zgate      D  (IS=10F       IBV=100U  BV=10      VJ=0.3)
.MODEL  Pfor       PNP(IS=10P       BF=1.5    CJE=30p    CJC=16p    TF=0.3U)
.MODEL  Nfor       NPN(IS=10P       ISE=1E-9  BF=100.0   RC=13.6M   CJE=300p    CJC=16p     TF=0.3U)
.ENDS