********** * Littelfuse, WX * TVS Diode SPICE Models * SMTAK3 * * Haipeng Xu/Changjun Tang * Wuxi Product Engineering * * 6/19/17 * ********** ********** .SUBCKT SMTAK3-058C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 334.5meg .MODEL Dtvs D (IS=1.0e-5 RS=0.7729 N=1.5 IBV=10m BV=66.9 CJO=2500p) .ENDS .SUBCKT SMTAK3-076C-Y 1 2 * TERMINALS: T1 T2 Done 1 3 Dtvs Dtwo 2 3 Dtvs Rleak 1 2 450meg .MODEL Dtvs D (IS=1.0e-5 RS=1.3253 N=1.5 IBV=10m BV=90 CJO=2000p) .ENDS