High Power Testing

Littelfuse high power test lab

High Power Lab

This full-service lab is ideally suited to testing products that require short circuit tests up to 50kA at various voltages and power factors. It is also fully rated at direct current for various time constants.

Located in the Research Park at the University of Illinois-ranked in the top five U.S. universities for electrical engineering- the Littelfuse High Power Lab is available to other organizations that wish to conduct their own testing.

AC Testing (60Hz)
DC Testing
Voltage (Vrms)
Max Current
Voltage (Vdc)
Current (resistive)
120
35 kA
125
30 kA
250
50 kA
250
40 kA
480
40 kA
300
50 kA
600
30 kA
600
30 kA
800
23 kA
1000
40 kA
 1000  20 kA  1500  25 kA
 1400 12 kA  2000  15 kA
 2000  5 kA  2500  10 kA

Additional capabilities include thermal cycling and thermal shock, mechanical shock and vibration and dielectric testing. High speed video is available to capture ultra fast events during testing.

For more information about how our testing services can help you, please email us.