UltraMOV Series - High Surge Current Radial Leaded Varistor

Ciii_LA_UltraMOV_ZA
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The UltraMOV Metal Oxide Varistor Series is designed for applications requiring high peak surge current ratings and high energy absorption capability. UltraMOV varistors are primarily intended for use in AC Line Voltage applications such as Transient Voltage Surge Suppressors (TVSS), Uninterruptable Power Supplies (UPS), AC Power Taps, AC Power Meters, or other products that require voltage clamping of high transient surge currents from sources such as lightning, inductive load switching, or capacitor bank switching.

  • These devices are produced in radial lead package sizes of 7, 10, 14, and 20mm and offered in a variety of lead forms.
  • UltraMOVs are manufactured with recognized epoxy encapsulation and are rated for ambient temperatures up to 85°C with no derating.
  • This Series is LASER-branded and is supplied in bulk, ammo pack (fan-fold), or tape and reel packaging.

Features:
  • Lead–free, Halogen-Free and RoHS compliant.
  • High peak surge current rating (ITM) up to 10kA, single 8 x 20 pulse, (20mm)
  • Standard operating voltage range compatible with common AC line voltages (130 VAC to 625 VAC)
  • Characterized for maximum standby current (Leakage)
  • Custom voltage types available
  • Standard lead form and lead space options

Access specifications, certifications, check availability and order parts below

Catalog #SizeVMAX AC (V)VMAX DC (V)WTM (J)(ITM 1xAmps (A)ITM 2xAmps (A)VNDC
(V)
VNDC MIN
(V)
VNDC MAX (V)Vc (V)PolarityCo Typ
(pF)
StockSamplesCompare
V07E130
Replaced By: V07E130P
7mm13017012.517501200184226340Bi-directional180
V07E130P7mm13017012.517501200184226340Bi-directional180CheckOrder
V07E130PL1T7mm13017012.517501200205184226340CheckOrder
V07E130PL2A7mm13017012.517501200205184226340CheckOrder
V07E130PL2T7mm13017012.517501200205184226340CheckOrder
V07E130PL2T77mm13017012.517501200205184226340CheckOrder
V07E130PL3T7mm13017012.517501200205184226340CheckOrder
V07E140
Replaced By: V07E140P
7mm14018013.517501200200240360Bi-directional160
V07E140P7mm14018013.517501200200240360Bi-directional160CheckOrder
V07E140PL1T7mm14018013.517501200220200240360CheckOrder
V07E150
Replaced By: V07E150P
7mm1502001517501200216264395Bi-directional150
V07E150P7mm1502001517501200216264395Bi-directional150CheckOrder
V07E150PL1T7mm1502001517501200240216264395CheckOrder
V07E150PL3T7mm1502001517501200240216264395CheckOrder
V07E175
Replaced By: V07E175P
7mm1752251717501200243297455Bi-directional130
V07E175P7mm1752251717501200243297455Bi-directional130CheckOrder
V07E175PL1A7mm1752251717501200270243297455CheckOrder
V07E175PL1T7mm1752251717501200270243297455CheckOrder
V07E175PL2T57mm1752251717501200270243297455CheckOrder
V07E230
Replaced By: V07E230P
7mm2303002017501200324396595Bi-directional100
V07E230P7mm2303002017501200324396595Bi-directional100CheckOrder
V07E230PL2T7mm2303002017501200360324396595CheckOrder
V07E250
Replaced By: V07E250P
7mm2503202517501200351429650Bi-directional90
V07E250P7mm2503202517501200351429650Bi-directional90CheckOrder
V07E250PL1T07mm2503202517501200390351429650Bi-directionalCheckOrder
V07E275
Replaced By: V07E275P
7mm2753502817501200387473710Bi-directional80
V07E275P7mm2753502817501200387473710Bi-directional80CheckOrder
V07E275PL1T7mm2753502817501200430387473710Order
V07E275PL2B7mm2753502817501200430387473710CheckOrder
V07E275PL2T7mm2753502817501200430387473710CheckOrder
V07E275PL47mm2753502817501200430387473710CheckOrder
V07E275PL4B57mm2753502817501200430387473710CheckOrder
V07E300
Replaced By: V07E300P
7mm3003853017501200423517775Bi-directional70
V07E300P7mm3003853017501200423517775Bi-directional70CheckOrder
V07E300PL1T07mm3003853017501200470423517775Bi-directionalCheckOrder
V07E300PL2B57mm3003853017501200470423517775CheckOrder
V07E300PL2T7mm3003853017501200470423517775CheckOrder
V07E320
Replaced By: V07E320P
7mm3204203217501200459561840Bi-directional65
V07E320P7mm3204203217501200459561840Bi-directional65CheckOrder
V07E320PL1T7mm3204203217501200510459561840CheckOrder
V07E320PL2T7mm3204203217501200510459561840CheckOrder
V07E385
Replaced By: V07E385P
7mm38550536175012005586821025Bi-directional60
V07E385P7mm38550536175012005586821025Bi-directional60CheckOrder
V07E385PL1T57mm38550536175012006205586821025CheckOrder
V07E420
Replaced By: V07E420P
7mm42056040175012006127481120Bi-directional55
V07E420P7mm42056040175012006127481120Bi-directional55CheckOrder
V07E420PL1T57mm42056040175012006806127481120CheckOrder
V07E420PL2T7mm42056040175012006806127481120CheckOrder
V07E440
Replaced By: V07E440P
7mm44058544175012006437871180Bi-directional50
V07E440P7mm44058544175012006437871180Bi-directional50CheckOrder
V07E440PL2A7mm44058544175012007156437871180CheckOrder
V07E460
Replaced By: V07E460P
7mm46061548175012006758251240Bi-directional45
V07E460P7mm46061548175012006758251240Bi-directional45CheckOrder
V07E460PL1T7mm46061548175012007506758251240CheckOrder
V07E510P7mm51067060175012008207389021355CheckOrder
V07P2507mm2503202517501200390351429650CheckOrder
V07P250L1T7mm2503202517501200390351429650CheckOrder
V07P250P7mm2503202517501200390351429650CheckOrder
V07P250PL1T7mm2503202517501200390351429650CheckOrder
V07P275P7mm2753502817501200430387473710CheckOrder
V07P3857mm38550536175012006205586821025CheckOrder
V07P385L1T7mm38550536175012006205586821025CheckOrder
V07P385L2T57mm38550536175012006205586821025CheckOrder
V07P385P7mm38550536175012006205586821025CheckOrder
V07P385PL1T7mm38550536175012006205586821025CheckOrder
V07P385PL2T57mm38550536175012006205586821025CheckOrder
V07P385PL2TX28557mm38550536175012006205586821025CheckOrder
V07P4207mm42056040175012006806127481120CheckOrder
V07P420L1T7mm42056040175012006806127481120CheckOrder
V07P420L2T7mm42056040175012006806127481120CheckOrder
V07P420P7mm42056040175012006806127481120CheckOrder
V07P420PL1T7mm42056040175012006806127481120CheckOrder
V07P420PL2T7mm42056040175012006806127481120CheckOrder
V07P420PL2T5X28557mm42056040175012006806127481120CheckOrder
V07P420PX28557mm42056040175012006806127481120CheckOrder
V07P460L2T
Replaced By: V07P460PL2T
7mm46061548175012007506758251240CheckOrder
V07P460PL2T7mm46061548175012007506758251240CheckOrder
V07P460PL2T5X28557mm46061548175012007506758251240CheckOrder
V07P460PX28557mm46061548175012007506758251240CheckOrder
V10E130
Replaced By: V10E130P
10mm1301702535002500184226340Bi-directional450
V10E130P10mm1301702535002500184226340Bi-directional450CheckOrder
V10E140
Replaced By: V10E140P
10mm14018027.535002500200240360Bi-directional400
V10E140P10mm14018027.535002500200240360Bi-directional400CheckOrder
V10E140PL2T10mm14018027.535002500220200240360CheckOrder
V10E140PL4B10mm14018027.535002500220200240360CheckOrder
V10E140PL4B110mm14018027.535002500220200240360CheckOrder
V10E150
Replaced By: V10E150P
10mm1502003035002500216264395Bi-directional360
V10E150P10mm1502003035002500216264395Bi-directional360CheckOrder
V10E150PL1T10mm1502003035002500240216264395CheckOrder
V10E150PL2B10mm1502003035002500240216264395CheckOrder
V10E150PL2T10mm1502003035002500240216264395CheckOrder
V10E150PL2T510mm1502003035002500240216264395CheckOrder
V10E150PL3B710mm1502003035002500240216264395CheckOrder
V10E150PL3T710mm1502003035002500240216264395CheckOrder
V10E175
Replaced By: V10E175P
10mm1752253535002500243297455Bi-directional350
V10E175P10mm1752253535002500243297455Bi-directional350CheckOrder
V10E175PL2T710mm1752253535002500270243297455CheckOrder
V10E230
Replaced By: V10E230P
10mm2303004235002500324396595Bi-directional250
V10E230P10mm2303004235002500324396595Bi-directional250CheckOrder
V10E250
Replaced By: V10E250P
10mm2503205035002500351429650Bi-directional220
V10E250P10mm2503205035002500351429650Bi-directional220CheckOrder
V10E250PL1B510mm2503205035002500390351429650CheckOrder
V10E250PL1T510mm2503205035002500390351429650CheckOrder
V10E250PL3A510mm2503205035002500390351429650CheckOrder
V10E275
Replaced By: V10E275P
10mm2753505535002500387473710Bi-directional200
V10E275P10mm2753505535002500387473710Bi-directional200CheckOrder
V10E275PL1A710mm2753505535002500430387473710CheckOrder
V10E275PL1B510mm2753505535002500430387473710CheckOrder
V10E275PL1T710mm2753505535002500430387473710CheckOrder
V10E275PL2B10mm2753505535002500430387473710CheckOrder
V10E300
Replaced By: V10E300P
10mm3003856035002500423517775Bi-directional180
V10E300P10mm3003856035002500423517775Bi-directional180CheckOrder
V10E300PL1T10mm3003856035002500470423517775CheckOrder
V10E300PL2A710mm3003856035002500470423517775CheckOrder
V10E300PL2T710mm3003856035002500470423517775CheckOrder
V10E320
Replaced By: V10E320P
10mm3204206735002500459561840Bi-directional170
V10E320P10mm3204206735002500459561840Bi-directional170CheckOrder
V10E320PL1B10mm3204206735002500510459561840CheckOrder
V10E320PL1T710mm3204206735002500510459561840CheckOrder
V10E320PL2T10mm3204206735002500510459561840CheckOrder
V10E320PL2T710mm3204206735002500510459561840CheckOrder
V10E385
Replaced By: V10E385P
10mm38550575350025005586821025Bi-directional160
V10E385P10mm38550575350025005586821025Bi-directional160CheckOrder
V10E420
Replaced By: V10E420P
10mm42056080350025006127481120Bi-directional140
V10E420P10mm42056080350025006127481120Bi-directional140CheckOrder
V10E420PL2A510mm42056080350025006806127481120CheckOrder
V10E420PL3B10mm42056080350025006806127481120Bi-directionalCheckOrder
V10E440
Replaced By: V10E440P
10mm44058585350025006437871180Bi-directional130
V10E440P10mm44058585350025006437871180Bi-directional130CheckOrder
V10E460
Replaced By: V10E460P
10mm46061590350025006758251240Bi-directional120
V10E460P10mm46061590350025006758251240Bi-directional120CheckOrder
V10E510
Replaced By: V10E510P
10mm51067080350025007389021355Bi-directional110
V10E510P10mm51067080350025007389021355Bi-directional110CheckOrder
V10E510PL1T710mm51067092350025008207389021355Bi-directionalCheckOrder
V10E550
Replaced By: V10E550P
10mm550745903500250081910011500Bi-directional100
V10E550P10mm550745903500250081910011500Bi-directional100CheckOrder
V10E625
Replaced By: V10E625P
10mm6258251003500250090011001650Bi-directional90
V10E625P10mm6258251003500250090011001650Bi-directional90CheckOrder
V10E625PL1B510mm62582510035002500100090011001650CheckOrder
V14E130
Replaced By: V14E130P
14mm1301705060004500184226340Bi-directional1000
V14E130P14mm1301705060004500184226340Bi-directional1000CheckOrder
V14E130PL1T714mm1301705060004500205184226340Bi-directionalCheckOrder
V14E130PL2A14mm1301705060004500205184226340CheckOrder
V14E130PL2T14mm1301705060004500205184226340CheckOrder
V14E130PL2T714mm1301705060004500205184226340CheckOrder
V14E140
Replaced By: V14E140P
14mm1401805560004500200240360Bi-directional900
V14E140P14mm1401805560004500200240360Bi-directional900CheckOrder
V14E140PL2B714mm1401805560004500220200240360CheckOrder
V14E140PL2T14mm1401805560004500220200240360CheckOrder
V14E150
Replaced By: V14E150P
14mm1502006060004500216264395Bi-directional800
V14E150P14mm1502006060004500216264395Bi-directional800CheckOrder
V14E150PL1T14mm1502006060004500240216264395CheckOrder
V14E150PL2B14mm1502006060004500240216264395CheckOrder
V14E150PL2T14mm1502006060004500240216264395CheckOrder
V14E150PL4B14mm1502006060004500240216264395CheckOrder
V14E175
Replaced By: V14E175P
14mm1752257060004500243297455Bi-directional700
V14E175P14mm1752257060004500243297455Bi-directional700CheckOrder
V14E175PL1T714mm1752257060004500270243297455Bi-directionalCheckOrder
V14E175PL2T714mm1752257060004500270243297455CheckOrder
V14E175PX285514mm1752257060004500270243297455Bi-directionalCheckOrder
V14E230
Replaced By: V14E230P
14mm2303008060004500324396595Bi-directional550
V14E230P14mm2303008060004500324396595Bi-directional550CheckOrder
V14E230PL1B714mm2303008060004500360324396595Bi-directionalCheckOrder
V14E250
Replaced By: V14E250P
14mm25032010060004500351429650Bi-directional500
V14E250P14mm25032010060004500351429650Bi-directional500CheckOrder
V14E250PL1T714mm25032010060004500390351429650CheckOrder
V14E250PL2T714mm25032010060004500390351429650Bi-directionalCheckOrder
V14E275
Replaced By: V14E275P
14mm27535011060004500387473710Bi-directional450
V14E275P14mm27535011060004500387473710Bi-directional450CheckOrder
V14E275PL1T14mm27535011060004500430387473710CheckOrder
V14E275PL1T114mm27535011060004500430387473710CheckOrder
V14E275PL1T714mm27535011060004500430387473710Bi-directionalCheckOrder
V14E275PL1T7X285514mm27535011060004500430387473710CheckOrder
V14E275PL2B14mm27535011060004500430387473710CheckOrder
V14E275PL2T714mm27535011060004500430387473710CheckOrder
V14E275PL4B14mm27535011060004500430387473710Bi-directionalCheckOrder
V14E300
Replaced By: V14E300P
14mm30038512560004500423517775Bi-directional400
V14E300P14mm30038512560004500423517775Bi-directional400CheckOrder
V14E300PL1T14mm30038512560004500470423517775CheckOrder
V14E300PL2T14mm30038512560004500470423517775Bi-directionalCheckOrder
V14E300PL3T14mm30038512560004500470423517775CheckOrder
V14E300PX285514mm30038512560004500470423517775CheckOrder
V14E320
Replaced By: V14E320P
14mm32042013660004500459561840Bi-directional380
V14E320P14mm32042013660004500459561840Bi-directional380CheckOrder
V14E320PL1T14mm32042013660004500510459561840CheckOrder
V14E320PL2B14mm32042013660004500510459561840CheckOrder
V14E320PL2T14mm32042013660004500510459561840CheckOrder
V14E320PL2T714mm32042013660004500510459561840Bi-directionalCheckOrder
V14E320PL4B14mm32042013660004500510459561840CheckOrder
V14E385
Replaced By: V14E385P
14mm385505150600045005586821025Bi-directional360
V14E385P14mm385505150600045005586821025Bi-directional360CheckOrder
V14E385PL1T514mm385505150600045006205586821025CheckOrder
V14E385PL2T14mm385505150600045006205586821025CheckOrder
V14E385PL3B14mm385505150600045006205586821025Bi-directionalCheckOrder
V14E385PL4B714mm385505150600045006205586821025CheckOrder
V14E420
Replaced By: V14E420P
14mm420560160600045006127481120Bi-directional300
V14E420P14mm420560160600045006127481120Bi-directional300CheckOrder
V14E420PL2T714mm420560160600045006806127481120CheckOrder
V14E440
Replaced By: V14E440P
14mm440585170600045006437871180Bi-directional260
V14E440P14mm440585170600045006437871180Bi-directional260CheckOrder
V14E440PL3B14mm440585170600045007156437871180Bi-directionalCheckOrder
V14E460
Replaced By: V14E460P
14mm460615180600045006758251240Bi-directional220
V14E460P14mm460615180600045006758251240Bi-directional220CheckOrder
V14E460PL4B14mm460615180600045007506758251240CheckOrder
V14E510
Replaced By: V14E510P
14mm510670165600045007389021355Bi-directional200
V14E510P14mm510670165600045007389021355Bi-directional200CheckOrder
V14E510PL2A14mm510670165600045008207389021355CheckOrder
V14E550
Replaced By: V14E550P
14mm5507451806000450081910011500Bi-directional180
V14E550P14mm5507451806000450081910011500Bi-directional180CheckOrder
V14E550PL3T14mm5507451806000450091081910011500Bi-directionalCheckOrder
V14E625
Replaced By: V14E625P
14mm6258252006000450090011001650Bi-directional160
V14E625P14mm6258252006000450090011001650Bi-directional160CheckOrder
V14P150
Replaced By: V14P150P
14mm1502006060004500240216264395CheckOrder
V14P150L1T
Replaced By: V14P150PL1T
14mm1502006060004500240216264395CheckOrder
V14P150P14mm1502006060004500240216264395CheckOrder
V14P150PL1T14mm1502006060004500240216264395CheckOrder
V14P150PX285514mm1502006060004500240216264395CheckOrder
V14P175P14mm1752257060004500270243297455CheckOrder
V14P275
Replaced By: V14P275P
14mm27535011060004500430387473710CheckOrder
V14P275L1T
Replaced By: V14P275PL1T
14mm27535011060004500430387473710CheckOrder
V14P275P14mm27535011060004500430387473710CheckOrder
V14P275PL1T14mm27535011060004500430387473710CheckOrder
V14P300L1T
Replaced By: V14P300PL1T
14mm30038512560004500470423517775CheckOrder
V14P300PL1T14mm30038512560004500470423517775CheckOrder
V14P550
Replaced By: V14P550P
14mm5507451806000450091081910011500CheckOrder
V14P550L1T14mm5507451806000450091081910011500CheckOrder
V14P550P14mm5507451806000450091081910011500CheckOrder
V14P550PL1T14mm5507451806000450091081910011500CheckOrder
V14P550PL1TX285514mm5507451806000450091081910011500CheckOrder
V14P550PX285514mm5507451806000450091081910011500CheckOrder
V20E130
Replaced By: V20E130P
20mm130170100100006500184226340Bi-directional1900
V20E130P20mm130170100100006500184226340Bi-directional1900CheckOrder
V20E130PL2T720mm130170100100006500205184226340CheckOrder
V20E130PL4B20mm130170100100006500205184226340CheckOrder
V20E140
Replaced By: V20E140P
20mm140180110100006500200240360Bi-directional1750
V20E140P20mm140180110100006500200240360Bi-directional1750CheckOrder
V20E140PL1B720mm140180110100006500220200240360CheckOrder
V20E150
Replaced By: V20E150P
20mm150200120100006500216264395Bi-directional1600
V20E150P20mm150200120100006500216264395Bi-directional1600CheckOrder
V20E150PL1B720mm150200120100006500240216264395CheckOrder
V20E150PL1T20mm150200120100006500240216264395CheckOrder
V20E150PL1T720mm150200120100006500240216264395CheckOrder
V20E150PL2B720mm150200120100006500240216264395CheckOrder
V20E150PL2T120mm150200120100006500240216264395CheckOrder
V20E150PL2T720mm150200120100006500240216264395CheckOrder
V20E150PL4B20mm150200120100006500240216264395CheckOrder
V20E150PL4B120mm150200120100006500240216264395CheckOrder
V20E150PL4B720mm150200120100006500240216264395CheckOrder
V20E175
Replaced By: V20E175P
20mm175225135100006500243297455Bi-directional1400
V20E175P20mm175225135100006500243297455Bi-directional1400CheckOrder
V20E175PL1T20mm175225135100006500270243297455Bi-directionalCheckOrder
V20E175PL2T20mm175225135100006500270243297455CheckOrder
V20E175PL2T120mm175225135100006500270243297455Bi-directionalCheckOrder
V20E175PL4B20mm175225135100006500270243297455Bi-directionalCheckOrder
V20E230
Replaced By: V20E230P
20mm230300160100006500324396595Bi-directional1100
V20E230P20mm230300160100006500324396595Bi-directional1100CheckOrder
V20E230PL1B120mm230300160100006500360324396595CheckOrder
V20E230PL2B120mm230300160100006500360324396595CheckOrder
V20E230PL4B120mm230300160100006500360324396595CheckOrder
V20E250
Replaced By: V20E250P
20mm250320170100006500351429650Bi-directional1000
V20E250P20mm250320170100006500351429650Bi-directional1000CheckOrder
V20E250PL1B720mm250320170100006500390351429650CheckOrder
V20E250PL2B120mm250320170100006500390351429650CheckOrder
V20E250PL2T20mm250320170100006500390351429650CheckOrder
V20E275
Replaced By: V20E275P
20mm275350190100006500387473710Bi-directional900
V20E275P20mm275350190100006500387473710Bi-directional900CheckOrder
V20E275PL1B720mm275350190100006500430387473710CheckOrder
V20E275PL1T20mm275350190100006500430387473710CheckOrder
V20E275PL1T720mm275350190100006500430387473710CheckOrder
V20E275PL2A720mm275350190100006500430387473710Bi-directionalCheckOrder
V20E275PL2B120mm275350190100006500430387473710CheckOrder
V20E275PL2B720mm275350190100006500430387473710Bi-directionalCheckOrder
V20E275PL2T20mm275350190100006500430387473710CheckOrder
V20E275PL2T120mm275350190100006500430387473710CheckOrder
V20E275PL2T720mm275350190100006500430387473710CheckOrder
V20E275PL4B120mm275350190100006500430387473710CheckOrder
V20E275PL4B720mm275350190100006500430387473710CheckOrder
V20E300
Replaced By: V20E300P
20mm300385250100006500423517775Bi-directional800
V20E300P20mm300385250100006500423517775Bi-directional800CheckOrder
V20E300PL1A120mm300385250100006500470423517775Bi-directionalCheckOrder
V20E300PL4B120mm300385250100006500470423517775CheckOrder
V20E300PL4B720mm300385250100006500470423517775CheckOrder
V20E320
Replaced By: V20E320P
20mm320420273100006500459561840Bi-directional750
V20E320P20mm320420273100006500459561840Bi-directional750CheckOrder
V20E320PL1A720mm320420273100006500510459561840CheckOrder
V20E320PL1B720mm320420273100006500510459561840CheckOrder
V20E320PL1T20mm320420273100006500510459561840CheckOrder
V20E320PL1T720mm320420273100006500510459561840CheckOrder
V20E320PL1TX285520mm320420273100006500510459561840Bi-directionalCheckOrder
V20E320PL2B20mm320420273100006500510459561840CheckOrder
V20E320PL2T20mm320420273100006500510459561840CheckOrder
V20E320PL2T120mm320420273100006500510459561840Bi-directionalCheckOrder
V20E320PL4B20mm320420273100006500510459561840CheckOrder
V20E320PL4B720mm320420273100006500510459561840CheckOrder
V20E385
Replaced By: V20E385P
20mm3855053001000065005586821025Bi-directional700
V20E385P20mm3855053001000065005586821025Bi-directional700CheckOrder
V20E385PL1T20mm3855053001000065006205586821025CheckOrder
V20E385PL2T120mm3855053001000065006205586821025CheckOrder
V20E385PL3T20mm3855053001000065006205586821025CheckOrder
V20E420
Replaced By: V20E420P
20mm4205603201000065006127481120Bi-directional600
V20E420P20mm4205603201000065006127481120Bi-directional600CheckOrder
V20E420PL1B720mm4205603201000065006806127481120CheckOrder
V20E420PL1T20mm4205603201000065006806127481120CheckOrder
V20E420PL1T720mm4205603201000065006806127481120CheckOrder
V20E420PL2T120mm4205603201000065006806127481120Bi-directionalCheckOrder
V20E420PL4B720mm4205603201000065006806127481120CheckOrder
V20E440
Replaced By: V20E440P
20mm4405853401000065006437871180Bi-directional500
V20E440P20mm4405853401000065006437871180Bi-directional500CheckOrder
V20E460
Replaced By: V20E460P
20mm4606153601000065006758251240Bi-directional400
V20E460P20mm4606153601000065006758251240Bi-directional400CheckOrder
V20E460PL1B20mm4606153601000065007506758251240Bi-directionalCheckOrder
V20E460PL1T120mm4606153601000065007506758251240CheckOrder
V20E460PL4B20mm4606153601000065007506758251240CheckOrder
V20E510
Replaced By: V20E510P
20mm5106703251000065007389021355Bi-directional350
V20E510P20mm5106703251000065007389021355Bi-directional350CheckOrder
V20E510PL1B720mm5106703251000065008207389021355CheckOrder
V20E510PL1T20mm5106703251000065008207389021355CheckOrder
V20E510PL1T720mm5106703251000065008207389021355CheckOrder
V20E510PL2B720mm5106703251000065008207389021355CheckOrder
V20E510PL2T120mm5106703251000065008207389021355CheckOrder
V20E510PL2T720mm5106703251000065008207389021355CheckOrder
V20E550
Replaced By: V20E550P
20mm55074536010000650081910011500Bi-directional300
V20E550P20mm55074536010000650081910011500Bi-directional300CheckOrder
V20E550PL1B720mm55074536010000650091081910011500CheckOrder
V20E550PL1T20mm55074536010000650091081910011500CheckOrder
V20E550PL1T720mm55074536010000650091081910011500CheckOrder
V20E550PL2B20mm55074536010000650091081910011500CheckOrder
V20E550PL2T120mm55074536010000650091081910011500CheckOrder
V20E550PL3T20mm55074536010000650091081910011500Bi-directionalCheckOrder
V20E550PL4B20mm55074536010000650091081910011500CheckOrder
V20E550PL4B720mm55074536010000650091081910011500CheckOrder
V20E625
Replaced By: V20E625P
20mm62582540010000650090011001650Bi-directional250
V20E625P20mm62582540010000650090011001650Bi-directional250CheckOrder
V20E625PL1B720mm625825400100006500100090011001650CheckOrder
V20E625PL1TX285520mm625825400100006500100090011001650Bi-directionalCheckOrder
V20E625PL2T120mm625825400100006500100090011001650CheckOrder
V20E625PL2T720mm625825400100006500100090011001650CheckOrder
V20E625PL3T720mm625825400100006500100090011001650CheckOrder
V20E625PL4B20mm625825400100006500100090011001650CheckOrder
V20E750P20mm7506704101000065001200108013202000CheckOrder
V20P150L1B720mm150200120100006500240216264395CheckOrder
V20P150PL1B720mm150200120100006500240216264395CheckOrder
V20P275L1B720mm275350190100006500430387473710CheckOrder
V20P275PL1B720mm275350190100006500430387473710CheckOrder
V20P32020mm320420273100006500510459561840CheckOrder
V20P320L1B720mm320420273100006500510459561840CheckOrder
V20P320P20mm320420273100006500510459561840CheckOrder
V20P320PL1B720mm320420273100006500510459561840CheckOrder
V20P420L1B720mm4205603201000065006806127481120CheckOrder
V20P420PL1B720mm4205603201000065006806127481120CheckOrder
V20P550L1B720mm55074536010000650091081910011500CheckOrder
V20P550PL1B720mm55074536010000650091081910011500CheckOrder
V07E130L1T
Obsolete: 2010 -09-27
Replaced By: V07E130PL1T
7mm13017012.517501200205184226340
V07E130L2A
Obsolete: 2010 -09-27
Replaced By: V07E130PL2A
7mm13017012.517501200205184226340
V07E130L2T
Obsolete: 2010 -09-27
Replaced By: V07E130PL2T
7mm13017012.517501200205184226340
V07E130L2T7
Obsolete: 2010 -09-27
Replaced By: V07E130PL2T7
7mm13017012.517501200205184226340
V07E130L3T
Obsolete: 2010 -09-27
Replaced By: V07E130PL3T
7mm13017012.517501200205184226340
V07E140L1T
Obsolete: 2010 -09-27
Replaced By: V07E140PL1T
7mm14018013.517501200220200240360
V07E150L3T
Obsolete: 2010 -09-27
Replaced By: V07E150PL3T
7mm1502001517501200240216264395
V07E175L1T
Obsolete: 2010 -09-27
Replaced By: V07E175PL1T
7mm1752251717501200270243297455
V07E230L2T
Obsolete: 2010 -09-27
Replaced By: V07E230PL2T
7mm2303002017501200360324396595
V07E275L1T
Obsolete: 2010 -09-27
Replaced By: V07E275PL1T
7mm2753502817501200430387473710
V07E275L4
Obsolete: 2010 -09-27
Replaced By: V07E275PL4
7mm2753502817501200430387473710
V07E275L4B5
Obsolete: 2010 -09-27
Replaced By: V07E275PL4B5
7mm2753502817501200430387473710
V07E300L1T
Obsolete: 2010 -09-27
Replaced By: V07E300PL1T
7mm3003853017501200470423517775
V07E300L2B5
Obsolete: 2010 -09-27
Replaced By: V07E300PL2B5
7mm3003853017501200470423517775
V07E300L2T
Obsolete: 2010 -09-27
Replaced By: V07E300PL2T
7mm3003853017501200470423517775
V07E385L1T5
Obsolete: 2010 -09-27
Replaced By: V07E385PL1T5
7mm38550536175012006205586821025
V07E420L1T5
Obsolete: 2010 -09-27
Replaced By: V07E420PL1T5
7mm42056040175012006806127481120
V07E420L2T
Obsolete: 2010 -09-27
Replaced By: V07E420PL2T
7mm42056040175012006806127481120
V07E460L1T
Obsolete: 2010 -09-27
Replaced By: V07E460PL1T
7mm46061548175012007506758251240
V07E510
Obsolete: 2010 -09-27
Replaced By: V07E510P
7mm51067060175012008207389021355
V10E140L4B
Obsolete: 2010 -09-27
Replaced By: V10E140PL4B
10mm14018027.535002500220200240360
V10E140L4B1
Obsolete: 2010 -09-27
Replaced By: V10E140PL4B1
10mm14018027.535002500220200240360
V10E250L1B5
Obsolete: 2010 -09-27
Replaced By: V10E250PL1B5
10mm2503205035002500390351429650
V10E275L1A7
Obsolete: 2010 -09-27
Replaced By: V10E275PL1A7
10mm2753505535002500430387473710
V10E275L1B5
Obsolete: 2010 -09-27
Replaced By: V10E275PL1B5
10mm2753505535002500430387473710
V10E275L2B
Obsolete: 2010 -09-27
Replaced By: V10E275PL2B
10mm2753505535002500430387473710
V10E300L2T7
Obsolete: 2010 -09-27
Replaced By: V10E300PL2T7
10mm3003856035002500470423517775
V10E320L2T
Obsolete: 2010 -09-27
Replaced By: V10E320PL2T
10mm3204206735002500510459561840
V10E320L2T7
Obsolete: 2010 -09-27
Replaced By: V10E320PL2T7
10mm3204206735002500510459561840
V10E420L2A5
Obsolete: 2010 -09-27
Replaced By: V10E420PL2A5
10mm42056080350025006806127481120
V10E625L1B5
Obsolete: 2010 -09-27
Replaced By: V10E625PL1B5
10mm62582510035002500100090011001650
V14E130L2A
Obsolete: 2010 -09-27
Replaced By: V14E130PL2A
14mm1301705060004500205184226340
V14E130L2T
Obsolete: 2010 -09-27
Replaced By: V14E130PL2T
14mm1301705060004500205184226340
V14E140L2B7
Obsolete: 2010 -09-27
Replaced By: V14E140PL2B7
14mm1401805560004500220200240360
V14E140L2T
Obsolete: 2010 -09-27
Replaced By: V14E140PL2T
14mm1401805560004500220200240360
V14E150L1T
Obsolete: 2010 -09-27
Replaced By: V14E150PL1T
14mm1502006060004500240216264395
V14E150L2B
Obsolete: 2010 -09-27
Replaced By: V14E150PL2B
14mm1502006060004500240216264395
V14E150L4B
Obsolete: 2010 -09-27
Replaced By: V14E150PL4B
14mm1502006060004500240216264395
V14E175L2T7
Obsolete: 2010 -09-27
Replaced By: V14E175PL2T7
14mm1752257060004500270243297455
V14E250L1T7
Obsolete: 2010 -09-27
Replaced By: V14E250PL1T7
14mm25032010060004500390351429650
V14E275L1T1
Obsolete: 2010 -09-27
Replaced By: V14E275PL1T1
14mm27535011060004500430387473710
V14E275L2B
Obsolete: 2010 -09-27
Replaced By: V14E275PL2B
14mm27535011060004500430387473710
V14E275L2T7
Obsolete: 2010 -09-27
Replaced By: V14E275PL2T7
14mm27535011060004500430387473710
V14E300L1T
Obsolete: 2010 -09-27
Replaced By: V14E300PL1T
14mm30038512560004500470423517775
V14E320L2B
Obsolete: 2010 -09-27
Replaced By: V14E320PL2B
14mm32042013660004500510459561840
V14E320L2T
Obsolete: 2010 -09-27
Replaced By: V14E320PL2T
14mm32042013660004500510459561840
V14E320L4B
Obsolete: 2010 -09-27
Replaced By: V14E320PL4B
14mm32042013660004500510459561840
V14E385L1T5
Obsolete: 2010 -09-27
Replaced By: V14E385PL1T5
14mm385505150600045006205586821025
V14E385L2T
Obsolete: 2010 -09-27
Replaced By: V14E385PL2T
14mm385505150600045006205586821025
V14E385L4B7
Obsolete: 2010 -09-27
Replaced By: V14E385PL4B7
14mm385505150600045006205586821025
V14E420L2T7
Obsolete: 2010 -09-27
Replaced By: V14E420PL2T7
14mm420560160600045006806127481120
V14E460L4B
Obsolete: 2010 -09-27
Replaced By: V14E460PL4B
14mm460615180600045007506758251240
V14E510L2A
Obsolete: 2010 -09-27
Replaced By: V14E510PL2A
14mm510670165600045008207389021355
V20D130
Obsolete: 2010 -03-22
20mm130
V20D130P
Obsolete: 2010 -03-22
20mm130
V20D140
Obsolete: 2010 -03-22
20mm140
V20D140P
Obsolete: 2010 -03-22
20mm140
V20D150
Obsolete: 2010 -03-22
20mm150
V20D150P
Obsolete: 2010 -03-22
20mm150
V20D175
Obsolete: 2010 -03-22
20mm175
V20D175P
Obsolete: 2010 -03-22
20mm175
V20D230P
Obsolete: 2010 -03-22
20mm230
V20D250
Obsolete: 2010 -03-22
20mm250
V20D250P
Obsolete: 2010 -03-22
20mm250
V20D275
Obsolete: 2010 -03-22
20mm275
V20D275P
Obsolete: 2010 -03-22
20mm275
V20D300P
Obsolete: 2010 -03-22
20mm300
V20D320
Obsolete: 2010 -03-22
20mm320
V20D320P
Obsolete: 2010 -03-22
20mm320
V20E140L1B7
Obsolete: 2010 -09-27
Replaced By: V20E140PL1B7
20mm140180110100006500220200240360
V20E150L1B7
Obsolete: 2010 -09-27
Replaced By: V20E150PL1B7
20mm150200120100006500220216240360
V20E150L1T
Obsolete: 2010 -09-27
Replaced By: V20E150PL1T
20mm150200120100006500220216240360
V20E150L1T7
Obsolete: 2010 -09-27
Replaced By: V20E150PL1T7
20mm150200120100006500220216240360
V20E150L2B7
Obsolete: 2010 -09-27
Replaced By: V20E150PL2B7
20mm150200120100006500220216240360
V20E150L2T1
Obsolete: 2010 -09-27
Replaced By: V20E150PL2T1
20mm150200120100006500220216240360
V20E150L2T7
Obsolete: 2010 -09-27
Replaced By: V20E150PL2T7
20mm150200120100006500220216240360
V20E150L4B1
Obsolete: 2010 -09-27
Replaced By: V20E150PL4B1
20mm150200120100006500220216240360
V20E150L4B7
Obsolete: 2010 -09-27
Replaced By: V20E150PL4B7
20mm150200120100006500220216240360
V20E175L2T
Obsolete: 2010 -09-27
Replaced By: V20E175PL2T
20mm175225135100006500270243297455
V20E175L2T1
Obsolete: 2010 -09-27
Replaced By: V20E175PL2T1
20mm175225135100006500270243297455
V20E175L4B
Obsolete: 2010 -09-27
Replaced By: V20E175PL4B
20mm175225135100006500270243297455
V20E230L1B1
Obsolete: 2010 -09-27
Replaced By: V20E230PL1B1
20mm230300160100006500360324396595
V20E230L2B1
Obsolete: 2010 -09-27
Replaced By: V20E230PL2B1
20mm230300160100006500360324396595
V20E230L4B1
Obsolete: 2010 -09-27
Replaced By: V20E230PL4B1
20mm230300160100006500360324396595
V20E250L1B7
Obsolete: 2010 -09-27
Replaced By: V20E250PL1B7
20mm250320170100006500390351429650
V20E250L2B1
Obsolete: 2010 -09-27
Replaced By: V20E250PL2B1
20mm250320170100006500390351429650
V20E275L1B7
Obsolete: 2010 -09-27
Replaced By: V20E275PL1B7
20mm275350190100006500430387473710
V20E275L1T
Obsolete: 2010 -09-27
Replaced By: V20E275PL1T
20mm275350190100006500430387473710
V20E275L1T7
Obsolete: 2010 -09-27
Replaced By: V20E275PL1T7
20mm275350190100006500430387473710
V20E275L2A7
Obsolete: 2010 -09-27
Replaced By: V20E275PL2A7
20mm275350190100006500430387473710
V20E275L2B1
Obsolete: 2010 -09-27
Replaced By: V20E275PL2B1
20mm275350190100006500430387473710
V20E275L2T
Obsolete: 2010 -09-27
Replaced By: V20E275PL2T
20mm275350190100006500430387473710
V20E275L2T1
Obsolete: 2010 -09-27
Replaced By: V20E275PL2T1
20mm275350190100006500430387473710
V20E275L2T7
Obsolete: 2010 -09-27
Replaced By: V20E275PL2T7
20mm275350190100006500430387473710
V20E275L4B1
Obsolete: 2010 -09-27
Replaced By: V20E275PL4B1
20mm275350190100006500430387473710
V20E275L4B7
Obsolete: 2010 -09-27
Replaced By: V20E275PL4B7
20mm275350190100006500430387473710
V20E300L1A1
Obsolete: 2010 -09-27
Replaced By: V20E300PL1A1
20mm300385250100006500470423517775
V20E300L4B1
Obsolete: 2010 -09-27
Replaced By: V20E300PL4B1
20mm300385250100006500470423517775
V20E300L4B7
Obsolete: 2010 -09-27
Replaced By: V20E300PL4B7
20mm300385250100006500470423517775
V20E320L1B7
Obsolete: 2010 -09-27
Replaced By: V20E320PL1B7
20mm320420273100006500510459561840
V20E320L1T
Obsolete: 2010 -09-27
Replaced By: V20E320PL1T
20mm320420273100006500510459561840
V20E320L1T7
Obsolete: 2010 -09-27
Replaced By: V20E320PL1T7
20mm320420273100006500510459561840
V20E320L2B
Obsolete: 2010 -09-27
Replaced By: V20E320PL2B
20mm320420273100006500510459561840
V20E320L2T
Obsolete: 2010 -09-27
Replaced By: V20E320PL2T
20mm320420273100006500510459561840
V20E320L2T1
Obsolete: 2010 -09-27
Replaced By: V20E320PL2T1
20mm320420273100006500510459561840
V20E320L4B
Obsolete: 2010 -09-27
Replaced By: V20E320PL4B
20mm320420273100006500510459561840
V20E320L4B7
Obsolete: 2010 -09-27
Replaced By: V20E320PL4B7
20mm320420273100006500510459561840
V20E385L2T1
Obsolete: 2010 -09-27
Replaced By: V20E385PL2T1
20mm3855053001000065006205586821025
V20E420L1B7
Obsolete: 2010 -09-27
Replaced By: V20E420PL1B7
20mm4205603201000065006806127481120
V20E420L1T
Obsolete: 2010 -09-27
Replaced By: V20E420PL1T
20mm4205603201000065006806127481120
V20E420L1T7
Obsolete: 2010 -09-27
Replaced By: V20E420PL1T7
20mm4205603201000065006806127481120
V20E420L2T1
Obsolete: 2010 -09-27
Replaced By: V20E420PL2T1
20mm4205603201000065006806127481120
V20E420L4B7
Obsolete: 2010 -09-27
Replaced By: V20E420PL4B7
20mm4205603201000065006806127481120
V20E460L1T1
Obsolete: 2010 -09-27
Replaced By: V20E460PL1T1
20mm4606153601000065007506758251240
V20E460L4B
Obsolete: 2010 -09-27
Replaced By: V20E460PL4B
20mm4606153601000065007506758251240
V20E510L1B7
Obsolete: 2010 -09-27
Replaced By: V20E510PL1B7
20mm5106703251000065008207389021355
V20E510L1T
Obsolete: 2010 -09-27
Replaced By: V20E510PL1T
20mm5106703251000065008207389021355
V20E510L2B7
Obsolete: 2010 -09-27
Replaced By: V20E510PL2B7
20mm5106703251000065008207389021355
V20E510L2T1
Obsolete: 2010 -09-27
Replaced By: V20E510PL2T1
20mm5106703251000065008207389021355
V20E510L2T7
Obsolete: 2010 -09-27
Replaced By: V20E510PL2T7
20mm5106703251000065008207389021355
V20E550L1B7
Obsolete: 2010 -09-27
Replaced By: V20E550PL1B7
20mm55074536010000650091081910011500
V20E550L1T
Obsolete: 2010 -09-27
Replaced By: V20E550PL1T
20mm55074536010000650091081910011500