MLA Series - Multilayer Transient Voltage Suppressor

Varistor MLA MLE Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MLA Series family of Transient Voltage Surge Suppression devices is based on the Littelfuse Multilayer fabrication technology. These components are designed to suppress a variety of transient events, including those specified in IEC 6100-4-2 or other standards used for Electromagnetic Compliance (EMC). The MLA Series is typically applied to protect integrated circuits and other components at the circuit board level.

The wide operating voltage and energy range make the MLA Series suitable for numerous applications on power supply, control and signal lines.

The MLA Series is manufactured from semiconducting ceramics, and is supplied in a leadless, surface mount package. The MLA Series is compatible with modern reflow and wave soldering procedures.

It can operate over a wider temperature range than zener diodes, and has a much smaller footprint than plastic-housed components.


Features:
  • AEC-Q200 compliant
  • RoHS compliant
  • Leadless 0402, 0603, 0805, 1206 and 1210 chip sizes
  • Multilayer ceramic construction technology
  • -55˚ to +125˚ operating temp. range
  • Operating voltage range VM(DC)=3.5V to 48V
  • No plastic or epoxy packaging assures better than UL94V-0 flammability rating
  • Standard low capacitance types available


Applications:
  • Suppression of inductive switching or other transient events such as EFT and surge voltage at the circuit board level
  • ESD protection for IEC 61000-4-2, MIL-STD-883c method 3015.7, and other industry specifications
  • Provides on-board transient voltage protection for ICS and transistors
  • Used to help achieve electromagnetic compliance of end products
  • Replaces larger surface mount TVS Zeners in many applications


Access specifications, certifications, check availability and order parts below

Catalog #LinesILMaxMSLCo Typ
(pF)
Vc (V)VMAX AC (V)VMAX DC (V)VNDC MAX (V)VNDC MIN
(V)
Wtm10x1000(ITM 1xAmps (A)Partner ECAD ModelsStockSamplesCompare
V120MLA12101100Level 1802601071201651352125V120MLA1210CheckOrder
V12MLA0805L1100Level 14102991218.5140.140V12MLA0805LCheckOrder
V14MLA0402120Level 17038101421.515.90.0520V14MLA0402CheckOrder
V14MLA06031100Level 118034.5101421.515.90.130V14MLA0603CheckOrder
V14MLA08051100Level 156032101420.315.90.3120V14MLA0805CheckOrder
V14MLA0805L1100Level 132032101420.315.90.140V14MLA0805LCheckOrder
V14MLA12061100Level 1140032101420.315.90.4150V14MLA1206CheckOrder
V18MLA0402120Level 14050141828220.0520V18MLA0402CheckOrder
V18MLA06031100Level 112050141828220.130V18MLA0603CheckOrder
V18MLA08051100Level 152044141828220.3120V18MLA0805CheckOrder
V18MLA0805L1100Level 129044141828220.140V18MLA0805LCheckOrder
V18MLA12061100Level 1127044141828220.4150V18MLA1206CheckOrder
V18MLA12101100Level 1144044141828222.5500V18MLA1210CheckOrder
V26MLA06031100Level 111060202638310.130V26MLA0603CheckOrder
V26MLA08051100Level 122060202638.529.50.3100V26MLA0805CheckOrder
V26MLA0805L1100Level 114060202638.529.50.140V26MLA0805LCheckOrder
V26MLA12061100Level 160060202638.529.50.6150V26MLA1206CheckOrder
V26MLA12101100Level 1104060202638.529.51.2300V26MLA1210CheckOrder
V3.5MLA06031100Level 11270132.53.573.70.130V3.5MLA0603CheckOrder
V3.5MLA08051100Level 12530132.53.573.70.3120V3.5MLA0805CheckOrder
V3.5MLA0805L1100Level 11380132.53.573.70.140V3.5MLA0805LCheckOrder
V3.5MLA12061100Level 16000132.53.573.70.3100V3.5MLA1206CheckOrder
V30MLA06031100Level 19074253046370.130V30MLA0603CheckOrder
V30MLA0805L1100Level 19072253046370.130V30MLA0805LCheckOrder
V30MLA12101100Level 1182068253043351.2280V30MLA1210CheckOrder
V30MLA1210L1100Level 1176068253043350.9220V30MLA1210LCheckOrder
V33MLA12061100Level 150075263349380.8180V33MLA1206CheckOrder
V42MLA12061100Level 142592304260460.8180V42MLA1206CheckOrder
V48MLA12061100Level 1350100404866.554.50.9180V48MLA1206CheckOrder
V48MLA12101100Level 1520105404866.554.51.2250V48MLA1210CheckOrder
V48MLA1210L1100Level 1500105404866.554.50.9220V48MLA1210LCheckOrder
V5.5MLA020133N125332845.51481V5.5MLA020133NCheckOrder
V5.5MLA020147N125472645.51481V5.5MLA020147NCheckOrder
V5.5MLA020164N125642645.51481V5.5MLA020164NCheckOrder
V5.5MLA0402120Level 1220194510.87.10.0520V5.5MLA0402CheckOrder
V5.5MLA0402L120Level 170384521.515.90.0520V5.5MLA0402LCheckOrder
V5.5MLA06031100Level 176017.5459.37.10.130V5.5MLA0603CheckOrder
V5.5MLA0603L1V5.5MLA0603LCheckOrder
V5.5MLA08051100Level 1184017.5459.37.10.3120V5.5MLA0805CheckOrder
V5.5MLA0805L1100Level 199017.5449.37.10.140V5.5MLA0805LCheckOrder
V5.5MLA12061100Level 1350017.5459.37.10.4150V5.5MLA1206CheckOrder
V56MLA12061100Level 1180120405677611180V56MLA1206CheckOrder
V60MLA12101100Level 1440130506083671.5250V60MLA1210CheckOrder
V68MLA12061100Level 1100140506890761180V68MLA1206CheckOrder
V85MLA12101100Level 12601806785115952.5250V85MLA1210CheckOrder
V9MLA0402120Level 1140306.5916110.0520V9MLA0402CheckOrder
V9MLA0402L120Level 133356.5916110.024V9MLA0402LCheckOrder
V9MLA06031100Level 149025.56.5916110.130V9MLA0603CheckOrder
V9MLA0603L1100Level 136025.56.5916110.130V9MLA0603LCheck
V9MLA0805L1100Level 152025.56.5916110.140V9MLA0805LCheckOrder
V9MLA1206L1100Level 11100256.5916110.275V9MLA1206LCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
V120MLA1210A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V120MLA1210NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V120MLA1210NA REACH_SVHC Declaration_V120MLA1210NA Yes
07/13/2012
Does not Contain
V120MLA1210T MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V120MLA1210NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V120MLA1210NH REACH211_Declaration_V120MLA1210NH Yes
07/13/2012
Does not Contain IPC_V120MLA1210NH
V120MLA1210H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V12MLA0805LNH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V12MLA0805LNH REACH219_Declaration_V12MLA0805LNH Yes
Does not Contain IPC_V12MLA0805LNH
V12MLA0805LNT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V12MLA0805LNT REACH209_Declaration_V12MLA0805LNT Yes
Does not Contain
V12MLA0805LH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V12MLA0805LA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V12MLA0805LNA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V12MLA0805LNA REACH205_Declaration_V12MLA0805LNA Yes
Does not Contain
V14MLA0402NR MLV VARISTOR 14V 0402 ML SERIES STD RoHS No 06/24/2005 PbFree No CoC_RoHS9_V14MLA0402NR REACH_SVHC Declaration_V14MLA0402NR Yes
Does not Contain
V14MLA0603H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V14MLA0603H REACH_SVHC Declaration_V14MLA0603H
Does not Contain
V14MLA0603A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V14MLA0603A REACH211_Declaration_V14MLA0603A
Does not Contain
V14MLA0603NR MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS9_V14MLA0603NR REACH_SVHC Declaration_V14MLA0603NR
Does not Contain
V14MLA0603NT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012
V14MLA0603NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012
V14MLA0603NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V14MLA0603NH REACH_SVHC Declaration_V14MLA0603NH
Does not Contain
V14MLA0603T MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012
V14MLA0805NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V14MLA0805NT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V14MLA0805NT REACH_SVHC Declaration_V14MLA0805NT Yes
Does not Contain
V14MLA0805NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V14MLA0805NH REACH211_Declaration_V14MLA0805NH Yes
Does not Contain
V14MLA0805A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V14MLA0805A REACH191_Declaration_V14MLA0805A Yes
Does not Contain
V14MLA0805T MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V14MLA0805H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V14MLA0805H REACH205_Declaration_V14MLA0805H Yes
Does not Contain
V14MLA0805LNH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V14MLA0805LNH REACH_SVHC Declaration_V14MLA0805LNH Yes
Does not Contain
V14MLA0805LA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V14MLA0805LA Yes
V14MLA0805LNA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V14MLA0805LNT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V14MLA0805LT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V14MLA0805LH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V14MLA0805LH REACH_SVHC Declaration_V14MLA0805LH Yes
Does not Contain
V14MLA1206NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V14MLA1206NH REACH211_Declaration_V14MLA1206NH Yes
Does not Contain IPC_V14MLA1206NH
V14MLA1206H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V14MLA1206H REACH_SVHC Declaration_V14MLA1206H Yes
Does not Contain
V14MLA1206NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V14MLA1206A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V18MLA0402NR MLV Varistor 18V 0402 ML SERIES STD RoHS No 06/24/2005 PbFree No CoC_RoHS9_V18MLA0402NR REACH_SVHC Declaration_V18MLA0402NR Yes
Does not Contain
V18MLA0603H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 03/31/2021 PbFree No 03/31/2021 CoC_RoHS10_V18MLA0603H.pd REACH219_Declaration_V18MLA0603H Yes
03/31/2021
Does not Contain
V18MLA0603NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 03/31/2021 PbFree No 03/31/2021 CoC_RoHS10_V18MLA0603NH REACH201_Declaration_V18MLA0603NH Yes
03/31/2021
Does not Contain
V18MLA0603NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 03/31/2021 PbFree No 03/31/2021 CoC_RoHS10_V18MLA0603NA REACH201_Declaration_V18MLA0603NA Yes
03/31/2021
Does not Contain
V18MLA0603A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 03/31/2021 PbFree No 03/31/2021 CoC_RoHS10_V18MLA0603A REACH209_Declaration_V18MLA0603A Yes
03/31/2021
Does not Contain
V18MLA0603T MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 03/31/2021 PbFree No 03/31/2021 CoC_RoHS10_V18MLA0603T REACH205_Declaration_V18MLA0603T Yes
03/31/2021
Does not Contain
V18MLA0603NR MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 03/31/2021 PbFree No 03/31/2021 CoC_RoHS9_V18MLA0603NR REACH201_Declaration_V18MLA0603NR Yes
03/31/2021
Does not Contain
V18MLA0603NT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 03/31/2021 PbFree No 03/31/2021 CoC_RoHS10_V18MLA0603NT REACH205_Declaration_V18MLA0603NT Yes
03/31/2021
Does not Contain
V18MLA0805NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V18MLA0805NH REACH219_Declaration_V18MLA0805NH Yes
Does not Contain IPC_V18MLA0805NH
V18MLA0805T MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V18MLA0805A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V18MLA0805A REACH191_Declaration_V18MLA0805A Yes
Does not Contain
V18MLA0805H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V18MLA0805H REACH219_Declaration_V18MLA0805H Yes
Does not Contain
V18MLA0805NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V18MLA0805NA Yes
V18MLA0805NT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V18MLA0805LNH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V18MLA0805LNH REACH201_Declaration_V18MLA0805LNH Yes
Does not Contain
V18MLA0805LA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V18MLA0805LH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V18MLA0805LH REACH205_Declaration_V18MLA0805LH Yes
Does not Contain
V18MLA0805LNT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V18MLA0805LT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V18MLA0805LNA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V18MLA1206T MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V18MLA1206H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V18MLA1206NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V18MLA1206NA REACH191_Declaration_V18MLA1206NA Yes
07/13/2012
Does not Contain
V18MLA1206NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 REACH_SVHC Declaration_V18MLA1206NH Yes
07/13/2012
Does not Contain
V18MLA1206A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V18MLA1206A REACH205_Declaration_V18MLA1206A Yes
07/13/2012
Does not Contain
V18MLA1210NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V18MLA1210H MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V18MLA1210H REACH201_Declaration_V18MLA1210H Yes
Does not Contain
V18MLA1210NT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V18MLA1210T MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V18MLA1210A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V18MLA1210NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V18MLA1210NH REACH_SVHC Declaration_V18MLA1210NH Yes
Does not Contain
V26MLA0603NT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V26MLA0603NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V26MLA0603H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V26MLA0603H REACH201_Declaration_V26MLA0603H Yes
Does not Contain
V26MLA0603A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V26MLA0603A REACH205_Declaration_V26MLA0603A Yes
Does not Contain
V26MLA0603T MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V26MLA0603NR MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS9_V26MLA0603NR REACH197_Declaration_V26MLA0603NR Yes
Does not Contain
V26MLA0603NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V26MLA0603NH REACH219_Declaration_V26MLA0603NH Yes
Does not Contain
V26MLA0805A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V26MLA0805NT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V26MLA0805NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V26MLA0805NH REACH_SVHC Declaration_V26MLA0805NH Yes
07/13/2012
Does not Contain
V26MLA0805H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V26MLA0805H REACH_SVHC Declaration_V26MLA0805H Yes
07/13/2012
Does not Contain
V26MLA0805NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V26MLA0805NA REACH197_Declaration_V26MLA0805NA Yes
07/13/2012
Does not Contain
V26MLA0805LNT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V26MLA0805LNT REACH205_Declaration_V26MLA0805LNT Yes
Does not Contain
V26MLA0805LH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V26MLA0805LH REACH_SVHC Declaration_V26MLA0805LH Yes
Does not Contain
V26MLA0805LNA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V26MLA0805LNH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V26MLA0805LNH REACH_SVHC Declaration_V26MLA0805LNH Yes
Does not Contain
V26MLA0805LA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V26MLA1206H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V26MLA1206H REACH197_Declaration_V26MLA1206H Yes
07/13/2012
Does not Contain
V26MLA1206T MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V26MLA1206NT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V26MLA1206NT REACH209_Declaration_V26MLA1206NT Yes
07/13/2012
Does not Contain
V26MLA1206NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V26MLA1206NH REACH_SVHC Declaration_V26MLA1206NH Yes
07/13/2012
Does not Contain
V26MLA1206A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V26MLA1206NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V26MLA1210A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V26MLA1210T MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V26MLA1210NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V26MLA1210NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V26MLA1210H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V3.5MLA0603NT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No REACH_SVHC Declaration_V3.5MLA0603NT Yes
Does not Contain
V3.5MLA0603H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V3.5MLA0603H REACH_SVHC Declaration_V3.5MLA0603H Yes
Does not Contain
V3.5MLA0603NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V3.5MLA0603A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V3.5MLA0603NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V3.5MLA0603NH REACH_SVHC Declaration_V3.5MLA0603NH Yes
Does not Contain
V3.5MLA0603T MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V3.5MLA0603T REACH201_Declaration_V3.5MLA0603T Yes
Does not Contain
V3.5MLA0805H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V3.5MLA0805H REACH219_Declaration_V3.5MLA0805H Yes
07/13/2012
Does not Contain
V3.5MLA0805NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 REACH_SVHC Declaration_V3.5MLA0805NH Yes
07/13/2012
Does not Contain
V3.5MLA0805A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V3.5MLA0805NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V3.5MLA0805NA  REACH205_Declaration_V3.5MLA0805NAÿ Yes
07/13/2012
Does not Contain
V3.5MLA0805NT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V3.5MLA0805T MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V3.5MLA0805LNH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V3.5MLA0805LNH REACH_SVHC Declaration_V3.5MLA0805LNH Yes
Does not Contain
V3.5MLA0805LNT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V3.5MLA0805LNA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V3.5MLA0805LH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V3.5MLA0805LH REACH205_Declaration_V3.5MLA0805LH Yes
Does not Contain
V3.5MLA0805LA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V3.5MLA0805LT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V3.5MLA1206A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V3.5MLA1206A Yes
07/13/2012
IPC_V3.5MLA1206A
V3.5MLA1206NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V3.5MLA1206NH REACH_SVHC Declaration_V3.5MLA1206NH Yes
07/13/2012
Does not Contain IPC_V3.5MLA1206NH
V3.5MLA1206NT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V3.5MLA1206T MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V3.5MLA1206NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V3.5MLA1206H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V3.5MLA1206H Yes
07/13/2012
V30MLA0603NR MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V30MLA0603T MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V30MLA0603NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V30MLA0603NH REACH_SVHC Declaration_V30MLA0603NH Yes
Does not Contain
V30MLA0603H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V30MLA0603H REACH_SVHC Declaration_V30MLA0603H Yes
Does not Contain
V30MLA0603NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V30MLA0603A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V30MLA0603NT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V30MLA0603NT REACH_SVHC Declaration_V30MLA0603NT Yes
Does not Contain
V30MLA0805LNA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V30MLA0805LA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V30MLA0805LT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V30MLA0805LNT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V30MLA0805LH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V30MLA0805LH REACH201_Declaration_V30MLA0805LH Yes
Does not Contain
V30MLA0805LNH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V30MLA0805LNH REACH_SVHC Declaration_V30MLA0805LNH Yes
Does not Contain
V30MLA1210NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V30MLA1210NH REACH_SVHC Declaration_V30MLA1210NH Yes
Does not Contain
V30MLA1210H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V30MLA1210H REACH209_Declaration_V30MLA1210H Yes
Does not Contain
V30MLA1210NT MULTI LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V30MLA1210NT REACH219_Declaration_V30MLA1210NT Yes
Does not Contain
V30MLA1210NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V30MLA1210A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V30MLA1210LA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 04/11/2012 Yes
04/11/2012
V30MLA1210LH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 04/11/2012 Yes
04/11/2012
V30MLA1210LT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 04/11/2012 Yes
04/11/2012
V30MLA1210LNH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 04/11/2012 Yes
04/11/2012
V33MLA1206NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V33MLA1206NA Yes
V33MLA1206A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V33MLA1206A REACH219_Declaration_V33MLA1206A Yes
Does not Contain
V33MLA1206T MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V33MLA1206H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V33MLA1206H REACH_SVHC Declaration_V33MLA1206H Yes
Does not Contain
V33MLA1206NT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V33MLA1206NT REACH211_Declaration_V33MLA1206NT Yes
Does not Contain
V33MLA1206NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V33MLA1206NH REACH_SVHC Declaration_V33MLA1206NH Yes
Does not Contain
V42MLA1206NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V42MLA1206NA REACH209_Declaration_V42MLA1206NA Yes
Does not Contain
V42MLA1206A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V42MLA1206NT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V42MLA1206NT REACH191_Declaration_V42MLA1206NT Yes
Does not Contain
V42MLA1206H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V42MLA1206H REACH_SVHC Declaration_V42MLA1206H Yes
Does not Contain
V42MLA1206NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V42MLA1206NH REACH_SVHC Declaration_V42MLA1206NH Yes
Does not Contain
V42MLA1206T MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V42MLA1206T REACH209_Declaration_V42MLA1206T Yes
Does not Contain
V48MLA1206NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 12/02/2011 CoC_RoHS10_V48MLA1206NH REACH211_Declaration_V48MLA1206NH Yes
12/02/2011
Does not Contain
V48MLA1206NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 12/02/2011 Yes
12/02/2011
V48MLA1206NT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 12/02/2011 Yes
12/02/2011
V48MLA1210NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V48MLA1210NA REACH197_Declaration_V48MLA1210NA Yes
Does not Contain
V48MLA1210NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V48MLA1210NH REACH_SVHC Declaration_V48MLA1210NH Yes
Does not Contain
V48MLA1210A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V48MLA1210H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V48MLA1210H REACH_SVHC Declaration_V48MLA1210H Yes
Does not Contain
V48MLA1210LH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V48MLA1210LNH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V48MLA1210LA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V5.5MLA020133NR MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V5.5MLA020147NR MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V5.5MLA020164NR MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V5.5MLA0402NR MLV VARISTOR 5.5V 0402 ML SERIES STD RoHS No 06/24/2005 PbFree No CoC_RoHS9_V5.5MLA0402NR REACH219_Declaration_V5.5MLA0402NR Yes
Does not Contain
V5.5MLA0402LNR MLV VARISTOR 5.5V 0402 ML SERIES LOW CAP RoHS No 06/24/2005 PbFree No CoC_RoHS9_V5.5MLA0402LNR Yes
V5.5MLA0603NR MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 02/23/2015 PbFree No 02/23/2015 Yes
02/23/2015
V5.5MLA0603NT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 02/23/2015 PbFree No 02/23/2015 CoC_RoHS10_V5.5MLA0603NT Yes
02/23/2015
V5.5MLA0603NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 02/23/2015 PbFree No 02/23/2015 CoC_RoHS10_V5.5MLA0603NH REACH_SVHC Declaration_V5.5MLA0603NH Yes
02/23/2015
Does not Contain
V5.5MLA0603H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 02/23/2015 PbFree No 02/23/2015 CoC_RoHS10_V5.5MLA0603H REACH_SVHC Declaration_V5.5MLA0603H Yes
02/23/2015
Does not Contain
V5.5MLA0603NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 02/23/2015 PbFree No 02/23/2015 Yes
02/23/2015
V5.5MLA0603T MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 02/23/2015 PbFree No 02/23/2015 CoC_RoHS10_V5.5MLA0603T REACH191_Declaration_V5.5MLA0603T Yes
02/23/2015
Does not Contain
V5.5MLA0603A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 02/23/2015 PbFree No 02/23/2015 CoC_RoHS10_V5.5MLA0603A REACH205_Declaration_V5.5MLA0603A Yes
02/23/2015
Does not Contain
V5.5MLA0805A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V5.5MLA0805A REACH191_Declaration_V5.5MLA0805A Yes
07/13/2012
Does not Contain
V5.5MLA0805T MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V5.5MLA0805NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V5.5MLA0805NH REACH_SVHC Declaration_V5.5MLA0805NH Yes
07/13/2012
Does not Contain
V5.5MLA0805NT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V5.5MLA0805H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V5.5MLA0805H REACH_SVHC Declaration_V5.5MLA0805H Yes
07/13/2012
Does not Contain
V5.5MLA0805NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V5.5MLA0805NA REACH211_Declaration_V5.5MLA0805NA Yes
07/13/2012
Does not Contain
V5.5MLA0805LT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V5.5MLA0805LNT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V5.5MLA0805LNT REACH211_Declaration_V5.5MLA0805LNT Yes
07/13/2012
Does not Contain
V5.5MLA0805LH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V5.5MLA0805LA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V5.5MLA0805LNA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V5.5MLA0805LNA Yes
07/13/2012
V5.5MLA0805LNH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V5.5MLA0805LNH REACH209_Declaration_V5.5MLA0805LNH Yes
07/13/2012
Does not Contain
V5.5MLA1206H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V5.5MLA1206H REACH_SVHC Declaration_V5.5MLA1206H Yes
07/13/2012
Does not Contain
V5.5MLA1206NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V5.5MLA1206NH REACH_SVHC Declaration_V5.5MLA1206NH Yes
07/13/2012
Does not Contain
V5.5MLA1206NT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V5.5MLA1206T MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V5.5MLA1206NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V5.5MLA1206A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V56MLA1206NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V56MLA1206NH REACH_SVHC Declaration_V56MLA1206NH Yes
Does not Contain
V56MLA1206T MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V56MLA1206T REACH209_Declaration_V56MLA1206T Yes
Does not Contain
V56MLA1206A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V56MLA1206H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V56MLA1206H REACH209_Declaration_V56MLA1206H Yes
Does not Contain
V56MLA1206NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V56MLA1206NT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V56MLA1206NT REACH201_Declaration_V56MLA1206NT Yes
Does not Contain
V60MLA1210T MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V60MLA1210NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V60MLA1210NH REACH209_Declaration_V60MLA1210NH Yes
07/13/2012
Does not Contain
V60MLA1210A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V60MLA1210H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V60MLA1210H REACH205_Declaration_V60MLA1210H Yes
07/13/2012
Does not Contain
V68MLA1206T MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V68MLA1206H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V68MLA1206H REACH_SVHC Declaration_V68MLA1206H Yes
07/13/2012
Does not Contain
V68MLA1206NT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V68MLA1206NT REACH_SVHC Declaration_V68MLA1206NT Yes
07/13/2012
Does not Contain
V68MLA1206A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V68MLA1206NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V68MLA1206NA REACH191_Declaration_V68MLA1206NA Yes
07/13/2012
Does not Contain
V68MLA1206NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 CoC_RoHS10_V68MLA1206NH REACH211_Declaration_V68MLA1206NH Yes
07/13/2012
Does not Contain
V85MLA1210NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V85MLA1210A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V85MLA1210H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No REACH205_Declaration_V85MLA1210H Yes
Does not Contain
V85MLA1210NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V85MLA1210NH Yes
V9MLA0402NR MLV VARISTOR 9V 0402 ML SERIES STD RoHS No 06/24/2005 PbFree No CoC_RoHS9_V9MLA0402NR REACH219_Declaration_V9MLA0402NR Yes
Does not Contain
V9MLA0402LNR MLV VARISTOR 9V 0402 ML SERIES LOW CAP RoHS No 06/24/2005 PbFree No CoC_RoHS9_V9MLA0402LNR REACH219_Declaration_V9MLA0402LNR Yes
Does not Contain
V9MLA0603NT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V9MLA0603NT REACH_SVHC Declaration_V9MLA0603NT Yes
Does not Contain
V9MLA0603T MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V9MLA0603T REACH_SVHC Declaration_V9MLA0603T Yes
Does not Contain
V9MLA0603H MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V9MLA0603H REACH219_Declaration_V9MLA0603H Yes
Does not Contain
V9MLA0603NA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V9MLA0603NH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V9MLA0603NH REACH201_Declaration_V9MLA0603NH Yes
Does not Contain
V9MLA0603A MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V9MLA0603LNR MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V9MLA0805LNA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V9MLA0805LNT MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V9MLA0805LNH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V9MLA0805LNH REACH191_Declaration_V9MLA0805LNH Yes
Does not Contain
V9MLA0805LA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No Yes
V5.5MLA0603LNR 3ULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS9_V5.5MLA0603LNR REACH_SVHC Declaration_V5.5MLA0603LNR Yes
Does not Contain
V9MLA0805LH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No CoC_RoHS10_V9MLA0805LH REACH_SVHC Declaration_V9MLA0805LH Yes
Does not Contain
V9MLA1206LA MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
V9MLA1206LH MULTI-LAYER VARISTOR SURFACE MOUNT RoHS No 06/24/2005 PbFree No 07/13/2012 Yes
07/13/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Varistors MLA Datasheet

The MLA Automotive Series of transient voltage surge suppression devices is based on the Littelfuse Multilayer fabrication technology...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon AN9768 Transient Suppression Devices and Principles

This application note discusses the two major categories of transient suppressors: a) those that attenuate transients thus preventing their propagation into the sensitive circuit; and b) those that divert transients away from sensitive loads and so limit the residual voltages.

pdf icon Varistors ML SPICE Model OLB

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...