SAC Series - 500W Axial Lead Transient Voltage Suppresssion (TVS) Diode

Littelfuse_TVS_Diode_SAC
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SAC Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.


Features:

  • Glass passivated chip junction in DO-15 Package
  • 500W peak pulse power capability at 10×1000μs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Typical failure mode is short from over-specified voltage or current 
  • Whisker test is conducted based on JEDECJESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 15kV(Air), 8kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • EFT protection of data lines in accordance with IEC 61000-4-4 (IEC801-4)
  • Low incremental surge resistance
  • High temperature soldering guaranteed: 260°C/40 seconds / 0.375”,(9.5mm) lead length, 5 lbs., (2.3kg) tension
  • Plastic package has underwriters laboratory flammability classification 94V-O
  • Matte tin lead–free plated
  • Ideal for data line applications
  • Halogen free and R

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
IT
(mA)
Ir@Vso
(μA)
Max
Temp
(deg C)
VC at IPP=5.0AStockSamplesCompare
SAC10105002911.1001517516.3CheckOrder
SAC12125002513.3001117519CheckOrder
SAC15155002016.7001117523.6CheckOrder
SAC18185001520.0001117528.8CheckOrder
SAC22225001424.4001117535.4CheckOrder
SAC262650011.128.9001117542.3CheckOrder
SAC30305001033.3001117548.6CheckOrder
SAC36365008.640.0001117560CheckOrder
SAC45455006.850.0001117577CheckOrder
SAC5.05500447.600130017510CheckOrder
SAC50505005.855.5001117588CheckOrder
SAC6.06500417.900130017511.2CheckOrder
SAC7.07500388.330130017512.6CheckOrder
SAC8.08500368.890110017513.4CheckOrder
SAC8.58.5500349.44015017514CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
SAC5.0 TVS Diode Low Cap P6KE TANDR RoHS No 01/01/2004 PbFree No CoC_RoHS9_SAC5.0_12-15-2020 REACH209_Declaration_-Contain-_SAC5.0_12-15-2020 No
Contains
SAC5.0-B TVS Diode Low Cap P6KE - BULK RoHS No 01/01/2004 PbFree No No
SAC50 TVS Diode Low Cap P6KE TANDR RoHS No 01/01/2004 PbFree No REACH205_Declaration_-with_SVHC-_SAC50_06-01-2020 No
Does not Contain
SAC50-B TVS Diode Low Cap P6KE - BULK RoHS No 01/01/2004 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon TVS Diode Catalog

Littelfuse offers the widest range of TVS Diodes and other circuit protection products. Littelfuse TVS Diodes are ideal for protecting semiconductor components from high-voltage transients...