Ultra Low Capacitance Diode Arrays Series - 0.20pF, 0402 DFN and SOD-883

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Ultra Low Capacitance Diode Arrays Series provides signal integrity-preserving unidirectional ESD protection for the world’s most challenging high speed serial
interfaces.  

Compelling packaging options including the standard 2.5mmx1.0mm layout and the SOD883, trace layout complexity, saves significant PCB space, providing in excess of 20kV contact ESD protection (IEC61000-4-2) while maintaining extremely low leakage and dynamic resistance, offered in the industry’s most progressive and soon to be popular footprints, the series sets higher standards for signal integrity and usability.

Features:
  • 0.20pF TYP capacitance
  • ESD, IEC61000-4-2, ±20kV contact, ±20kV air
  • Low clamping voltage of 9.2V @ IPP=2.0A (tP=8/20μs)
  • Low profile DFN packages
  • Facilitates excellent signal integrity
  • ELV Compliant
  • Halogen free, Lead free and RoHS compliant
Applications:
  • USB 3.1, 3.0, 2.0
  • HDMI 2.0, 1.4a, 1.3
  • DisplayPort™
  • Thunderbolt ( Light Peak)
  • V-by-One®
  • LVDS interfaces
  • Consumer, mobile and portable electronics
  • Tablet PC and external storage with high speed interfaces
  • Applications requiring high ESD performance in small packages

Access specifications, certifications, check availability and order parts below

Catalog #Standoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
SizePolarityChannelsMountingPublic part (Yes/No)Product CategoryRoHSSample CapableStockSamplesCompare
SP0402U-ULC-02ETG5.00.025±20±202.09.2V@2.0A0.200402 DFN arrayYes2Surface MountYesUltra Low Capacitance Diode ArraysYYesCheckOrder
SP1004U-ULC-04UTG5.00.025±20±202.09.2V@2.0A0.201004 DFNYes4Surface MountYesUltra Low Capacitance Diode ArraysYYesCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
SP0402U-ULC-02ETG RoHS No 04/08/2016 PbFree No 04/08/2016 CoC_RoHS10_SP0402U-ULC-02ETG_04-13-2019 REACH197_Declaration_SP0402U-ULC-02ETG_04-13-2019 Yes
04/08/2016
Does not Contain
SP1004U-ULC-04UTG RoHS No 04/04/2016 PbFree No 04/04/2016 CoC_RoHS10_SP1004U-ULC-04UTG_04-10-2019 REACH209_Declaration_SP1004U-ULC-04UTG_08-09-2020 Yes
04/04/2016
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.