End-Banded Chip Thermistors


  • RA

  • Surface Mount End-Banded Chip Thermistors 0402 Style (125°C)

  • Resis Ω @ 25°C: 1000, 2200, 4700, 10000, 30000, 47000, 100000, 220000

  • Resis Tol ± % @25°C: 1, 5

  • Max Power Rating: 40mW

  • RB

  • Surface Mount End-Banded Chip Thermistors 0603 Style (125°C)

  • Resis Ω @ 25°C: 1000, 2200, 2500, 5000, 10000, 30000, 50000, 100000, 200000

  • Resis Tol ± % @25°C: 5

  • Max Power Rating: 150mW

  • KR

  • Surface Mount End-Banded Chip Thermistors 0805 Style (125°C)

  • Resis Ω @ 25°C: 1000, 2500, 2700, 5000, 10000, 30000, 50000, 100000, 200000

  • Resis Tol ± % @25°C: 5

  • Max Power Rating: 300mW

  • LR

  • Surface Mount End-Banded Chip Thermistors 1206 Style (125°C)

  • Resis Ω @ 25°C: 1000, 2200, 2500, 5000, 10000, 30000, 50000, 100000, 200000, 500000

  • Resis Tol ± % @25°C: 5

  • Max Power Rating: 320mW, 400mW