PS Series - Standard Precision Interchangeable Thermistors (150°C) ± 0.1°C Accuracy - Uninsulated Leads

Series: PS
Littelfuse Leaded Thermistors Standard Precision - PS image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse standard precision interchangeable thermistors are low cost, highly accurate, stable devices designed specifically for temperature sensing and control applications. They are particularly suited for uses where their precision interchangeability eliminates the necessity for costly individual circuit calibration.

Features:

  • High accuracy
  • Fast thermal response
  • Low cost
  • Small size
  • Epoxy encapsulated
  • High stability
  • Long life
  • R/T Curve-matched

Options:

  • Special lead materials and lengths
  • Special encapsulants or probe housings
  • Non-standard resistance values and tolerances

Specifications:

  • Thermal time constant: 1 second max. in a well stirred oil bath, 10 seconds max. in still air
  • Dissipation constant: 1 mW/°C
  • Maximum power rating: 30 mW at 25°C derated to 1 mW at 125°C
  • Interchangeability tolerance of ±0.1°C or ±0.2°C from 0-70°C
  • Operating temperature: -80°C to +150°C
  • Storage and operation temperatures for best long term stability: -80° to +75°C

Access specifications, certifications, check availability and order parts below

Catalog #Resis Ω @ 25°CR-T CurveMax Power RatingOperating TemperatureEngineering DrawingRT TableCompare
  
PS102J21000J30mW-80° to 150°CEngineeringRT
PS103G210000G30mW-80° to 150°CEngineeringRT
PS103J210000J30mW-80° to 150°CEngineeringRT
PS104J2100000J30mW-80° to 150°CEngineeringRT
PS104R2100000R30mW-80° to 150°CEngineeringRT
PS203J220000J30mW-80° to 150°CEngineeringRT
PS222J22252J30mW-80° to 150°CEngineeringRT
PS302J23000J30mW-80° to 150°CEngineeringRT
PS303J230000J30mW-80° to 150°CEngineeringRT
PS502J25000J30mW-80° to 150°CEngineeringRT
PS503J250000J30mW-80° to 150°CEngineeringRT
PS503R250000R30mW-80° to 150°CEngineeringRT
PS602J26000J30mW-80° to 150°CEngineeringRT
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
PS103G2 THERMISTOR, U.S. SENS RoHS No 03/05/2020 PbFree No 03/05/2020 CoC_RoHS10_PS103G2 REACH211_Declaration_PS103G2
Does not Contain
PS103J2 THERMISTOR, U.S. SENS RoHS No 10/31/2019 PbFree No 10/31/2019 CoC_RoHS10_PS103J2 REACH219_Declaration_PS103J2 Yes
10/31/2019
Does not Contain
PS104J2 THERMISTOR, US SENSOR RoHS No 09/24/2019 PbFree No 09/24/2019 CoC_RoHS10_PS104J2 REACH201_Declaration_PS104J2 Yes
09/24/2019
Does not Contain
PS222J2 THERMISTOR, U.S. SENS RoHS No 09/23/2019 PbFree No 09/23/2019 CoC_RoHS10_PS222J2 REACH219_Declaration_PS222J2 Yes
09/23/2019
Does not Contain
PS302J2 THERMISTOR, US SENSOR RoHS No 09/23/2019 PbFree No 09/23/2019 CoC_RoHS10_PS302J2 REACH201_Declaration_PS302J2 Yes
09/23/2019
Does not Contain
PS303J2 THERMISTOR, U.S. SENS RoHS No 09/18/2019 PbFree No 09/18/2019 CoC_RoHS9_PS303J2 REACH201_Declaration_PS303J2
Does not Contain
PS502J2 THERMISTOR, U.S. SENS RoHS No 07/24/2020 PbFree No 07/24/2020 CoC_RoHS10_PS502J2 REACH209_Declaration_PS502J2 Yes
07/24/2020
Does not Contain
PS503J2 THERMISTOR,U.S.SENSOR RoHS No 04/23/2019 PbFree No 04/23/2019 CoC_RoHS10_PS503J2 REACH209_Declaration_PS503J2 Yes
04/23/2019
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.