KS Series - Standard Precision Interchangeable Thermistors (135°C) ± 0.1°C Accuracy - Kynar Insulated Leads

Series: KS
Littelfuse Leaded Thermistors Standard Precision - KS image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse standard precision interchangeable thermistors are low cost, highly accurate, stable devices designed specifically for temperature sensing and control applications. They are particularly suited for uses where their precision interchangeability eliminates the necessity for costly individual circuit calibration.

Features:

  • High accuracy
  • Kynar insulated lead wire
  • Fast thermal response time
  • Low cost
  • Small size
  • Epoxy encapsulated
  • Excellent long-term stability
  • R/T Curve-matched

Options:

  • Special lead materials and lengths
  • Special encapsulants or probe housings
  • Non-standard resistance values and tolerances

Specifications:

  • Interchangeability accuracy of ±0.1°C (0°C to +70°C)
  • Thermal time constant: 1 second max. in a well stirred oil bath, 10 seconds max. in still air
  • Dissipation constant: 1 mW/°C
  • Maximum power rating: 30 mW at 25°C derated to 1 mW at 125°C
  • Operating temperature range: -80°C to +135°C
  • Storage and operation temperatures for best long-term stability: -80° to +75°C

Access specifications, certifications, check availability and order parts below

Catalog #Resis Ω @ 25°CR-T CurveMax Power RatingOperating TemperatureEngineering DrawingRT TableCompare
  
KS102J21000J30mW-80° to 135°CEngineeringRT
KS103G210000G30mW-80° to 135°CEngineeringRT
KS103J210000J30mW-80° to 135°CEngineeringRT
KS103J3410000J30mW-80° to 135°CEngineeringRT
KS104R2100000R30mW-80° to 135°CEngineeringRT
KS203J220000J30mW-80° to 135°CEngineeringRT
KS222J22252J30mW-80° to 135°CEngineeringRT
KS302J23000J30mW-80° to 135°CEngineeringRT
KS303J230000J30mW-80° to 135°CEngineeringRT
KS502J25000J30mW-80° to 135°CEngineeringRT
KS503J250000J30mW-80° to 135°CEngineeringRT
KS503R250000R30mW-80° to 135°CEngineeringRT
KS602J26000J30mW-80° to 135°CEngineeringRT
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
KS103G2 THERMISTOR, US SENSOR RoHS No 08/24/2021 PbFree No 08/24/2021 CoC_RoHS10_KS103G2 REACH219_Declaration_KS103G2 Yes
08/24/2021
Does not Contain
KS103J2 THERMISTOR, US SENSOR RoHS No 11/18/2018 PbFree No 11/18/2018 CoC_RoHS10_KS103J2 REACH201_Declaration_KS103J2 Yes
11/18/2018
Does not Contain
KS104R2 THERMISTOR, US SENSOR RoHS No 09/09/2019 PbFree No 09/09/2019 CoC_RoHS10_KS104R2 REACH201_Declaration_KS104R2 Yes
09/09/2019
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.