KX Series - Precision Interchangeable Thermistors (135°C) ± 1.0°C Accuracy - Kynar Insulated Leads

Series: KX
Littelfuse Leaded Thermistors Precision - KX image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse precision interchangeable thermistors are low cost, highly accurate, stable devices designed specifically for temperature sensing and control applications. They are particularly suited for uses where their precision interchangeability eliminates the necessity for costly individual circuit calibration.

Features:

  • Kynar insulated lead wires
  • High accuracy
  • Fast thermal response time
  • Low cost
  • Small size
  • Epoxy encapsulated
  • Excellent long-term stability
  • R/T Curve-matched

Options:

  • Special lead materials and lengths
  • Special encapsulants or probe housings
  • Non-standard resistance values and tolerances

Specifications:

  • Interchangeability accuracy of ±1.0°C (0°C to +70°C)
  • Thermal time constant: 1 second max. in a well stirred oil bath, 10 seconds max. in still air
  • Dissipation constant: 1 mw/°C
  • Maximum power rating: 30 mw at 25°C derated to 1 mW at 125°C
  • Operating temperature range: -80°C to +135°C
  • Storage and operation temperatures for best long-term stability: -80° to +120°C

Access specifications, certifications, check availability and order parts below

Catalog #Resis Ω @ 25°CR-T CurveOperating TemperatureEngineering DrawingRT TableCompare
  
KX102J21000J-80° to 135°CEngineeringRT
KX103G210000G-80° to 135°CEngineeringRT
KX103J210000J-80° to 135°CEngineeringRT
KX104R2100000R-80° to 135°CEngineeringRT
KX203J220000J-80° to 135°CEngineeringRT
KX222J22252J-80° to 135°CEngineeringRT
KX302J23000J-80° to 135°CEngineeringRT
KX303J230000J-80° to 135°CEngineeringRT
KX502J25000J-80° to 135°CEngineeringRT
KX503J250000J-80° to 135°CEngineeringRT
KX503R250000R-80° to 135°CEngineeringRT
KX602J26000J-80° to 135°CEngineeringRT
To request product environmental information, please complete the Product Environmental Information Request Form.