Glass Encapsulated Thermistors


  • JL

  • DO-35 Interchangeable Glass Encapsulated Thermistors (300°C) ± 0.5°C Accuracy

  • Resis Ω @ 25°C: 10000, 20000, 25000, 50000, 100000

  • R-T Curve: J

  • Operating Temperature: -55° to 300°C

  • JM

  • DO-35 Interchangeable Glass Encapsulated Thermistors (300°C) ± 1.0°C Accuracy

  • Resis Ω @ 25°C: 10000, 20000, 25000, 50000, 100000

  • R-T Curve: J

  • Operating Temperature: -55° to 300°C