GT Series - Glass Coated Chip Thermistors (0.039" Diameter)

Series: GT
Littelfuse Leaded Thermistors GT image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse radial leaded glass coated chip thermistors feature excellent long-term stability and reliability as well as a fast thermal response time. They are especially suitable for temperature measurement and control where extreme temperatures, corrosive atmospheres and/or harsh environments are encountered. Their low cost and excellent reliability make them useful for applications ranging from HVAC/R to Industrial Controls to Consumer Appliances.

Features:

  • High temperature up to +300°C
  • High stability
  • Solderable lead wires
  • Fast thermal response time

Options:

  • Non-standard resistance values and tolerances

Specifications:

  • 0.039” maximum diameter

Access specifications, certifications, check availability and order parts below

Catalog #Resis Ω @ 25°CResis Tol ± % @25°CR-T CurveOperating TemperatureEngineering DrawingRT TableCompare
  
GT102B1K100010B-55° to 260°CEngineeringRT
GT103E1K1000010E1-55° to 260°CEngineeringRT
GT103J1K1000010J-55° to 300°CEngineeringRT
GT104L1K10000010L1-55° to 300°CEngineeringRT
GT105U1K100000010U1-55° to 300°CEngineeringRT
GT202F1K200010F-55° to 260°CEngineeringRT
GT303J1K3000010J-55° to 260°CEngineeringRT
GT473N1K4700010N1-55° to 260°CEngineeringRT
GT502F1K500010F-55° to 260°CEngineeringRT
GT503J1K5000010J-55° to 260°CEngineeringRT
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
GT102B1K THERMISTOR, US SENSOR RoHS No 02/27/2019 PbFree No
GT103E1K THERMISTOR, US SENSOR RoHS No 02/27/2019 PbFree No
GT103J1K THERMISTOR, US SENSOR RoHS No 02/27/2019 PbFree No
GT104L1K NTC THERMISTOR 100K OHM 10% GLASS BEAD RoHS No 02/27/2019 PbFree No
GT105U1K NTC THERMISTOR 1M OHM 10% GLASS BEAD RoHS No 02/27/2019 PbFree No
GT202F1K THERMISTOR, US SENSOR RoHS No 02/27/2019 PbFree No
GT303J1K NTC THERMISTOR 30K OHM 10% GLASS BEAD RoHS No 02/27/2019 PbFree No
GT473N1K NTC THERMISTOR 47K OHM 10% GLASS BEAD RoHS No 02/27/2019 PbFree No
GT502F1K NTC THERMISTOR 5K OHM 10% GLASS BEAD RoHS No 02/27/2019 PbFree No
GT503J1K NTC THERMISTOR 50K OHM 10% GLASS BEAD RoHS No 02/27/2019 PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.