Glass Coated Chip Thermistors


  • GR

    GR

  • Glass Coated Chip Thermistors (0.090" Diameter)

  • Resis Ω @ 25°C: 100, 1000, 3000, 10000, 100000

  • Resis Tol ± % @25°C: 10, 20

  • R-T Curve: B7, E1, F, J, R

  • GS

    GS

  • Glass Coated Chip Thermistors (0.060" Diameter)

  • Resis Ω @ 25°C: 200, 500, 2000, 2186, 3000, 5000, 10000, 15000, 30000, 50000 more

  • Resis Tol ± % @25°C: 10

  • R-T Curve: E1, G, J, R, SEE RT CHART

  • GT

    GT

  • Glass Coated Chip Thermistors (0.039" Diameter)

  • Resis Ω @ 25°C: 1000, 2000, 5000, 10000, 30000, 47000, 50000, 100000, 1000000

  • Resis Tol ± % @25°C: 10

  • R-T Curve: B, E1, F, J, L1, N1, U1

pdf icon Sensing Products Selection Guide

This guide provides an introduction to magnetic sensing and options for value-added custom design packages.