Epoxy Coated Thermistors


  • KC

    KC

  • Miniature Leaded Epoxy Coated Thermistors (135°C) Kynar Insulated Leads

  • Resis Ω @ 25°C: 100, 1000, 2252, 3000, 5000, 10000, 20000, 30000, 50000, 100000

  • Resis Tol ± % @25°C: 1, 10

  • R-T Curve: B, F, G, J, N1, R

  • LC

    LC

  • Miniature Leaded Epoxy Coated Thermistors (150°C) 28 AWG Uninsulated Leads

  • Resis Ω @ 25°C: 100, 1000, 2252, 3000, 5000, 10000, 20000, 30000, 50000, 100000

  • Resis Tol ± % @25°C: 2, 5, 10

  • R-T Curve: B, E, F, G, H, J, R

  • TC

    TC

  • Miniature Leaded Epoxy Coated Thermistors (150°C) Teflon Insulated Leads

  • Resis Ω @ 25°C: 100, 1000, 2252, 3000, 5000, 10000, 20000, 30000, 50000, 100000

  • Resis Tol ± % @25°C: 10

  • R-T Curve: B, F, G, J, R

  • DC

    DC

  • Standard Leaded Epoxy Coated (150°C)

  • Resis Ω @ 25°C: 100, 300, 1000, 2252, 2500, 3000, 5000, 10000, 20000, 30000 more

  • Resis Tol ± % @25°C: 1, 2, 10

  • R-T Curve: B, F, G, J, R

pdf icon Sensing Products Selection Guide

This guide provides an introduction to magnetic sensing and options for value-added custom design packages.