Universal Rotary Switches Series - General Purpose Rotary Switches

1305750299 75701
Roll Over to Zoom

In a full range of styles and circuitries for lighting, ignition and similar applications. Plated steel cases.

Access specifications, certifications, check availability and order parts below

Catalog #Case materialWith harnessDescriptionContact ratingsNumber of key positionsKey positionsSpring return to OffVoltage Rating (V)Compare
24054Levered Reversing Rotary Switch (Universal)
75701Plated SteelNoLevered Reversing Rotary Switch (Universal)12V DC3On; Off; OnYes12V DC
9802
Obsolete: 2018 -01-01
Plated SteelNoThree Position Rotary Switch20 A at 12 V DC3Off; Battery and 1; Battery 1 and 2No