Rotary Reversing Switches Series - Reversing Switch

8.3.4
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Rotary Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. Reverse Rotary Switches enable motors to operate in both forward and reverse, permitting end applications to act in both up/down, left/right, or in/out motions.

Features and Benefits

  • Silver plated contacts for corrosion resistance
  • Spring-return lever actuators, where applicable

Access specifications, certifications, check availability and order parts below

Catalog #Voltage Rating MaxPositionsActuatorInput TerminalsHousingIngress ProtectionMounting MethodSamplesCompare
75705-0112Three : Mom On - Off - Mom On : Spring Return to OffBitted Mixed Keys3 ScrewSteel PlatedO-Ring in Stem13/16 (20.64mm) / 1.380 (35.05mm) LongOrder
75712-0412Three : Reverse - Off - Forward : Spring Return to OffLever4 ScrewSteel Plated1/2 (12.70mm) / .347 (8.81mm) LongOrder
75712-04-BX12Three : Reverse - Off - Forward : Spring Return to OffLever4 ScrewSteel Plated1/2 (12.70mm) / .347 (8.81mm) LongOrder
90005-0112Three : Reverse - Off - Forward : Spring Return to OffLever4 ScrewSteel Plated1/2 (12.70mm) / 1.250 (31.75mm) LongOrder
90005-01-BX12Three : Reverse - Off - Forward : Spring Return to OffLever4 ScrewSteel Plated1/2 (12.70mm) / 1.250 (31.75mm) LongOrder
90005-0312Three : Reverse - Off - Forward : Spring Return to OffPlated SteelOrder
95593Three : Reverse - Off - Forward : Spring Return to OffZinc DiecastOrder
To request product environmental information, please complete the Product Environmental Information Request Form.

pdficon Reverse Rotary Switches Datasheet

Reverse Rotary Switches Datasheet

pdficon Special Purpose Rotary Switches Datasheet

Special Purpose Rotary Switches Datasheet

pdficon 2D Print Guide

2D Print Guide

pdficon Littelfuse-Commercial Vehicle Catalog

Littelfuse-Commercial Vehicle Catalog