Rocker Switch Accessories Series - Rocker Switch Accessories

External overview image
Roll Over to Zoom

Littelfuse Rocker Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle.


Rocker Switch accessory kits enable end users to create bezels for switches from the 56027 and/or 58328 series. Parallel snap-in mounting allows any order and combination of switches to be used. Switches are not included and must be ordered separately.

Access specifications, certifications, check availability and order parts below

Catalog #HousingMounting MethodSamplesCompare
82159-02-BPBlack PlasticPanel Snap–In
82159-1
82159-2
82159-3
87167-01-BP
98628Order

pdf icon Rocker Switch Accessories Datasheet

Rocker Switch Accessories Datasheet

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
82159-1 RKR SW END BEZEL RoHS No PbFree No
82159-2 RKR SW MIDDLE BEZEL RoHS No PbFree No
82159-3 RKR SW SINGLE BEZEL RoHS No PbFree No
98628 RKR SW PANEL COVER RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.