Dual Rocker Series - Two Single-Pole Rocker Switches in One Body

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Two SP switches in one body. Universal application switches. Snap-in mounting. Phenolic housing and plastic actuator.

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryPositionsInput TerminalsActuatorContact MaterialHousingMounting MethodPanel ThicknessSamplesCompare
54203-01
Obsolete: 2015 -01-21
1012SPL On-R Mom On / L none-R none / L Off-R None2 Blade / 2 BladePaddle / PaddleCopperBlack Plastic
54204-01
Obsolete: 2021 -05-07
1012SPL Hi-R Hi / L Off-R Off / L Lo-R Lo3 Blade / 3 BladeRocker / RockerCopperBlack PlasticPanel Snap–In – 1.235 (31.39mm) x 1.138( 28.90mm).030 (.76mm) to .250 (6.35mm)Order
54403-01
Obsolete: 2018 -01-11
1012SPL none / R Hi / L Off-R Off / L none-R on3 BladeRockerCopperBlack Plastic
58506-07
Obsolete: 2018 -01-11
2512SPL On-R On3 Blade / 3 BladeRockerSilverBlack PlasticOrder
58506-08
Obsolete: 2018 -01-11
2512SPST/SPSTL On-R Mom On / L none-R none / L Off-R Off2 Blade / 2 BladeRockerSilverPlastic with Metal Bezel and Snap ClipPanel Snap–In – .900(22.86mm) x 1.57(39.88mm).040 (1.01mm) to .100 (2.54mm)Order
58506-15
Obsolete: 2015 -01-21
2512SPL On-R On / L On -R On / L Off-R Off3 Blade / 3 BladeRockerSilverBlack Plastic
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
54203-01 54203-01 RoHS No PbFree No
54204-01 SW RKR DUAL RoHS No 02/13/2019 PbFree No
54403-01 54403-01 RoHS No PbFree No
58506-07 58506-07 RoHS No PbFree No
58506-08 58506-08 RoHS No PbFree No
58506-15 58506-15 RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.