Light Duty Push-Button Switches Series - 10A Rectangular Housing Push-Button Momentary Switches

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Light Duty Momentary Push Button Switches are weather and dust resistant. These push button switches have a gasket-sealed case and an O-Ring in stem for resistance to harsh environments. Products utilize silver contacts for corrosion resistance in applications up to 36V DC.

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryNormal PositionPositionsActuatorActuator DetailsInput TerminalsHousingIngress ProtectionContact MaterialMounting MethodSamplesCompare
90002-01SPSTNormally ClosedButtonSteel2 ScrewPlated SteelGasket Sealed CaseOrder
90043SPSTNormally ClosedButtonRubber2 BladePlated SteelGasket Sealed CaseOrder
9044SPSTNormally OpenButtonSteel2 ScrewPlated SteelGasket Sealed CaseOrder
910421012SPSTBlade terminals for Packard 2977647 connectorPlated SteelSilverOrder
9109SPSTNormally Open; Spring ReturnKnob2 ScrewBrassOrder
9109-BXSPSTNormally Open2Knob2 ScrewPlated SteelOrder
91126SPSTNormally Closed2ButtonTwo Wire Lead (7)PVC-Coated; O-Ring in stemOrder
91126-071012SPSTNormally Closed2ButtonTerminated in Packard 12047662Plated SteelPVC-Coated; O-Ring in stemOrder
91126-BXSPSTNormally Closed2ButtonTwo Wire Lead (7)Plated SteelO-Ring in StemOrder
9115SPSTNormally Closed2KnobChrome-Plated BrassTwo # 8-32 5410 ScrewsPlated Steel5/8-32 7/8 long (22.2mm)Order
921161512SPSTBladePlated SteelCopperOrder
91042-05
Obsolete: 2015 -01-21
1012SPST2 ScrewPlated SteelSilver
9211
Obsolete: 2021 -08-10
DPSTNormally Closed4 BladePlated Steel
92116-BX
Obsolete: 2021 -12-06
SPSTNormally Open2ButtonBlack Elastomer2 BladePlated SteelSilver
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
91042 SW MOM NC RoHS No 09/13/2017 PbFree No 09/13/2017 REACH181_Declaration_91042 Yes
09/13/2017
Does not Contain
91126 SW MOM NC HENCOL 19 RoHS No PbFree No
91126-07 MOM SW P/P N.C SPST SLD W/ LEADS RoHS No PbFree No
91126-BX MOM SW P/P N.C SLD W/ LEADS RoHS No PbFree No
92116 SW MOM NO HENCOL 11 RoHS No 09/24/2020 PbFree No 09/24/2020 CoC_RoHS10_92116 REACH209_Declaration_92116 Yes
09/24/2020
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.