Heavy Duty Push-Button Switches Series - 35A & 20A Cylindrical Housing Push-Button Momentary Switches

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Heavy Duty Normally Open Push Button Switches are push to operate and will spring return to 'Off' position. They have a cylindrical diecast body with 5/8"-32 mounting stem. These normally open switches are impact resistant, designed to prevent accidental actuation, include two screw terminals, and have an O-Ring seal in the mounting stem.

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Continuous) in AmpsVoltage Rating MaxCircuitryNormal PositionPositionsActuatorActuator DetailsInput TerminalsHousingIngress ProtectionContact MaterialMounting MethodCircuitsSamplesCompare
90000-011824SPSTNormally OpenRolled Chrome Button: brass2 ScrewZinc DiecastSilverOrder
90011SPSTSilverOne
9003-BXSPSTNormally Closed2ButtonSteel Plated2 ScrewPlated SteelOrder
900303512SPSTNormally Open2ButtonSteel2 ScrewZinc DiecastSilver28.44 mm DiameterOrder
90030-011036SPSTNormally Open2 ScrewZinc DiecastSilverOrder
90030-01-BX3512SPSTNormally Open2Button2 ScrewPlated SteelSilver28.44 mm DiameterOrder
90030-043512SPSTNormally Open2Button2 ScrewZinc DiecastSilver28.44 mm DiameterOrder
90030-04-BX3512SPSTNormally Open2Button2 ScrewPlated SteelSilver28.44 mm DiameterOrder
90030-431036SPSTNormally Open2ButtonBlack Plastic2 ScrewDiecastSilver28.44 mm DiameterOrder
90030-533512SPSTNormally Open2Button2 ScrewDiecastSilver28.44 mm DiameterOrder
90030-BP3512SPSTNormally Open2Button2 ScrewSilver28.44 mm DiameterOrder
90030-BX3512SPSTNormally Open2ButtonBlack Plastic2 ScrewPlated SteelSilver28.44 mm DiameterOrder
90036-023512SPSTNormally Open2KnobChrome-Plated BrassMale SAE J858 Type 1BZinc DiecastSilverOrder
90036-103512SPSTNormally Open2PlungerRubber; Horn ImprintMale SAE J858 Type 1BZinc DiecastO-Ring in StemSilverOrder
90043-071512SPSTNormally Closed2ButtonTwo Wire Lead (9.65)Plated SteelHencol SealSilverOrder
90043-07-BX1512SPSTNormally Closed2ButtonTwo Wire Lead (9.65)Plated SteelSilverOrder
9023512SPSTNormally Open2ButtonRolled Chrome2 ScrewPlated SteelCopper AlloyOrder
90953512SPSTNormally Open2ButtonChrome-PlatedTwo #8-32 11.17mm ApartZinc DiecastSilver5/8-32 9/16 long (14.3mm)Order
9095-163512SPSTNormally Open2Button2 ScrewPlated SteelSilverOrder
9095-BX3512SPSTNormally Open2ButtonTwo #8-32 11.17mm ApartPlated SteelSilver5/8-32 9/16 long (14.3mm)Order
9100SPSTNormally Open2ButtonTwo #6-32 Screw 3/16 LongPlasticOrder
9100-BXSPSTTwo #6-32 Screw 3/16 LongOrder
921201012SPST NONormally On2ButtonTwo 8-32 x 6.35 Screw 11.17mm ApartPlated SteelHencol SealSilverOrder
92162024SPSTNormally Open2 ScrewZinc DiecastSilverOrder
9216-033512SPSTNormally Open2ButtonTwo Screw 11.17mm ApartGold DipO-Ring in StemSilverOrder
9216-03-BX3512SPSTNormally Open2ButtonTwo Screw 11.17mm ApartGold DipO-Ring in StemSilverOrder
92313512SPSTNormally Open2KnobChrome-Plated Brass2 ScrewZinc DiecastSilverOrder
92381012SPSTNormally Open2KnobChrome-PlatedTwo BladeZinc DiecastSilver5/8-32 0.869 long (22.09mm)Order
9238-012024SPSTNormally Open2 ScrewZinc DiecastSilverOrder
92453512SPSTNormally Open2ButtonSteel2 ScrewZinc DiecastSilverOrder
9245-BP3512SPSTNormally Open2ButtonChrome-Plated2 ScrewZinc DiecastSilverOrder
9276-091036SPSTNormally OpenPlated Steel2 ScrewSteelSilverOrder
M-608-BP1012SPSTNormally Open2PlungerBlack Rubber; "PUSH" ImprintTwo Wire Lead (0.375)BrassHencol SealStainless SteelOrder
M-608-BX1012SPSTNormally Open2PlungerRubber; "PUSH" ImprintTwo Wire Lead (0.375)BrassStainless SteelOrder
8715-BX
Obsolete: 2021 -08-10
1012SPSTNormally Closed2KnobTwo Male Blade 0.384mm ApartPlasticSilver1/2-20 Diameter 1-5/32 ( 29.37 mm) long
90036-02-BX
Obsolete: 2021 -08-10
3512SPSTNormally Open2KnobChrome-Plated BrassMale SAE J858 Type 1BZinc DiecastSilver
9023-09
Obsolete: 2018 -01-11
1012SPSTNormally OpenRolled Chrome2 ScrewSteelSilver
9155
Obsolete: 2018 -01-11
2024SPSTNormally OpenCadmium Plated Steel or Brass2 ScrewSteelSilverOrder
9216-BX
Obsolete: 2021 -12-06
SPSTNormally Open2KnobChrome-Plated BrassTwo 8-32 x 0.25 Screw 11.04mm ApartZinc DiecastO-Ring in StemSilver
9231-BX
Obsolete: 2021 -08-10
3512SPSTNormally Open2KnobChrome-Plated Brass2 ScrewZinc DiecastSilver
9245-BX
Obsolete: 2024 -03-13
3512SPSTNormally Open2Button2 ScrewPlated SteelSilver
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
8715-BX MOM SW P/P N.C 2 POS 10A/24VDC RoHS No PbFree No
90043-07 MOM SW P/P N.C 2POS SLD W/LEADS RoHS No PbFree No
90043-07-BX MOM SW P/P N.C 2POS SLD W/LEADS RoHS No PbFree No
9100 MOM SW P/P N.O 2SCRW TERM RoHS No PbFree No
9100-BX MOM SW P/P N.O 2SCRW TERM RoHS No PbFree No
9245 SW P-P MOM NO 2POS CAP RoHS No 11/07/2017 PbFree No 11/07/2017 Yes
11/07/2017
M-608-BX MOM P/P SW N.O 2POS RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.