Battery Disconnect Switches


  • 1304089049 75920 side

    75920 Series

  • Sealed Master Disconnect Switches

  • Package Type: Bulk

  • Description: Battery Disconnect Switch 300A 36V SPST, Battery Disconnect Switch 400A 36V SPST, Metric Switch

  • Details: lockout tag-out, I-O markings, On-Off markings

  • SR Series

  • Single-Pole Master Disconnect Switches

  • Package Type: Bulk

  • Description: Battery Disconnect Switch 300A 32V SPST Flange Mount, Battery Disconnect Switch 300A 32V SPST Flange Mount w/Lockout

  • Ingress Protection: ISO 8846, SAE J1171

  • m-750

    M-750 Series

  • Battery Selector Master Disconnect Switches

  • Package Type: Bulk

  • Description: Battery Disconnect Switch 310A 36V SPST, Battery Disconnect Switch 310A 36V SPST w/pilot light, With alternator field disconnect, With lock, With lock and alternator field disconnect, With pilot and pilot circuit

  • UL listed: Marine UL Listed

  • 2484 Series

  • SPST Single Pole Metal Body Battery Disconnect Switches

  • Package Type: Bulk

  • Description: gasket-sealed terminal insulation and sealant in mounting stem and case, Battery Disconnect Switch 1000A 24V SPST, Battery Disconnect Switch 175A 36V SPST, Battery Disconnect Switch 175A 36V SPST w/o-ring seal in operating shaft, Battery Disconnect Switch 175A 36V SPST; Weather resistant O-ring shaft seal, Battery Disconnect Switch 40A 36V SPST

  • Details: Single Pole - Two Positions: Off-On

  • 75900 Double Pole Series

  • DPST Double Pole Metal Body Battery Disconnect Switches

  • Package Type: Bulk

  • Description: Battery Disconnect Switch 125A 36V DPST, Battery Disconnect Switch 125A 36V DPST Weather Resistant, Battery Disconnect Switch 175A 36V DPST, Battery Disconnect Switch 300A 36V DPST

  • Details: Double Pole Off-On - Disconnects battery and field circuits, Double Pole - Two Positions: Off-On

  • M-284 Series

  • SPST Single Pole Brass Body Marine Battery Switches

  • Package Type: Bulk

  • Description: gasket-sealed terminal insulator, Battery Disconnect Switch 175A 36V SPST Marine Grade, Battery Disconnect Switch 175A 36V SPST Marine Grade w/Faceplate, Battery Disconnect Switch 175A 36V SPST Marine Grade; O-ring seal in operating shaft

  • Details: Single Pole - Two Positions: Off-On

  • 24505

    Accessories for Disconnect Switches

  • Lockout-Tagouts - Levers - Faceplates

  • Package Type: Bulk

  • Description: Face Plate, Lever, Lockout lever kit

  • Details: Chrome-Plated Cast Zinc Lever, Lever and Flange Plate for Padlock use metal case master disconnect switches, Off-On Marking, O-I Marking, With Indexing Pin, Without Indexing Pin