DSLP Biased Series - DSLP Biased Series - SOT23-6

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This new DSLP Biased Series provides overvoltage protection for applications such as HD-SDI, HD-CVBS, VDSL2, ADSL2, ADSL2+, and G.fast with minimal effect on data signals. This silicon design innovation results in a capacitive loading characteristic that is compatible with these high bandwidth applications.

These components adopt the patent granted EpiSCR silicon crowbar technology and industry popular cost competitive SOT23-6 package with flow-through lead frame design.

There are various VDRM options available in this series. This technology provides a better surge capability than traditional clamping silicon technology. This reduces the possibility of filed failures caused by A.C. power fault and multiple transient surges or lightning without compromising the signal integrity particularly at high data rate.

Features:

  • Compatible to VDSL2+ and G.fast (106MHz)
  • Balanced voltage protection
  • Superior surge capability of min 30Amp, typ 35Amp @ 8/20μS, typ 15Amp @ 5/310μS
  • Fast response time
  • Wide variety VDRM options for precise protection level needs
  • Ultra low capacitance characteristic provides low insertion loss and less distortion particularly in higher data rate signals
  • Little insertion loss
  • Flow-through pin assignment and layout ideal for high data rate
  • 2nd level interconnect is Pb-free per IPC/JEDEC J-STD-609A.01

Applications:

  • ADSL2
  • ADSL2+
  • VDSL2
  • HD-SDI
  • HD-CVBS
  • G.fast

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
SizePins T-RCO 2V
T-R MAX
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)Ipp5x310Ipp8x20StockSamplesCompare
DSLP0080T023G6RP818SOT23-6L1-32.510300pA type40mA1535.0CheckOrder
DSLP0120T023G6RP1222SOT23-6L1-32.510300pA type40mA1535.0CheckOrder
DSLP0180T023G6RP1828SOT23-6L1-32.510300pA type40mA1535.0CheckOrder
DSLP0240T023G6RP2434SOT23-6L1-32.510300pA type40mA1535.0CheckOrder
DSLP0360T023G6RP3648SOT23-6L1-32.510300pA type40mA1535.0CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
DSLP0080T023G6RP RoHS No 10/16/2017 PbFree No 10/16/2017 Yes
10/16/2017
DSLP0120T023G6RP RoHS No 10/26/2017 PbFree No 10/26/2017 CoC_RoHS10_DSLP0120T023G6RP_01-16-2020 REACH201_Declaration_DSLP0120T023G6RP_01-16-2020 Yes
10/26/2017
Does not Contain
DSLP0180T023G6RP RoHS No 03/10/2019 PbFree No 03/10/2019
03/10/2019
DSLP0240T023G6RP RoHS No 11/07/2017 PbFree No 11/07/2017 Yes
11/07/2017
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

Reference Design - G.fast Line Driver Tertiary Overvoltage Protection Application Brief

G.fast has a targeted data rate of 1Gbps over 100 m of single twisted pair (24 AWG/0.5 mm) cable using DSL-like technology...

参考设计 - G.fast 线路驱动器 三级过电压保护

G.fast 的目标数据速率是利用类似于 DSL 的技术在 100 米的单根双 绞线 ( 24 AWG/0.5 毫米 ) 上达到 1 千兆字节/秒...

pdf icon DSL Tertiary Protection in Differential and Common Mode Application note

The following schematics show alternate protection solutions for a typical DSL interface that connects to outside wiring...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon SIDACtor Catalog

SIDACtor components are solid state crowbar devices designed to protect telecom equipment during hazardous transient conditions...