ORM Series - Delay On Make Timer

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The ORM Series features open PC board construction for reduced cost. It has isolated, 10A, DPDT relay contacts and all connections are 0.25 in (6.35 mm) male quick connect terminals. The time delay may be ordered as factory fixed, onboard knob, or external adjustment. Time delays from 0.05 - 300 seconds.


Operation (Delay-on-Make)
Upon application of input voltage, the time delay begins. The output is de-energized before and during the time delay. At the end of the time delay, the output energizes and remains energized until voltage is removed.
Reset: Removing input voltage resets the time delay and output.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Storage Temperature (F/C)Time Delay RangeStockSamplesCompare
ORM120A17120 V acIsolated DPDT-30° to 85°C (-22° to 185°F)7 s fixedCheckOrder
ORM120A25120 V acIsolated DPDT-30° to 85°C (-22° to 185°F)3 - 300 s onboard adjustableCheckOrder
ORM230A17230 V acIsolated DPDT-30° to 85°C (-22° to 185°F)7 s fixedCheckOrder
ORM24D13.524 V dcIsolated DPDT-30° to 85°C (-22° to 185°F)3.5 s fixedCheckOrder
ORM24D2224 V dcIsolated DPDT-30° to 85°C (-22° to 185°F)0.5 - 30 s onboard adjustableCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.