MSM Series - Delay On Make Timer

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MSM replaces bi-metal type timing with reliable solid-state circuitry. There are no moving parts to arc or wear. It is a cost effective solution for OEM designers. It is available for printed circuit board mounting or surface mounting with a removable bracket and wire leads. The MSM offers immediate reset on removal of power.


Operation (Delay-on-Make)
The time delay begins upon application of input voltage. The output is de-energized before and during the time delay. At the end of the time delay, the output energizes and remains energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Storage Temperature (F/C)Time Delay RangeStockSamplesCompare
MSM10.5W612 V dcNO - open during timing-30° to 85°C (-22° to 185°F)0.5 s fixedCheckOrder
MSM10.7W612 V dcNO - open during timing-30° to 85°C (-22° to 185°F)0.7 s fixedCheckOrder
MSM110W612 V dcNO - open during timing-30° to 85°C (-22° to 185°F)10 s fixedCheckOrder
MSM11W612 V dcNO - open during timing-30° to 85°C (-22° to 185°F)1 s fixedCheckOrder
MSM130W912 V dcNO - open during timing-30° to 85°C (-22° to 185°F)30 s fixedCheckOrder
MSM190W612 V dcNO - open during timing-30° to 85°C (-22° to 185°F)90 s fixedCheckOrder
MSM20.15W924 V acNO - open during timing-30° to 85°C (-22° to 185°F)0.15 s fixedCheckOrder
MSM210P324 V acNO - open during timing-30° to 85°C (-22° to 185°F)10 s fixedCheckOrder
MSM25W924 V acNO - open during timing-30° to 85°C (-22° to 185°F)5 s fixedCheckOrder
MSM30.7W624 V dcNO - open during timing-30° to 85°C (-22° to 185°F)0.7 s fixedCheck
MSM420W6120 V acNO - open during timing-30° to 85°C (-22° to 185°F)20 s fixedCheckOrder
MSM42W6120 V acNO - open during timing-30° to 85°C (-22° to 185°F)2 s fixedCheckOrder
MSM43W6120VACNO open during timing-30° to 85°C (-22°F to 185°F)3s fixed
MSM450W6120 V acNO - open during timing-30° to 85°C (-22° to 185°F)50 s fixedCheck
To request product environmental information, please complete the Product Environmental Information Request Form.