|
-
-
The ERDM Series are a combination of digital electronics and a reliable electromechanical relay. The...More
-
Input Voltage (V): 120VAC, 12VDC, 24VAC
-
Output Form: DPDT
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|
-
-
The HRDM Series combines an electromechanical relay output with microcontroller timing circuitry. It...More
-
Input Voltage (V): 120VAC, 12VDC, 24VDC
-
Output Form: Non-isolated SPDT
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|
-
-
The KRDM Series is a compact time delay relay measuring only 2 in. (50.8 mm) square. Its solid-state...More
-
Input Voltage (V): 120VAC, 12VDC, 230VAC, 24VAC/DC, 24VDC
-
Output Form: SPDT
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|
-
-
The KRPS Series is a factory programmed time delay relay available with 1 of 15 functions and measur...More
-
Input Voltage (V): 12 to 48VDC, 24 to 240VAC/DC, 120VAC
-
Output Form: SPDT
-
Storage Temperature (F/C): -40° to 80°C (-40°F to 176°F), -40° to 85°C (-40°F to 185°F)
|
-
-
The KSD1 Series features two-terminal, series-connection with the load. The KSD1 Series is an ideal ...More
-
Input Voltage (V): 120VAC, 12VDC, 230VAC, 24VAC, 24VDC
-
Output Form: NO open during timing
-
Storage Temperature (F/C): -40° to 80°C (-40°F to 176°F)
|
-
-
The KSDU Series are encapsulated solid-state, delay-on-make timers that combine digital timing circu...More
-
Input Voltage (V): 24 to 120 VAC/DC
-
Output Form: NO open during timing
-
Time Delay Range: 1 200s fixed, 20s fixed
|
-
-
The KSPS Series is a factory programmed module available in any 1 of 14 standard functions. The KSPS...More
-
Input Voltage (V): 12 to 120VDC
-
Time Delay Range: 45s fixed
-
Sample Capable: No
|
-
-
The MSM replaces bi-metal type timing with reliable solid-state circuitry. There are no moving parts...More
-
Input Voltage (V): 120VAC, 12VDC, 24VAC, 24VDC
-
Output Form: NO open during timing
-
Storage Temperature (F/C): -30° to 85°C (-22°F to 185°F)
|
-
-
The ORM Series features open PC board construction for reduced cost. It has isolated, 10A, DPDT rela...More
-
Input Voltage (V): 120VAC, 230VAC, 24VDC
-
Output Form: DPDT isolated
-
Storage Temperature (F/C): -30° to 85°C (-22°F to 185°F)
|
-
-
The PRLM Series is designed for use in non-critical timing applications. It offers low cost, knob ad...More
-
Input Voltage (V): 120VAC
-
Output Form: Isolated DPDT
-
Time Delay Range: 1 - 60s adjustable, 180s fixed
|
-
-
The T-10-(xxx) on-delay timer is a solid-state electronic device that provides accurate and reliable...More
-
Input Voltage (V): 115VAC
-
Output Form: SPDT
-
Time Delay Range: 0.5 to 12s, 6s to 10m
|
-
-
The TDM Series is a delay-on-make timer that combines accurate digital circuitry with isolated, DPDT...More
-
Input Voltage (V): 110VDC, 120VAC, 12VDC, 230VAC, 24VAC, 24VDC
-
Output Form: DPDT
-
Storage Temperature (F/C): -30° t° 85°C (-22°F t° 185°F), -30° to 85°C (-22°F to 185°F)
|
-
-
The TDU Series are encapsulated solid-state, delay-on-make timers that combine digital timing circui...More
-
Input Voltage (V): 100 to 240VAC/DC, 120 to 277VAC, 24 to 120 VAC/DC, 24 to 120VAC/DC
-
Output Form: NO open during timing
-
Storage Temperature (F/C): -40° t° 85°C (-40°F t° 185°F), -40° to 85°C (-40°F to 185°F)
|
-
-
The TH1 Series is a solid-state relay and timer combined into one compact, easy-to-use control. This...More
-
Input Voltage (V): 120VAC, 230VAC
-
Output Form: NO open during timing
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|
-
-
The THD1 Series combines accurate timing circuitry with high power solid-state switching. It can swi...More
-
Input Voltage (V): 120VAC
-
Output Form: NO open during timing
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|
-
-
The TMV and TSU Series are universal voltage delay-on-make timers. Two models cover all the popular ...More
-
Input Voltage (V): 24 to 240 VAC/DC
-
Output Form: NO open during timing
-
Storage Temperature (F/C): -30° to 85°C (-22°F to 185°F), -40° to 85°C (-40°F to 185°F)
|
-
-
The TRM Series is a combination of analog electronic circuitry and electromechanical relay output. I...More
-
Input Voltage (V): 120VAC, 24VAC, 24VDC / 28VDC
-
Output Form: Isolated DPDT, Isolated SPDT
-
Storage Temperature (F/C): -30° to 85°C (-22°F to 185°F)
|
-
-
The TS4 Series are analog delay-on-make timers with a normally closed solid-state output. Unlike an ...More
-
Input Voltage (V): 120VAC
-
Output Form: NC closed during timing
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|
-
-
The TS1 Series offers proven reliability and performance with years of use in OEM equipment and comm...More
-
Input Voltage (V): 120VAC, 230VAC, 24VAC, 24VDC
-
Output Form: NO open during timing
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|
-
-
The TSD1 Series is designed for more demanding commercial and industrial applications where small si...More
-
Input Voltage (V): 120VAC, 24VDC
-
Output Form: NO open during timing
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|