|
-
-
The HRDB Series combines an electromechanical, relay output with microcontroller timing circuitry. T...More
-
Input Voltage (V): 120VAC, 12VDC, 230VAC, 24VAC, 24VDC
-
Output Form: Isolated SPDT
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|
-
-
The HRPS and HRIS Series combine an electromechanical relay output with microcontroller timing circu...More
-
Input Voltage (V): 24 to 240VAC/24 to 110VDC
-
Output Form: SPDT
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|
-
-
The KRDB Series is a compact time delay relay measuring only 2 in. (50.8 mm) square. Its microcontro...More
-
Input Voltage (V): 120VAC, 12VDC, 24VAC/DC, 24VDC
-
Output Form: SPDT
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|
-
-
The KRPS Series is a factory programmed time delay relay available with 1 of 15 functions and measur...More
-
Input Voltage (V): 12 to 48VDC, 24 to 240VAC/DC, 230VAC
-
Output Form: SPDT
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|
-
-
The KSDB is designed for general purpose commercial and industrial applications where a small, cost ...More
-
Input Voltage (V): 120VAC, 12VDC, 230VAC, 24VAC, 24VDC
-
Output Form: NO closed before and during timing
-
Storage Temperature (F/C): -40° to 80°C (-40°F to 176°F), -40° to 85°C (-40°F to 185°F)
|
-
-
The ORB Series open PCB construction offers the user good economy without sacrificing performance an...More
-
Input Voltage (V): 120VAC, 24VAC
-
Output Form: Isolated SPDT or DPDT
-
Storage Temperature (F/C): -30° to 85°C (-22°F to 185°F)
|
-
-
The TDB Series combines accurate digital circuitry with isolated, 10A, DPDT or SPDT contacts in an 8...More
-
Input Voltage (V): 120VAC, 12VDC, 230VAC, 24VAC, 24VDC
-
Output Form: DPDT, SPDT
-
Storage Temperature (F/C): -30° to 85°C (-22°F to 185°F), -30o to 85oC (-22oF to 185oF)
|
-
-
The TDUB Series combines digital timing circuitry with universal voltage operation. Voltages of 24 t...More
-
Input Voltage (V): 100 to 240VAC, 12 to 24VDC, 24 to 120VAC
-
Output Form: NO closed before and during timing
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F), -40o to 85oC (-40oF to 185oF)
|
-
-
The THDB Series combines accurate timing circuitry with high power, solid-state switching. It can sw...More
-
Input Voltage (V): 120VAC
-
Output Form: NO closed before and during timing
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|
-
-
The TRB Series combines an isolated, 10A electromechanical relay output with analog timing circuitry...More
-
Input Voltage (V): 120VAC, 24VDC / 28VDC
-
Output Form: Isolated DPDT, Isolated SPDT
-
Storage Temperature (F/C): -30° to 85°C (-22°F to 185°F)
|
-
-
The TSB Series is a totally solid-state, delay-on-break timing module. The TSB is available with a f...More
-
Input Voltage (V): 120VAC, 230VAC, 24VAC
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
-
Time Delay Range: 0.5 - 60s externally adjustable, 0.5 - 60s onboard adjustable, 300s fixed, 5 - 600s onboard adjustable, 90s fixed
|
-
-
The TSDB Series is designed for more demanding commercial and industrial applications where small si...More
-
Input Voltage (V): 120VAC, 24VDC
-
Output Form: NO closed before and during timing
-
Storage Temperature (F/C): -40° to 85°C (-40°F to 185°F)
|