CT Series - Current Transformer

Series: CT
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Detects phase current or ground-fault current; available in a wide array of ratios with a diameter between 1 - 3 inches.
Voltage class: 600V
BIL rating: 10kV
Certification: cURus (WICC File E100575)

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodWeight (lbs/g)CT RatioSensor Hole SizeStockCompare
CT-0050-D10Donut Style0 Kg50:51 in (25.4 mm) windowCheck
CT-0050-F10Footed Style0 Kg50:51 in (25.4 mm) windowCheck
CT-0075-D10Donut Style0 Kg75:51 in (25.4 mm) windowCheck
CT-0100-D10Donut Style0 Kg100:51 in (25.4 mm) windowCheck
CT-0100-F10Footed Style0 Kg100:51 in (25.4 mm) windowCheck
CT-0150-D10Donut Style0 Kg150:51 in (25.4 mm) windowCheck
CT-0150-F10Footed Style0 Kg150:51 in (25.4 mm) windowCheck
CT-0150-F20Footed Style0 Kg150:52 in (50.8 mm) windowCheck
CT-0200-D10Donut Style0 Kg200:51 in (25.4 mm) windowCheck
CT-0200-D20Donut Style0 Kg200:52 in (50.8 mm) windowCheck
CT-0200-F10Footed Style0 Kg200:51 in (25.4 mm) windowCheck
CT-0200-F20Footed Style0 Kg200:52 in (50.8 mm) windowCheck
CT-0300-D10Donut Style0 Kg300:51 in (25.4 mm) windowCheck
CT-0300-D20Donut Style0 Kg300:52 in (50.8 mm) windowCheck
CT-0300-F10Footed Style0 Kg300:51 in (25.4 mm) windowCheck
CT-0300-F20Footed Style0 Kg300:52 in (50.8 mm) windowCheck
CT-0400-D20Donut Style0 Kg400:52 in (50.8 mm) windowCheck
CT-0400-F20Footed Style0 Kg400:52 in (50.8 mm) windowCheck
CT-0400-F30Footed Style0 Kg400:53 in (76.2 mm) windowCheck
CT-0500-D20Donut Style0 Kg500:52 in (50.8 mm) windowCheck
CT-0600-F20Footed Style0 Kg600:52 in (50.8 mm) windowCheck
CT-0800-F30Footed Style0 Kg800:53 in (76.2 mm) windowCheck
CT-1200-F15Footed Style0 Kg1200:51.5 in (38.1 mm) windowCheck
To request product environmental information, please complete the Product Environmental Information Request Form.