TCSA Series - Current Transducers

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TCSA Series is a loop-powered, linear output current transducer that provides an output that is directly proportional to the RMS AC current passing through the onboard toroid. The TCSA provides a 4 - 20mA output over a power supply range of 10 - 30VDC. Each unit is factory calibrated for monitoring in one of four ranges; 0-5, 0-10, 0-20, or 0-50A. The 0 - 5A range allows the use of external current transformers so loads up to 1200AC amps can be monitored.


See datasheet for operation details.

Access specifications, certifications, check availability and order parts below

Catalog #Output VoltageTermination TypeMounting MethodDimensionsWeight (lbs/g)Burden (VA)Dielectric BreakdownHumidityInsulation ResistanceMomentary Output Voltage (V)Output RangeOutput TypePolarityRepeat Accuracy (%)Response Time (ms)StockSamplesCompare
TCSA1010 - 30 Vdc0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.75 D in. (50.8 x 50.8 x 44.5 mm)0 Kg≤0.5≥2000 terminals to mounting surface95% non-condensing≥10040 for 1 m4 - 20 mASeries connection current directly proportional to monitored currentUnits are reverse polarity protected≤≤0.25% of full scale under fixed conditions≅300 msCheckOrder
TCSA2010 - 30 Vdc0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.75 D in. (50.8 x 50.8 x 44.5 mm)0 Kg≤0.5≥2000 terminals to mounting surface95% non-condensing≥10040 for 1 m4 - 20 mASeries connection current directly proportional to monitored currentUnits are reverse polarity protected≤≤0.25% of full scale under fixed conditions≅300 msCheckOrder
TCSA510 - 30 Vdc0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.75 D in. (50.8 x 50.8 x 44.5 mm)0 Kg≤0.5≥2000 terminals to mounting surface95% non-condensing≥10040 for 1 m4 - 20 mASeries connection current directly proportional to monitored currentUnits are reverse polarity protected≤≤0.25% of full scale under fixed conditions≅300 msCheckOrder
TCSA5010 - 30 Vdc0.25 in. (6.3 mm) male quick connect terminalsSurface mount with one #10 (M5 x 0.8) screw2 H x 2 W x 1.75 D in. (50.8 x 50.8 x 44.5 mm)0 Kg≤0.5≥2000 terminals to mounting surface95% non-condensing≥10040 for 1 m4 - 20 mASeries connection current directly proportional to monitored currentUnits are reverse polarity protected≤≤0.25% of full scale under fixed conditions≅300 msCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.