ECS20BC | 24 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -15 - 20% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECS21BC | 24 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -15 - 20% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECS2HBC | 24 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -15 - 20% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECS30AC | 24 Vdc | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | | -15 - 20% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECS31AC | 24 Vdc | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | | -15 - 20% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECS40A | 120 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECS40AC | 120 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECS40BC | 120 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECS41A | 120 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECS41AC | 120 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECS41BC | 120 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECS41BD | 120 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECS41BH | 120 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECS4HBC | 120 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECS4HBH | 120 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECS60AH | 230 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECS60BC | 230 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECS61BC | 230 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECS6HAH | 230 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECSH30AC | 24 Vdc | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | | -15 - 20% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECSH31AD | 24VDC | Isolated SPDT | 0.25 in. (6.35mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.50 x 2.50 x 1.75 in. (88.9 x 63.5 x 44.5 mm) | ≅6.4oz (181g) | Encapsulated | 95% relative non-condensing | | -15-20% | ≥100 MΩ | Mechanical - 1 x 106; Electrical - 1 x 105 | 10A resistive @ 240VAC; 1/4hp @ 125VAC; 1/2hp @ 250VAC | Electromechanical relay | ≤75ms | | | |
ECSH40A | 120VAC | Isolated SPDT | 0.25 in. (6.35mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.50 x 2.50 x 1.75 in. (88.9 x 63.5 x 44.5 mm) | ≅6.4oz (181g) | Encapsulated | 95% relative non-condensing | | -20--10% | ≥100 MΩ | Mechanical - 1 x 106; Electrical - 1 x 105 | 10A resistive @ 240VAC; 1/4hp @ 125VAC; 1/2hp @ 250VAC | Electromechanical relay | ≤75ms | | | |
ECSH40AC | 120 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECSH40AD | 120 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECSH41AC | 120 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECSH41AD | 120 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECSH41BC | 120 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECSH41F.08D | 120 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECSH4HAD | 120 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECSH4HF.08D | 120 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECSH61AD | 230 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECSL31A | 24 Vdc | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | | -15 - 20% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECSL40AC | 120 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECSL40BH | 120 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECSL41A | 120 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECSL41AD | 120 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECSL41AH | 120 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECSL4HAC | 120 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECSL4HBH | 120 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECSL61AH | 230 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECSL6HAC | 230 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -20 - 10% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | Order | |
ECSH21F2.5C Obsolete: 2020 -10-07 | 24 Vac | Isolated SPDT | 0.25 in. (6.35 mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.5 H x 2.5 W x 1.75 D in. (88.9 x 63.5 x 44.5 mm) | 0 Kg | | 95% non-condensing | 50 / 60 | -15 - 20% | ≥100 | | 10 A resistive @ 240 Vac; 1/4 hp @ 125 Vac; 1/2 hp @ 250 Vac | Electromechanical relay | ≤75 ms | Check | | |
ECSH34F.08C Obsolete: 2020 -10-05 | 24VDC | Isolated SPDT | 0.25 in. (6.35mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.50 x 2.50 x 1.75 in. (88.9 x 63.5 x 44.5 mm) | ≅6.4oz (181g) | Encapsulated | 95% relative non-condensing | | -15-20% | ≥100 MΩ | Mechanical - 1 x 106; Electrical - 1 x 105 | 10A resistive @ 240VAC; 1/4hp @ 125VAC; 1/2hp @ 250VAC | Electromechanical relay | ≤75ms | | | |
ECSH3HF0.08D Obsolete: 2020 -10-05 | 24VDC | Isolated SPDT | 0.25 in. (6.35mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.50 x 2.50 x 1.75 in. (88.9 x 63.5 x 44.5 mm) | ≅6.4oz (181g) | Encapsulated | 95% relative non-condensing | | -15-20% | ≥100 MΩ | Mechanical - 1 x 106; Electrical - 1 x 105 | 10A resistive @ 240VAC; 1/4hp @ 125VAC; 1/2hp @ 250VAC | Electromechanical relay | ≤75ms | | | |
ECSL40B Obsolete: 2020 -10-05 | 120VAC | Isolated SPDT | 0.25 in. (6.35mm) male quick connect terminals (5) | Surface mount with two #6 (M3.5 x 0.6) screws | 3.50 x 2.50 x 1.75 in. (88.9 x 63.5 x 44.5 mm) | ≅6.4oz (181g) | Encapsulated | 95% relative non-condensing | | -20--10% | ≥100 MΩ | Mechanical - 1 x 106; Electrical - 1 x 105 | 10A resistive @ 240VAC; 1/4hp @ 125VAC; 1/2hp @ 250VAC | Electromechanical relay | ≤75ms | | | |