Flashers


  • FS100 (Low Amp)

  • Low Current Flasher

  • Input
    Voltage (V):
     120 V ac, 24 V ac

  • Output Load Rating (VA): Fullwave AC: 1 A steady state, Halfwave rectified AC: 2 A steady state maximum

  • Flash Rate (fpm): 45 ±20%, 60 ±20%, 75 ±20%

  • FS200

  • The FS200 Series may be used to control inductive, incandescent, or resistive loads. Input voltages ...More

  • Input
    Voltage (V):
     12 V dc, 24 V dc

  • Output Load Rating (VA): 3 A maximum load rating steady state

  • Flash Rate (fpm): 45 ±10%, 90 ±10%

  • FS300

  • The FS300 Series of solid-state flashers were specifically designed to operate lamp loads. Their two...More

  • Input
    Voltage (V):
     12 V dc, 24 V dc

  • Output Load Rating (VA): 0.25-2.5 A maximum load rating steady state

  • Flash Rate (fpm): Fixed at 75 ±10%

  • FS400

  • The FS400 Series is a low leakage AC flasher designed to control LED, or resistive loads. This serie...More

  • Input
    Voltage (V):
     120 - 240 V ac

  • Output
    Form:
     Bridge rectifier – FET

  • Output Load Rating (VA): 0.5 A maximum load rating steady state

  • FS500

  • The FS500 Series flash rate is adjustable from 10 to 100 FPM. A locknut is provided to hold selected...More

  • Input
    Voltage (V):
     12 V dc, 120 V ac/dc, 24 V ac/dc

  • Output
    Form:
     DPDT

  • Output Load Rating (VA): 10 A resistive @ 120/240 Vac 28 Vdc; 1/3 hp @ 120/240 Vac

  • FSU

  • The FSU1000 incorporates an onboard adjustable flash rate of 10 to 100 FPM and a universal input vol...More

  • Input
    Voltage (V):
     24 - 240 V ac

  • Output Load Rating (VA): 1 A maximum load rating steady state, 10 A maximum load rating steady state, 20 A maximum load rating steady state, 6 A maximum load rating steady state

  • Flash Rate (fpm): Adjustable 10-100