Soft Recovery - Capsule Type Series - Soft Recovery Fast Diode (SRFD)

Littelfuse Discrete Diodes Soft Recovery Capsule Type Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Our soft recovery diodes are available with a range of reverse recovery characteristics tailored to meet the requirements of both freewheeling and snubber applications. These devices are available with blocking voltages up to 6kV and average currents up to 2413A. 24mm to 75mm diameter silicon slices. These parts are particularly suitable where soft recovery is required, such as RCD snubbers, voltage clamping and snubberless applications.

For additional technical details, please contact support.

Access specifications, certifications, check availability and order parts below

Catalog #TJ Max (°C)Package TypeVRRM [Diode] (V)IFAV @ Tk=55 ℃ (A)IFSM 10ms Half Sine Wave (A)I2t [Diode] (A2s)trr,typ (µs)Qrr (µC)V0 (V)rS (mOhm)RthJK 180° Sine Wave (K/W)RoHSPart DatasheetCompare
 
M0225YH300150W33000225200020 x 10³32201.94.160.1Part
M0225YH360150W33600225200020 x 10³32201.94.160.1Part
M0225YH450150W34500225200020 x 10³32201.94.160.1Part
M0310YH300150W330003104590105 x 10³2.82751.492.060.1Part
M0310YH350150W335003104590105 x 10³2.82751.492.060.1Part
M0347WC160125W11600347425090.3 x 10³2.82101.211.20.09 
M0347WC200125W12000347425090.3 x 10³2.82101.211.20.09Part
M0347WC250125W12500347425090.3 x 10³2.82101.211.20.09Part
M0358WC120125W11200358245030 x 10³1.41251.460.80.09Part
M0358WC180125W11800358245030 x 10³1.41251.460.80.09Part
M0367WC140125W114003674500101x 10³3.33001.280.920.09Part
M0367WC220125W122003674500101 x 10³3.33001.280.920.09Part
M0367WC280125W128003674500101 x 10³3.33001.280.920.09Part
M0371YH350150W335003714900120 x 10³3.212601.051.650.1Part
M0371YH450150W345003714900120 x 10³3.212601.051.650.1Part
M0433WC120125W112004334500101 x 10³3.527010.740.09Part
M0433WC160125W116004334500101 x 10³3.527010.740.09Part
M0433WC200125W120004334500101 x 10³3.527010.740.09Part
M0437WC080125W18004374500101 x 10³3751.020.70.09Part
M0437WC140125W114004374500101 x 10³3751.020.70.09Part
M0451YC160125W216004514500101 x 10³2.812010.740.085Part
M0451YC200125W220004514500101 x 10³2.812010.740.085Part
M0659LC400125W440006597620290 x 10³4.28001.710.9250.033Part
M0659LC450125W445006597620290 x 10³4.28001.710.9250.033Part
M0710LC560125W456007108400353 x 10³421001.450.8750.033Part
M0710LC600125W460007108400353 x 10³421001.450.8750.033Part
M0736LC400125W440007369000405 x 10³5.212501.6060.70.033Part
M0736LC450125W445007369000405 x 10³5.212501.6060.70.033Part
M0759YC120125W212007599500450 x 10³2801.130.380.05Part
M0759YC160125W216007599500450 x 10³2801.130.380.05Part
M0759YH120125W312007599500450 x 10³2801.130.380.05Part
M0759YH160125W316007599500450 x 10³2801.130.380.05Part
M0859LC140125W4140085910000500 x 10³32801.170.320.044Part
M0859LC160125W4160085910000500 x 10³32801.170.320.044Part
M0859LC180125W4180085910000500 x 10³32801.170.320.044Part
M0863LC260125W4260086310000500 x 10³4.89501.3080.5380.033Part
M0863LC300125W4300086310000500 x 10³4.89501.3080.5380.033Part
M0863LC360125W4360086310000500 x 10³4.89501.3080.5380.033Part
M0872LC140125W4140087210000500 x 10³47001.090.340.044Part
M0872LC180125W4180087210000500 x 10³47001.090.340.044Part
M0872LC210125W4210087210000500 x 10³47001.090.340.044Part
M0955JK200125W1132000110511700684 x 10³3.45001.440.330.027 
M0955JK250125W1132500110511700684 x 10³3.45001.440.330.027 
M0955LC200125W4200095511700684 x 10³3.45001.440.330.033Part
M0955LC250125W4250095511700684 x 10³3.45001.440.330.033Part
M1022LC120125W412001022140000.98 x 10⁶33751.240.330.033Part
M1022LC160125W416001022140000.98 x 10⁶33751.240.330.033Part
M1022LC200125W420001022140000.98 x 10⁶33751.240.330.033Part
M1080LC100125W41000108013500910 x 10³1.9851.1250.3140.033Part
M1080LC120125W41200108013500910 x 10³1.9851.1250.3140.033Part
M1102NC500125W55000110213000845 x 10³5.533001.360.5570.022Part
M1102NC600125W56000110213000845 x 10³5.533001.360.5570.022Part
M1102ND500125W375000110213000845 x 10³5.533001.360.5570.022 
M1102ND600125W376000110213000845 x 10³5.533001.360.5570.022 
M1104NC400125W54000110413000845 x 10³621001.370.5530.022Part
M1104NC450125W54500110413000845 x 10³621001.370.5530.022Part
M1104ND400125W374000110413000845 x 10³621001.370.5530.022 
M1104ND450125W374500110413000845 x 10³621001.370.5530.022 
M1242NC260125W526001242164001.34 x 10⁶615001.270.420.022Part
M1242NC360125W536001242164001.34 x 10⁶615001.270.420.022Part
M1242ND260125W3726001242164001.34 x 10⁶615001.270.420.022Part
M1242ND360125W3736001242164001.34 x 10⁶615001.270.420.022Part
M1494NC160125W516001494196001.92 x 10⁶3.98151.150.2650.022 
M1494NC250125W525001494196001.92 x 10⁶3.98151.150.2650.022Part
M1494ND160125W3716001494196001.92 x 10⁶3.98151.150.2650.022 
M1494ND250125W3725001494196001.92 x 10⁶3.98151.150.2650.022 
M1494NK160125WD816001975196001.92 x 10⁶3.98151.150.2650.0145 
M1494NK250125WD825001975196001.92 x 10⁶3.98151.150.2650.0145 
M1565VC400125W640001565197001.94 x 10⁶540001.090.360.018Part
M1565VC450125W645001565197001.94 x 10⁶540001.090.360.018Part
M1565VF400125W4340001565197001.94 x 10⁶540001.090.360.018Part
M1565VF450125W4345001565197001.94 x 10⁶540001.090.360.018Part
M1858NC100125W510001858250003.25 x 10⁶2.51201.1270.1270.022YesPart
M1858NC120125W512001858250003.25 x 10⁶2.51201.1270.1270.022Part
M1858ND100125W3710001858250003.25 x 10⁶2.51201.1270.1270.022YesPart
M1858ND120125W3712001858250003.25 x 10⁶2.51201.1270.1270.022Part
M2322ZC300125W730002322230002.64 x 10⁶6.532001.670.1860.011Part
M2322ZC400125W740002322230002.64 x 10⁶6.532001.670.1860.011Part
M2322ZD300125W4230002322230002.64 x 10⁶6.532001.670.1860.011Part
M2322ZD400125W4240002322230002.64 x 10⁶6.532001.670.1860.011Part
M2413VC200125W620002413320005.12 x 10⁶525001.090.1210.016Part
M2413VC250125W625002413320005.12 x 10⁶525001.090.1210.016Part
M2413VF200125W4320002413320005.12 x 10⁶525001.090.1210.016Part
M2413VF250125W4325002413320005.12 x 10⁶525001.090.1210.016Part
M3560TJ420125W8942003560360006.48 x 10⁶741001.2530.1370.008Part
M3560TJ450125W8945003560360006.48 x 10⁶741001.2530.1370.008Part
M4305TJ240125W89240043054900012.0 x 10⁶525001.1040.0870.008Part
M4305TJ280125W89280043054900012.0 x 10⁶525001.1040.0870.008Part
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
M1858NC100 RoHS No 03/11/2004 PbFree No 03/11/2004 Yes
03/11/2004
M1858ND100 RoHS No 03/11/2004 PbFree No 03/11/2004 Yes
03/11/2004
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.