Fast Recovery - Capsule Type Series - Fast Recovery Diodes (FRD)

Littelfuse Discrete Diodes Fast Recovery Capsule Type Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

These parts are particularly suitable for use as anti-parallel diodes used in Gate Turn-Off and Fast Thyristor inverters and as diodes for choppers.


For additional technical details, please contact support.

Access specifications, certifications, check availability and order parts below

Catalog #TJ Max (°C)Package TypeVRRM [Diode] (V)IFAV @ Tk=55 ℃ (A)IFSM 10ms Half Sine Wave (A)I2t [Diode] (A2s)trr,typ (µs)Qrr (µC)V0 (V)rS (mOhm)RthJK 180° Sine Wave (K/W)Part DatasheetCompare
 
M0588LC400150W44000588395578.2 x 10³3.54502.321.770.033Part
M0588LC450150W44500588395578.2 x 10³3.54502.321.770.033Part
M0790YC200150W220007909000405 x 10³44251.2720.5840.05Part
M0790YC250150W225007909000405 x 10³44251.2720.5840.05Part
M0790YH200150W320007909000405 x 10³44251.2720.5840.05Part
M0790YH250150W325007909000405 x 10³44251.2720.5840.05Part
M0914LC200150W420009148500361 x 10³3.23001.7680.6530.032Part
M0914LC250150W425009148500361 x 10³3.23001.7680.6530.032Part
M1010NC400150W5400010109600461 x 10³3.214501.71.030.022Part
M1010NC450150W5450010109600461 x 10³3.214501.71.030.022Part
M1010ND400150W37400010109600461 x 10³3.214501.71.030.022 
M1010ND450150W37450010109600461 x 10³3.214501.71.030.022 
M1163NC400150W54000116310800583 x 10³6.412001.50.770.022Part
M1163NC450150W54500116310800583 x 10³6.412001.50.770.022Part
M1163ND400150W374000116310800583 x 10³6.412001.50.770.022 
M1163ND450150W374500116310800583 x 10³6.412001.50.770.022 
M1502NC200150W520001502170001.45 x 10⁶3.53501.240.440.022Part
M1502NC250150W525001502170001.45 x 10⁶3.53501.240.440.022Part
M1502ND200150W3720001502170001.45 x 10⁶3.53501.240.440.022Part
M1502ND250150W3725001502170001.45 x 10⁶3.53501.240.440.022Part
M1583VC400150W640001583248003.08 x 10⁶520001.6930.5250.016Part
M1583VC450150W645001583248003.08 x 10⁶520001.6930.5250.016Part
M1583VF400150W4340001583248003.08 x 10⁶520001.6930.5250.016Part
M1583VF450150W4345001583248003.08 x 10⁶520001.6930.5250.016Part
M1609NC200150W520001609175001.53 x 10⁶3.28001.310.3450.022Part
M1609NC260150W526001609175001.53 x 10⁶3.28001.310.3450.022Part
M1609ND200150W3720001609175001.53 x 10⁶3.28001.310.3450.022 
M1609ND260150W3726001609175001.53 x 10⁶3.28001.310.3450.022 
M2273VC300150W630002273280003.92 x 10⁶8.525001.2390.2440.016Part
M2273VC360150W636002273280003.92 x 10⁶8.525001.2390.2440.016Part
M2273VF300150W4330002273280003.92 x 10⁶8.525001.2390.2440.016Part
M2273VF360150W4336002273280003.92 x 10⁶8.525001.2390.2440.016Part
M2325HA400150W12140002325280003.92 x 10⁶5.424001.5810.4020.0105Part
M2325HA450150W12145002325280003.92 x 10⁶5.424001.5810.4020.0105Part
M2408NC020150W52002408240002.88 x 10⁶1.92501.0650.1220.022Part
M2408NC060150W56002408240002.88 x 10⁶1.92501.0650.1220.022Part
M2408ND020150W372002408240002.88 x 10⁶1.92501.0650.1220.022Part
M2408ND060150W376002408240002.88 x 10⁶1.92501.0650.1220.022Part
M2505MC200125W5420002505270003.65 x 10⁶7.619500.9910.1620.014Part
M2505MC220125W5422002505270003.65 x 10⁶7.619500.9910.1620.014Part
M2639ZC360150W736002639275203.79 x 10⁶8.523001.380.290.011Part
M2639ZC420150W742002639275203.79 x 10⁶8.523001.380.290.011Part
M2639ZD360150W4236002639275203.79 x 10⁶8.523001.380.290.011Part
M2639ZD420150W4242002639275203.79 x 10⁶8.523001.380.290.011Part
M2698ZC250150W725002698278003.86 x 10⁶6.2120010.330.011Part
M2698ZC280150W728002698278003.86 x 10⁶6.2120010.330.011Part
M2698ZC350150W735002698278003.86 x 10⁶6.2120010.330.011Part
M2698ZD250150W4225002698278003.86 x 10⁶6.2120010.330.011Part
M2698ZD280150W4228002698278003.86 x 10⁶6.2120010.330.011Part
M2698ZD350150W4235002698278003.86 x 10⁶6.2120010.330.011Part
M2837VC180150W618002837318005.10 x 10⁶721000.90.170.016Part
M2837VC250150W625002837318005.10 x 10⁶721000.90.170.016Part
M2837VF180150W4318002837318005.10 x 10⁶721000.90.170.016Part
M2837VF250150W4325002837318005.10 x 10⁶721000.90.170.016Part
M3770ZC200150W720003770440009.68 x 10⁶720001.190.1180.011Part
M3770ZC240150W724003770440009.68 x 10⁶720001.190.1180.011Part
M3770ZC300150W730003770440009.68 x 10⁶720001.190.1180.011Part
M3770ZD200150W720003770440009.68 x 10⁶720001.190.1180.011Part
M3770ZD240150W4224003770440009.68 x 10⁶720001.190.1180.011Part
M3770ZD300150W4230003770440009.68 x 10⁶720001.190.1180.011Part
To request product environmental information, please complete the Product Environmental Information Request Form.