VLD Series - VLD Series - Strap Type Polymer PTC 12 V

pStraptype
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The new VLD product series feature a slim, low profile and low resistance design. These devices are ideal to install directly onto the latest generation batteries including cylindrical and prismatic cells. The VLD product offers protection against both overcurrent and overtemperature fault conditions.

Access specifications, certifications, check availability and order parts below

Catalog #IHold (A)ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RMIN
(Ω)
R1max
(Ω)
Max
Time
To
Trip
(A)
Max
Time
to
Trip Time
(Sec)
Temp
(deg C)
StockSamplesCompare
VLD170
Obsolete: 2007 -01-01
1.74.1121001.40.0180.0648.55-40¦C - + 85¦CCheckOrder
VLD175L
Obsolete: 2007 -01-01
1.754.2121001.40.0170.0628.755-40¦C - + 85¦CCheckOrder
VLD175XL
Obsolete: 2007 -01-01
1.754.2121001.40.0170.0628.755-40¦C - + 85¦CCheckOrder
VLD230
Obsolete: 2007 -01-01
2.35121002.50.0120.036105-40¦C - + 85¦CCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.

pdf icon Resettable PTC VLD Datasheet

The new VLD product series feature a slim, low profi le and low resistance design...