12301-BX - 13 Pole Tractor Trailer Connectors Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Provides six additional tractor-trailer circuits within the dimensions of traditional 7-pole connectors! Adaptable to a wide variety of wiring combinations. including multiplexed circuits.
Surpasses SAE J560b performance standards.
Conforms to this standard for interchangeability between 7-pole and 13-pole connectors.
Distinctive bright yellow identifies 13-pole connectors.
Robust glass-filled plastic housings cannot rust or corrode.
Ground terminals accept up to 8AWG wire.
7 pole terminals up to 10AWG. smaller 6 pole terminals up to 14AWG.
Gasket-sealed socket door is spring-loaded and locks onto the plug.
Solid brass contact pins.
Rain hood extends beyond the pins to protect the interior. The 5º downward pitch drain channel inside the socket reduces water retention.
Three mounting holes on the flange: .33"" (8.4mm) diameter. 2.93"" (74.6mm) on centers.
Includes six 31784 crimp-on connectors to mate with the six smaller pole terminals.

pdficon 12301 2D Prints

12301 2D Prints

pdficon 2D Print Guide

2D Print Guide

pdficon Littelfuse-Commercial Vehicle Catalog

Littelfuse-Commercial Vehicle Catalog

To request product environmental information, please complete the Product Environmental Information Request Form.