Starter Terminals Series - Starter Terminals

Starter Terminals
Roll Over to Zoom

The starter terminal series are cable lugs for heavy-duty applications such as starter motors and battery connections.

Access specifications, certifications, check availability and order parts below

Catalog #Terminal MaterialObsolete DateStockSamplesCompare
09130633LXNTin-plated CopperCheckOrder
09130634LXNTin-plated CopperCheckOrder
09130635LXNTin-plated CopperCheckOrder
09130636LXNTin-plated CopperCheckOrder
09130638LXNTin-plated CopperCheckOrder
09130639LXNTin-plated CopperCheckOrder
09130641LXNTin-plated CopperCheckOrder
09130642LXNTin-plated CopperCheckOrder
09130643LXNTin-plated CopperCheckOrder
09130645LXNTin-plated CopperCheckOrder
09130646LXNTin-plated CopperCheckOrder
09130633Z
Obsolete: 2018 -01-01
Tin-plated Copper1/1/18Check
09130634Z
Obsolete: 2018 -01-01
Tin-plated Copper1/1/18Check
09130635Z
Obsolete: 2018 -01-01
Tin-plated Copper1/1/18Check
09130636Z
Obsolete: 2018 -01-01
Tin-plated Copper1/1/18Check
09130637LXN
Obsolete: 2018 -01-15
Tin-plated Copper1/15/18CheckOrder
09130637Z
Obsolete: 2018 -01-01
Tin-plated Copper1/1/18Check
09130638Z
Obsolete: 2018 -01-01
Tin-plated Copper1/1/18Check
09130639Z
Obsolete: 2018 -01-01
Tin-plated Copper1/1/18Check
09130640LXN
Obsolete: 2018 -01-15
Tin-plated Copper1/15/18CheckOrder
09130640Z
Obsolete: 2018 -01-01
Tin-plated Copper1/1/18Check
09130641Z
Obsolete: 2018 -01-01
Tin-plated Copper1/1/18Check
09130642Z
Obsolete: 2018 -01-01
Tin-plated Copper1/1/18Check
09130643Z
Obsolete: 2018 -01-01
Tin-plated Copper1/1/18Check
09130644LXN
Obsolete: 2014 -02-21
Tin-plated Copper2/21/14Check
09130644Z
Obsolete: 2018 -01-01
Tin-plated Copper1/1/18Check
09130645Z
Obsolete: 2018 -01-01
Tin-plated Copper1/1/18Check
09130646Z
Obsolete: 2018 -01-01
Tin-plated Copper1/1/18Check